Do I need to supply separate signal conditioning to measure LVDTs when using the 44736A?
No. The 44736A with option H05 provides the ability to connect LVDT transducers directly to a 3852A mainframe without expensive signal conditioning modules for each channel. The module provides separate ratiometric demodulators with independent filtering circuitary for each channel and onboard excitation.