How Do Recalibrate the FieldFox Battery Pack?
FieldFox battery pack is a smart battery, which has a built-in monitoring system to check the accuracy of the charge gauge. From the FieldFox battery display view, if the Max Error is 10%, it is recommended to recalibrate the battery pack using external battery charger, N9910X-872. This will recalibrate the accuracy of the battery's charge gauge.
For more information about Fieldfox handheld RF and microwave analyzer, please visit FieldFox Handheld RF and Microwave Analyzers.