44701A with 44705F or 44708F, Accuracy Specifications
Following are the system accuracy specifications for the 44701A Integrating DVM when used with 44705F or a 44708F Solid State Relay Multiplexers.
(90 Days 18-28 Degree C, Auto-zero on, 1 Hr warm up)
T Coeff
DC Voltage Accuracy: +-(% of reading + volts) per deg C beyond
Range 1 PLC 0.1 PLC .005 PLC .0005 PLC 18-28 C
30 mv 0.02%+14 uv 0.02%+20 uv 0.02%+92 uv 0.02%+140 uv .0021%+30nv
300 mv .008%+14 uv .008%+22 uv .008%+112 uv .008%+200 uv .00065%+300nv
3 v .008%+16 uv .008%+52 uv .008%+480 uv .008%+ 4 mv .00065%+300nv
30 v .021%+310 uv .021%+700 uv .021%+ 4 mv .021%+ 40 mv .00068%+30uv
300 v .021%+700 uv .021%+ 4 mv .021%+ 40 mv .021%+400 mv .00068%+30uv