Is IEEE 1532 Standard supported on Keysight Medalist i3070?
The IEEE 1532 Boundary-Scan Description Language (BSDL) can be compiled on the Keysight Medalist i3070 but it will not generate a specific IEEE 1532 test to run on the Keysight Medalist i3070.
A 3rd party application software is needed in order to execute IEEE 1532 in-system programming for Complex Programmable Logic Device (CPLD) and Field Programmable Gate Array (FPGA) on the Keysight Medalist i3070. The Xilinx Impact and Alteras Quartus II will be able to translate the IEEE 1532 in system programming into SVF, JAM and STAPL output which can then be executed on Keysight Medalist i3070 using the PLD ISP feature.
For more information about ict systems, please visit ICT System - Medalist i3070.