What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
[VBA Sample Program] E5061B Impedance Measurement Assistant VBA
Overview
This sample program helps you setup the E5061B network analyzer for impedance measurements.
Revision Number
Rev.01.10
Requirements
- E5061B-005 Impedance analysis for LF-RF network analyzer
- Firmware revision A.02.00 or later
Supported functions
- Impedance measurement method setup
- Impedance measurement parameter setup
- Stimulus setup (Frequency, IFBW, NOP, etc)
- Calibration and Compensation
How to install and run this file
- Copy the download file to the D:\VBA folder of your E5061B. To run the macro, press [Macro Setup] on the E5061B front panel, then select Load & Run, and click on "Impedance_Measurement_Assistant_110" on the softkey menu.