Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
LAN Upgrades for the 86100A/86100B
To update via the LAN requires:
- 86100A (firmware revision A.03.01 and above)
- 86100B
Note: Before you can map your computer's hard disk drive to the instrument, you must contact your network administrator to configure the Infiniium DCA on the local area network (LAN). Your network administrator will know the: network protocol used, network client used, adapter card installed, plug&play drivers available
Your computer's drive must then be set up with the appropriate read and write permissions.
Procedure:
- Create a temporary directory on your computer or network drive.
- Click on the firmware upgrade link. Save the file to the temporary directory.
After the file has downloaded, double-click or use the Run command to extract the files. By default, it will create a folder on C:\Firmware\Upgrade\A.03.05 or C:\Firmware\Upgrade\A.05.00 and place two files named 86100upg.arq and 86100upg.hdr files there.
- Map the computer drive to the Infiniium DCA.
- To perform the upgrade Touch/click: Utilities, Upgrade 86100 Software, and Start Upgrade. This brings up the File Manager. Look in the mapped drive's folder containing the two upgrade files. Highlight the file 86100UPG.HDR and click Select. Follow the on-screen directions to complete the upgrade.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility