What is the part number for the output connector for the N67XX?
Modules that use the 8A connector (8 pin) | |
---|---|
N6781A |
Keysight Part #: 1253-6408 |
Modules that use the 12A connector (4 pin) | |
---|---|
N6733B N6732B N6734B N6735B N6736B N6742B N6743B N6744B N6745B N6746B N6751A N6752A N6753A N6761A N6762A N6774A N6775A N6776A N6783A |
Keysight Part #: 1253-5826 |
The part number for the sense jumpers for the 12A Output connectors is 8120-8821
Modules that use the 20A connector (4 pin) | |
---|---|
N6731B |
Keysight Part #: 1253-6211 |
Modules that use the 50A connector (2 pin) | |
---|---|
N6753A | Keysight Part #: 1253-7187 |
The part number for the sense jumpers for the 20A Output connectors is 0360-2935