DreamCatcher University CoursewareDreamCatcher University Courseware provides complete educator resources for:

  • RF/MW & Wireless Comms
  • Digital & Embedded Systems
  • General Electronics
  • Emerging Technologies

The DreamCatcher University Courseware provided below has been made available from Keysight Technologies specifically for educators and students involved with the Keysight EEsof EDA University Educational Support Programs.

Free downloads including teaching slides, lab exercises, and reference design files are provided in the tables below.

RF Circuit Design University Courseware

Download Description
Teaching Slides

Complete DreamCatcher courseware teaching slides (PDF format) for:

  • Active circuit design
  • Passive circuit design
Lab Sheets (Hardware based)

Complete DreamCatcher courseware lab sheets (PDF format) for RF Circuit characterization of various RF circuits using Spectrum Analyzer, Vector Network Analyzer, Noise Figure Analyzer

Lab Sheets (Keysight Genesys)

Complete DreamCatcher courseware lab sheets (PDF format) for RF Circuit Design Using Genesys (impedance matching, filters, distributed directional coupler, LNA, mixer and oscillator)

Reference Design files

Files in both Genesys and ADS format

ME1000 Datasheet

The ME1000 RF Circuit Design university courseware is a ready-to-teach package covering the RF circuits characterization of various RF circuits on the hardware kit.

ME1010 Datasheet

The ME1010 RF Circuit Design (Keysight Genesys) university courseware is a ready-to-teach package for students to perform circuit design using Keysight Genesys without the hardware kit.

Radar Principles and Systems

Download Description
Teaching Slides
  • Radar Basics
  • CW and FM Radars
  • MTI and Pulsed Doppler Radars
  • Tracking Radars
  • Imaging Radars
  • Radar Cross Section
  • Radar Detection
  • Clutter Analysis
  • Introduction to EDA software (Keysight SystemVue)
Lab Sheets Hardware and SystemVue based lab exercises:
  • Introduction to Radar Training Kit
  • Basic Radar Operations
  • CW and Doppler Radar Operations
  • FMCW Radar Operations
  • Linear Chirp Pulsed Radar Operations
  • Radar Cross Section Measurements
  • Radar Signal Generation using SystemVue
  • Radar System Analysis using SystemVue
  • Stepped-Frequency Continuous Wave (SFCW) Radar Operations
ME1500 Datasheet

The ME1500 Radar Principles and Systems university courseware is a ready-to-teach package in the area of radar systems and analysis, including CW, Doppler, FMCW, pulsed and imaging radars.

Imaging Radar

Download Description
Teaching Slides
  • Microwave Remote Sensing and Radar Basics
  • Synthetic Aperture Radar (SAR) Principal
  • SAR Signal Processing
  • Advanced SAR Techniques
  • SAR Applications and Case Studies

Lab Sheets

 

Lab Sheets Solutions

Hardware and SystemVue based lab exercises:
  • Familiarization with Imaging Radar Training Kit
  • Basic Operation of Side-Looking Airborne Radar and Range
  • Compression
  • Range-Doppler Processing and Azimuth Compression
  • Interferometric Synthetic Aperture Radar
  • SAR Signal Generation and Processing using SystemVue
ME1510 Datasheet

The ME1510 Imaging Radar university courseware is a ready-to-teach package in the area of imaging radars including real aperture radar and Synthetic Aperture Radar (SAR) as well as advanced imaging radar concepts such as interferometric and polarimetric SARs.

Return to the Keysight EEsof EDA University Educational Support Programs page.