Starting Download..
save Save

Do the handheld spectrum analyzers offer a tracking generator?

Yes, all HSA models have a tracking generator option. The tracking generator frequency range of N9340B-TG3 is from 5 MHz to 3 GHz. Option TG7 for the N9342C, N9343C or N9344C , provides a tracking generator frequency range from 5 MHz to 7 GHz.

Was this helpful?


Didn't find what you're looking for?