Agilent Technologies

Agilent E441x IntuiLink Read Me

*************************************************
Agilent IntuiLink Software
for Agilent EPM-Series Power Meters
Version 1.0
README.TXT file (Version 1.0)
(c) Agilent Technologies Inc. 1999-2001
************************************************


Agilent IntuiLink for Agilent EPM-Series Power Meters
enables you to:

- Make a variety of measurements and insert
them in Excel or Word

- Save and restore instrument settings

- Log measurements to Excel

Programming examples for several popular programming environments
are also included.


Installation requirements
--------------------------
Minimum Operating System requirements:
* Windows 95/98, or Windows Me or
* Windows NT 4.0 (with Service Pack 4 or greater, obtain at www.microsoft.com), or
* Windows 2000

Minimum MS Office application requirements:
* Microsoft Office 97 (Word or Excel with Service Release 2) or
* Microsoft Office 2000


Supported Agilent Instruments
-----------------------------
E4418B, E4419B


Complementary Start-Up Assistance
---------------------------------
Agilent Technologies will provide Start-Up Assistance at no charge to resolve questions relating to the installation, operation, and use of this software product. Start-Up Assistance is available to help you install the software on your PC, establish communication with a compatible instrument, and answer questions relating to the functionality of the software components provided by Agilent. Start-Up Assistance does not support requests to modify or enhance the functionality of the software. For services not covered by Start-Up Assistance, you may be referred to fee-based services for advanced assistance.

Agilent will make reasonable efforts to respond to each customer request for Start-Up Assistance within two working days, but is under no obligation to respond within a prescribed time frame. Requests for Start-Up Assistance are handled in the order in which they were received. Agilent will make reasonable efforts to solve customer problems, but cannot guarantee success.

Agilent reserves the right to terminate Start-Up Assistance at any time without notice.

See the end of this file for contact information.


Agilent VEE and Other Instrumentation System Drivers
----------------------------------------------------
Drivers for Agilent VEE and other test system development environments can be found in the \drivers directory on the Agilent IntuiLink CD-ROM.

Agilent EPM Manuals
-----------------------------------------
The Agilent power meter manuals are available in Adobe(R) Acrobat(R) format (.PDF) in the \manuals directory on the Agilent IntuiLink CD-ROM. Also included is the Acrobat Reader program for viewing the .PDF files.


Frequently-Asked Questions
--------------------------
A list of Frequently-Asked Questions (FAQs) for Agilent IntuiLink is available in the \faqs directory on the Agilent IntuiLink CD-ROM (in .txt format).

Updates to the FAQS can be viewed and downloaded from the "Frequently asked questions" link at www.agilent.com/find/IntuiLink


Known Problems With EPM IntuiLink toolbar
-------------------------------------------
In Office 97, the toolbar requires SR1 and SR2 (Service Release). You can check if you have SR1 and SR2 installed by going to the About box of MS Word or MS Excel. If SR1 and SR2 are installed you will see the letters SR2 after the version.

Prior to installing IntuiLink, download and install the Office SR1 & SR2. For more information go to http://office.microsoft.com and search for "office 97 Service Release" or go to:
http://office.microsoft.com/Assistance/9798/sr1fact.aspx


Contacting Technical Support
----------------------------
You can contact Agilent Technologies Technical Support at one of the following telephone numbers:

· In the United States: (800) 452-4844

· In Europe: 31 20 547 2183

For information on obtaining support world wide, use our web site:

http://www.agilent.com/find/assist

Or contact your Agilent Technologies Representative.






 


© Agilent 2000-2006