The DSOS604A S-Series oscilloscopes have 6 GHz of bandwidth, a 15” XGA capacitive touch screen, and a 10-bit analog-to-digital converter.

HIGHLIGHTS

  • 6 GHz bandwidth (upgradable)
  • 4 analog channels
  • achieve up to 16 bits of vertical resolution with our advanced system architecture
  • capture a longer signal trace with 20 GSa/s maximum sample rate and 100 Mpts/channel of standard memory
  • get superior signal integrity with an average system effective number of bits (ENOB) of 8.1 bits at full bandwidth
  • gain increased usability with the multi-touch supported 15-inch capacitive touch screen and solid state drive for fast boot and reliability
  • improve your testing with a wide range of protocol, compliance, and analysis software

What's included:

  • four N2873A 500-MHz passive probes
  • probe accessory pouch
  • Keysight I/O libraries suite
  • localized power cord, front panel cover
  • 8 GHz BNC calibration cable
  • keyboard and mouse
  • user guide and programmer’s guide ship on oscilloscope drive
  • service guide available on Keysight.com
  • Download BenchVue Basic app for free to control your instruments

Extend the Capabilities of Your Product

Want help or have questions?