聯絡是德專家

配置您的產品

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

縮小範圍

依內容類型

1-25 / 18943

排序:
N1914A EPM Series Dual-Channel Power Meter 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the N1914A EPM Series Dual-Channel Power Meter.

技術總覽 2018-01-28

PDF PDF 391 KB
END: 12-31-15: Trade-In ID12-018 - N9040B UXA X-Series Signal Analyzers- Promotional Flyer
Receive a credit* of up to 40% when you trade eligible models from Agilent, Rohde & Schwarz, and others, toward a new Keysight N9040B UXA X-Series signal analyzer.

促銷資料 2015-12-31

PDF PDF 291 KB
N6700 Low-Profile Modular Power System (MPS) and N67XX DC Power Modules - Product Fact Sheet
This two-page Product Fact Sheet describes the N6700 Modular Power System offering the ability to mix and match various performance level modules in a single mainframe package.

促銷資料 2015-12-10

PDF PDF 541 KB
Component Testing Using an Oscilloscope with Integrated Waveform Generator – Application Note
This application note illustrates methods for testing components using an oscilloscope and waveform generator.

應用手冊 2015-08-01

PDF PDF 3.21 MB
Oscilloscope Measurement Tools to Help Debug Automotive Serial Buses Faster - Application Note
Keysight's InfiniiVision Series oscilloscopes offer some unique measurement capabilities for debugging and characterizing the physical layer of automotive serial buses.

應用手冊 2015-08-01

PDF PDF 3.86 MB
END: 06-30-15:Trade-In ID15-008-N5183B MXG,N5173B EXG X-Series Signal Generator's -Promotional Flyer
Receive a credit of up to 50% when you trade eligible models from Agilent, Rohde & Schwarz, Anritsu, and others, toward a new Keysight N5183B MXG or N5173B EXG microwave signal generator.

促銷資料 2015-06-30

PDF PDF 245 KB
END: 06-30-15: Trade-In ID12-003 - N9030A PXA Signal Analyzers - Promotional Flyer
Receive a credit when you trade an eligible Agilent 8560/1/2/3/4/5x portable spectrum analyzer toward a new Keysight N9030A PXA high-performance signal analyzer.

促銷資料 2015-06-30

PDF PDF 292 KB
END: 06-30-15: Trade-In ID12-004 - N9030A PXA Signal Analyzers - Promotional Flyer
Receive a credit when you trade an eligible Agilent 8566A/B or 8568A/B portable spectrum analyzer toward a new Keysight N9030A PXA high performance signal analyzer.

促銷資料 2015-06-30

PDF PDF 291 KB
END:06-30-15: Trade-In ID15-006-N518xB MXG, N517xB EXG X-Series Signal Generators -Promotional Flyer
Receive a credit of up to 50% when you trade eligible models from a variety of manufacturers toward a new Keysight N5181/82B MXG signal generator or N5171/72B EXG signal generator with the same maximum frequency as your trade-in.

促銷資料 2015-06-30

PDF PDF 237 KB
END: 06-30-15: Trade-In ID12-009 - N9038A MXE EMI Receivers- Promotional Flyer
Receive a credit of up to 50% when you trade eligible models toward a new Keysight N9038A MXE EMI test receiver.

促銷資料 2015-06-30

PDF PDF 271 KB
END: 06-30-15: Trade-In ID15-007 - E8257D PSG, E8267D PSG Signal Generators - Promotional Flyer
Receive a credit of up to 30% when you trade eligible models from Agilent, Anritsu or Rohde & Schwarz toward a new Keysight E8257D/67D PSG signal generator.

促銷資料 2015-06-30

PDF PDF 267 KB
END: 06-30-15: Trade-In ID12-002- N9030A PXA Signal Analyzers - Promotional Flyer
Receive a credit when you upgrade your Agilent PSA to a new Keysight N9030A PXA X-Series signal analyzer. The Keysight PXA provides more performance, capability and flexibility, and it offers the greatest code-compatibility with the Agilent PSA.

促銷資料 2015-06-30

PDF PDF 292 KB
END: 06-30-15: Trade-In ID12-017 - N9020A MXA Real-Time Spectrum Analyzers - Promotional Flyer
Receive a credit of up to 50% when you trade eligible models from Rohde & Schwarz or Tektronix toward a new Keysight N9020A MXA X-Series signal analyzer with RTSA real–time spectrum analyzer capability with the same maximum frequency as your trade-in.

促銷資料 2015-06-30

PDF PDF 270 KB
END: 06-30-15: Trade-In ID12-016 - N9020A MXA Signal Analyzers - Promotional Flyer
Receive a credit of up to 40% when you trade eligible models from Rohde & Schwarz, and Tektronix toward a new Keysight N9030A PXA X-Series signal analyzer with RTSA real-time spectrum analyzer capability with the same maximum frequency as your trade-in.

促銷資料 2015-06-30

PDF PDF 272 KB
END: 06-30-15: Trade-In ID12-015 - N9030A PXA Real-Time Spectrum Analyzers - Promotional Flyer
Receive a credit of up to 50% when you trade eligible models from Rohde & Schwarz, and Tektronix toward a new Keysight N9030A PXA X-Series signal analyzer with RTSA real-time spectrum analyzer capability with the same maximum frequency as your trade-in.

促銷資料 2015-06-30

PDF PDF 279 KB
END: 06-30-15: Trade-In ID12-014 - N9010A EXA Signal Analyzers - Promotional Flyer
Receive a credit of up to 40% when you trade eligible midrange models from Agilent, Anritsu, Rohde & Schwarz, and others, toward a new Keysight N9010A EXA X-Series signal analyzer with the same maximum frequency as your trade-in.

促銷資料 2015-06-30

PDF PDF 282 KB
END: 03-31-15 : J-BERT N4903B - Jitter Included - Promotional Flyer
'Jitter included' - buy a J-BERT N4903B and receive the most popular receiver tolerance testing solution in the industry at the the best price ever.

促銷資料 2015-03-31

PDF PDF 407 KB
Overcome your Test Challenges with the Truevolt Series DMMs - Examples
View test challenge videos and download application briefs.

解決方案簡介 2015-03-03

U8903B Firmware Upgrade procedures
U8903B Firmware Upgrade procedures.

安裝手冊 2015-03-02

DOC DOC 303 KB
Owner Info Template
Use this template to enable quick entry of owner information to your Keysight TrueIR thermal imager.

參考指南 2015-03-01

TXT TXT 1 KB
Note Tag Template
Use this template to enable quick entry of frequent use annotations/tags to the thermal images.

參考指南 2015-03-01

TXT TXT 1 KB
16800 Series Portable Logic Analyzer Video Demo
Informative demo video for the 16800 Series logic analyzers...

基本展示 2015-02-27

N108xA IEEE 802.3 Ethernet KR/CR Compliance Test Application Software Release Notes
Describes requirements and changes in the latest version of the N108xA IEEE 802.3 Ethernet KR/CR compliance test application software.

版本須知 2015-02-26

PDF PDF 90 KB
User's Guides, Programmer's Guides, and Online Help (Version 05.30.0000)
This installer places an "Infiniium Docs" folder shortcut on your desktop. In this folder you can find user's guides, programmer's guides, and other manuals that go with Infiniium oscilloscope system software.

輔助說明檔 2015-02-26

EXE EXE 307.45 MB
Release Notes (Version 05.30.0001)
Release notes for version 05.30.0001 of the N8900A Infiniium Offline oscilloscope analysis software.

版本須知 2015-02-26

PDF PDF 95 KB

1 2 3 4 5 6 7 8 9 10 ... 下一頁

相關產業與技術