您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Vector Signal Analyzer

Choose from a selection of vector signal analyzer products from 9 kHz to 27 GHz with up to 250 MHz analysis bandwidth for your vector signal analysis measurements.

Vector signal analyzers combine superheterodyne technology with high speed ADCs and other DSP technologies to provide fast FFT-based, high-resolution in-channel spectrum measurements, demodulation, and advanced time-domain analysis. A vector signal analyzer is especially useful for characterizing complex burst, transient, or modulated signals in aerospace & defense, radar, wireless communications, and avionics.

Combine your vector signal analyzer with X-Series measurement applications or 89600 VSA software to demodulate and characterize a broad range of standard-based and general-purpose digital signals and formats. Extend the capability to out-of-band distortion measurements such as harmonics and spurs with the 89600 VSA software’s spectrum analysis option.

For measurements of multi-channel devices or for parallel test, easily combine modular vector signal analyzers to create multi-channel or MIMO solutions.

If you need to make both in-band and out-of-band measurements for both known and unknown signals, you might be you might also be interested in spectrum analyzers (signal analyzers).

比較表格中所有的產品 (4)

搜尋產品

  • M9421A VXT PXIe Vector Transceiver M9421A VXT PXIe Vector Transceiver (1) 

    M9421A VXT PXIe Vector Transceiver

    • 60 MHz to 3.8 or 6 GHz
    • 40 MHz (standard), 80, or 160 MHz analysis bandwidth
    • Built-in FPGA algorithms for fast power and fast power servo (standard)
    • Optional half duplex port

  • M9420A VXT PXIe Vector Transceiver M9420A VXT PXIe Vector Transceiver (1) 

    M9420A VXT PXIe Vector Transceiver

    • 60 MHz to 3.8 or 6 GHz
    • 40 MHz (standard), 80, or 160 MHz analysis bandwidth
    • Built-in FPGA algorithms for fast power and fast power servo (standard)
    • Optional full and half duplex ports
    • Available as a post-purchase upgrade

  • M9393A 高效能型 PXIe 向量信號分析儀: 50 GHz M9393A 高效能型 PXIe 向量信號分析儀: 50 GHz (1) 

    M9393A 高效能型 PXIe 向量信號分析儀: 50 GHz

    • 9 kHz 至 8.4 GHz、14 GHz、18 GHz 或 27 GHz
    • 透過選項 FRX 可將頻率擴充為 50 GHz(最小頻率為 3.6 GHz)
    • 40 MHz(標配) 、100 MHz 或 160 MHz 分析頻寬,以及選項 WB1 的寬頻 IF 輸出
    • 多達 4 個同步通道

  • M9391A PXIe 向量信號分析儀:6 GHz M9391A PXIe 向量信號分析儀:6 GHz (1) 

    M9391A PXIe 向量信號分析儀:6 GHz

    • 1 MHz 至 3 GHz 或 6 GHz
    • 40 MHz (標配)、100 或 160 MHz 分析頻寬
    • 支援多達 8 個時序同步、相位同調通道
       

Vector Signal Analyzers [已停產]
Product support information for your discontinued and obsolete Vector Signal Analyzers

相關產業與技術