您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

網路分析儀軟體

這一套完整的網路分析儀軟體工具可協助您針對各種量測應用進行問題偵測、原因分析,並且進行除錯。這些應用軟體適用於 PNA-X、PNA-L、PNA、ENA 和 FieldFox 系列網路分析儀。

  • 放大器、濾波器、混頻器、材料,高速串列互連分析功能等
  • 時域、增益壓縮、脈衝、雜訊指數、電容率、磁導率、TDR/TDT 等等

比較表格中所有的產品 (71)

搜尋產品

  • S93007A Automatic Fixture Removal S93007A Automatic Fixture Removal (1) 

    S93007A Automatic Fixture Removal

    • Automatic fixture removal (AFR) for PNA/PNA-L/PNA-X Series B model network analyzers. (Equivalent to Option 007 on PNA/PNA-L/PNA-X Series A model network analyzers.)
    • Easiest way to remove fixture effects from non-coaxial device measurements

  • S93010A Time Domain Analysis S93010A Time Domain Analysis (1) 

    S93010A Time Domain Analysis

    • Time domain measurement capability for PNA/PNA-L/PNA-X Series B model network analyzers. (Equivalent to Option 010 on PNA/PNA-L/PNA-X A model network analyzers.)
    • The analyzer can transform frequency domain to the time domain or time domain to the frequency domain.

  • S93015A Dynamic Uncertainty for S-Parameter Measurements S93015A Dynamic Uncertainty for S-Parameter Measurements (1) 

    S93015A Dynamic Uncertainty for S-Parameter Measurements

    • Dynamic and real-time measurement uncertainty estimation
    • Uncertainty is displayed on the screen with actual measurement traces

  • S93025A Basic Pulsed-RF Measurements S93025A Basic Pulsed-RF Measurements (1) 

    S93025A Basic Pulsed-RF Measurements

    • Integrated pulsed-RF measurement controlling four internal pulse generators
    • Controls internal pulse modulators with N522xB/N524xB Option 021 and 022
    • Wideband-detection method

  • S93026A Advanced Pulsed-RF Measurements S93026A Advanced Pulsed-RF Measurements (1) 

    S93026A Advanced Pulsed-RF Measurements

    • Advanced pulsed-RF measurements adding the narrowband-detection method
    • Controls internal pulse modulators with N522xB/N524xB Option 021 and 022

  • S93029A Noise Figure Measurements with Vector Correction S93029A Noise Figure Measurements with Vector Correction (1) 

    S93029A Noise Figure Measurements with Vector Correction

    • High-accuracy noise figure and noise-power measurement up to 67 GHz
    • Utilizing Keysight unique vector-source-correction technique
    • Required Option 029 to use the low-noise receiver

  • S93080A Frequency Offset Measurements S93080A Frequency Offset Measurements (1) 

    S93080A Frequency Offset Measurements

    • Frequency offset capability on PNA Series B model network analyzers. Equivalent to Option 080 on PNA Series A model network analyzers.
    • Indispensable capability for mixer and converter measurements on network analyzers

  • S93082A Scalar Mixer/Converter Measurements S93082A Scalar Mixer/Converter Measurements (1) 

    S93082A Scalar Mixer/Converter Measurements

    • Scalar mixer/converter measurement capability. Equivalent to Option 082 on PNA Series A model.
    • Easy-to-measure with intuitive user interface
    • Single and dual conversion stages
    • Subset of S93083A vector/scalar mixer/converter measurements

  • S93083A Vector and Scalar Mixer/Converter Measurements S93083A Vector and Scalar Mixer/Converter Measurements (1) 

    S93083A Vector and Scalar Mixer/Converter Measurements

    • Scalar mixer/converter plus phase (SMC+Phase) measurement class
    • Fully calibrated conversion gain/loss, relative phase, and absolute group delay measurements of mixer and converters.

  • S93084A Embedded LO Capability S93084A Embedded LO Capability (1) 

    S93084A Embedded LO Capability

    • Embedded LO capability for PNA Series B model network analyzers. Equivalent to Option 084 on PNA Series A model.
    • Tune the receivers to the output frequency of a converter without accessing to internal LOs or common reference signal.