您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

單晶電射合波器和精密光學產品

Keysight leads the way when it comes to innovating precision optics and assemblies and complex monolithic optics (CMO) for industries around the world.

For more than 40 years, our vertically integrated in-house production teams have relied on collaborative interdisciplinary processes to drive product performance and manufacturability. And we back up everything we do with industry-leading metrology to ensure that the building blocks of our technology – fabrication, coating, and assembly – permanently align to your exacting specifications to deliver consistent, shipment-to-shipment product performance, even in the most demanding environments.

The Keysight MLC family of monolithic laser combiners utilizes CMO technology to deliver unmatched innovation in fluorescence, confocal, and super resolution microscopy research. A fixed mounting system guarantees that the optics in every monolithic laser combiner is permanently aligned for the life of the product. The result is a stable, reliable, and easy-to-use plug-and-play system that’s ready to go when you are.

縮小範圍

依內容類型

依產品分類

1-15 / 15

排序:
5530 Laser Calibration System - Technical Overview
Brochure for 5530 Laser Calibration System, for laser-based machine tool calibration

型錄 2017-03-26

PDF PDF 2.99 MB
N1245B Monolithic Laser Combiner (MLC400B) - Data Sheet
The MLC400B monolithic laser combiner offers unmatched innovation in confocal and fluorescence microscopy, while the fixed mounting system guarantees permanent laser alignment.

產品型錄 2016-12-01

PDF PDF 711 KB
5530 Dynamic Calibrator - Data Sheet
System and component specifications for 5530 Laser Calibration System

產品型錄 2016-08-08

10768A Diagonal Measurement Kit - Data Sheet

產品型錄 2012-07-04

PDF PDF 268 KB
55280B Linear Measurement Kit Data Sheet

產品型錄 2012-07-04

PDF PDF 115 KB
Laser Interferometer Beam Directing Optics - Quick Fact Sheet

促銷資料 2012-03-16

PDF PDF 445 KB
Laser Interferometer Measurement Optics - Product Fact Sheet
Keysight offers a wide selection of measurement optics for use with Keysight Laser Interferometer systems.

促銷資料 2012-03-14

PDF PDF 761 KB
E1834E/G/J/M/Z Mounted Beam Delivery Optics - Quick Fact Sheet
Keysight E1834x is a series of beam delivery optics in high performance mounts that offer high pointing stability. They are available in a variety of splitting percentages and mounting configurations.

促銷資料 2011-03-22

PDF PDF 491 KB
E1834E/G/J/M/Z Mounted Beam Delivery Optics - Data Sheet
The Keysight E1834 family of beam delivery optics uses high performance mounts to meet the pointing stability requirements of modern laser interferometer systems.

產品型錄 2011-01-18

PDF PDF 1.28 MB
MLC 400 Monolithic Laser Combiner Data Sheet
Laser-Based Illumination System For Microscopy/Cell Biology

產品型錄 2010-11-16

PDF PDF 109 KB
Optics and Laser Heads for Laser-Interferometer Positioning Systems

產品型錄 2009-02-01

PDF PDF 14.49 MB
Precision Optics News

新聞資料 2008-05-23

Beamsplitters, Precision Beam Control for Demanding Optical Applications
High-performance beamsplitters offers industry-leading polarization and beam control with low wavefront distortion

產品型錄 2008-01-14

PDF PDF 384 KB
Monolithic Optics - Enable Next Generation Designs

產品型錄 2005-11-25

PDF PDF 434 KB
N1203/4/7C Beam Manipulators and N1206T Adjustment Tool Kit

技術總覽 2003-06-20

PDF PDF 315 KB