您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

軟體

下載軟體,即享前瞻洞察力。Get a Free Trial

是德科技將種類眾多的不同應用軟體,整合為一套簡單的多功能版本,讓您能輕鬆快速地獲得所需的專業知識與洞察力。是德科技軟體讓專業量測知識唾手可得。從第一次模擬,到第一次出貨,我們在整個流程中提供包羅萬象的量測工具,以加速您獲得量測資料、解析重要資訊,並制訂執行方案。我們的產品涵蓋從 ADS 與 VSA 等暢銷版本,一直到可因為未來技術的先進軟體。只要下載軟體,您可隨時獲得精湛洞察力。

  • 我們領先業界的電子設計自動化軟體(EDA)可加速射頻、微波與高速數位設計的開發
  • 嵌入式和單機板軟體可協助您進行更深入的量測與分析
  • 利用功能強大的工具程式,省時省力地完成從簡單連接到編程控制的各項作業
  • 程式設計環境包括圖形程式設計、排序和分析套件
     

立即申請免費的試用版軟體

獲得是德科技軟體管理的詳細資訊。
 


獲得是德科技軟體的詳細資訊

Design & Test Software Video - by Keysight Industry Expert

是德科技設計與測試軟體概述 

了解是德科技設計和測試軟體如何協助您節省時間和精力、做出更好的決策、加速完成設計,並且簡化工作流程。

Video which demostrates simulate designs, analyze signals with Keysight Software

使用是德科技軟體進行設計模擬、信號產生與分析等任務 

了解是德科技軟體可在一分鐘內完成的任務。

是德科技軟體讓專業技術觸手可得 

20 秒獲得量測洞察力。立即使用是德科技軟體開始進行量測。

縮小範圍

移除所有細分

依產業/技術

依內容類型

依產品分類

1-25 / 451

排序:
Signal Analysis Measurement Fundamentals, Optimize Noise Floor, Resolution Bandwidth, and More
Learn measurement fundamentals to optimize your signal analysis for greater insights

應用手冊 2017-02-13

NFC-A and -B Sideband Measurements - Application Note
This app note shows how to use FFT peak search on an InfiniiVision X-Series scope to measure the amplitude (power levels) and frequency of NFC sidebands, subcarrier and carrier.

應用手冊 2017-01-09

PDF PDF 2.12 MB
NFC Device Turn-on and Debug - Application Note
This app note shows how to use an InfiniiVision scope to trigger on NFC communication, demodulate the captured RF waveform, and perform various parametric measurements on the demodulated waveform.

應用手冊 2017-01-09

PDF PDF 1.88 MB
Using MATLAB to Create Keysight Signal and Spectrum Analyzer Applications - Application Note
Learn to use MATLAB software to configure, control, and acquire data from X-Series signal and spectrum analyzers, and then use scripts to create, modify and execute custom analyzer applications.

應用手冊 2016-11-16

PDF PDF 9.69 MB
Spectrum Analysis Basics - Application Note
This application note (also known as AN 150) explains the fundamentals of swept-tuned, superheterodyne spectrum analyzers and discusses the latest advances in spectrum analyzer capabilities.

應用手冊 2016-11-02

DOCSIS 3.1 PHY Layer Measurements - Application Note
This app note describes the key RF tests for DOCSIS 3.1 CMTS and CM devices, giving practical guidance for implementing them with commercially-available test instruments.

應用手冊 2016-11-02

PDF PDF 11.92 MB
Keysight Method of Implementation (MOI) for USB2.0 Cable-Connector Assembly Compliance Test
Keysight Method of Implementation (MOI) for USB2.0 Cable-Connector Assembly Compliance Test Using Keysight E5071C ENA Network Analyzer Option TDR

應用手冊 2016-10-18

PDF PDF 2.25 MB
Genesys S/Filter Software Synthesizes Custom RF, MW and Analog Filters for Realization
This white paper describes direct filter synthesis capabilities in Keysight Genesys S/Filter design software used to realize custom filter response.

應用手冊 2016-09-23

ARINC 429 Eye-diagram and Pulse-shape Mask Testing - Application Note
Eye-diagram and pulse-shape pass/fail mask testing can be performed on differential ARINC 429 signals using an Agilent 3000 X-Series oscilloscope licensed with the DSOX3AERO and DSOX3MASK options.

應用手冊 2016-08-26

PDF PDF 2.44 MB
NB-IoT System Modeling: Simple Doesn’t Mean Easy
This paper presents a method for modeling and evaluating a new Narrowband Internet of Things (NB-IoT) system in a combined multi-domain simulation environment.

應用手冊 2016-08-12

PDF PDF 1023 KB
Using BenchVue Test Flow to Create Test Sequences without Programming - Application Note
This document explains some of the many things you can do with the BenchVue Test Flow app, such as create sequences of setups and measurements --all without having to write a computer program.

應用手冊 2016-08-11

PDF PDF 3.77 MB
Power Supply Rejection Ratio (PSRR) Measurements - Application Note
Power Supply Rejection Ratio (PSRR) measurements for power supply characterization, unique to Keysight’s portfolio of measurements, can be performed using InfiniiVision X-Series oscilloscopes.

應用手冊 2016-07-15

Power Supply Control Loop Response (Bode Plot) Measurements - Application Note
Unique to Keysight’s portfolio of measurements are frequency response measurements including Control Loop Response (Bode) and can be performed using InfiniiVision X-Series oscilloscopes.

應用手冊 2016-07-15

Simulating FPGA Power Integrity Using S-Parameter Models
This application note describes how self-impedance (frequency) can easily be determined by simulating the frequency domain self-impedance profile of a Power Distribution Network (PDN).

應用手冊 2016-06-28

Making Your Best Switch Mode Power Supply Measurements - Application Note
Oscilloscope power measurement options provide a quick and easy way to analyze the reliability and efficiency of switching power supplies.

應用手冊 2016-06-14

New Pulse Analysis Techniques for Radar and EW - Application Note
This app note discusses the best tools for different types of pulse analysis, along with display and analysis techniques for various signals and measurement goals.

應用手冊 2016-05-26

History of 802.11 - White Paper
The 802.11ax standard holds great promise, especially for dense deployments in both indoor and outdoor environments. Like any emerging standard; however it adopts present unique challenges.

應用手冊 2016-05-19

PDF PDF 1.36 MB
Enhancing Efficiency of EMI Pre-Compliance Testing with Advanced Software Capabilities - App Note
This application note describes the benefits of implementing EMC pre-compliance techniques using advanced software developed for that purpose.

應用手冊 2016-05-12

PDF PDF 1.19 MB
Using Oscilloscopes to Test and Debug Analog HDTV Signals - Application Brief
Keysight’s InfiniiVision 4000 X-Series oscilloscopes with DSOX4VID option provide trigger and display features ideal for debugging and characterizing analog HDTV signals.

應用手冊 2016-05-01

如何測試 USB Type-C Alt 模式和在此模式下執行的標準 - 應用說明
本量測簡介主要將以 DisplayPort 作為 Alt 模式的範例應用,並集中探討相關的挑戰和解決方案。

應用手冊 2016-04-29

Low-Frequency Noise Measurements with the E4727A and Their Applications
This application note covers noise basics (1/f and white), applications of noise measurements and analysis, and how noise measurement challenges are addressed by the E4727A A-LFNA.

應用手冊 2016-04-28

PDF PDF 2.39 MB
How to Test USB Power Delivery (PD) Over Type-C - Application Note
USB Type-C power delivery creates possibilities for USB connected devices with higher, bi-directional power and power for non-USB devices with ALT mode. Learn more about verification/compliance.

應用手冊 2016-04-26

Enabling Noise Measurements on Magnetic Sensors
This document describes how to use the Keysight E4727A Advanced Low-Frequency Noise Analyzer to simplify noise measurements on magnetic sensors.

應用手冊 2016-03-24

BenchVue Software as an Educational Tool - Application Note
Discover how BenchVue software is a powerful tool for instructional laboratories, as well as for instructors.

應用手冊 2016-03-18

如何確保 USB Type-C™ 傳輸線與連接器的互通性和標準相符性 - 應用說明
USB Type-C 的主要目標是在裝置之間建立高速連接、實現出色的電力管理,並確保有效的資料傳輸。

應用手冊 2016-02-24

1 2 3 4 5 6 7 8 9 10 ... 下一頁