您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

ADS Wireless Libraries

Keysight’s Wireless Libraries for ADS and GoldenGate enable the design and verification of designs for existing and emerging wireless standards including LTE-A, LTE-3GPP, 802.11ac/ad/n/g/a, CDMA/1xEV, EDGE/GSM and more. These wireless libraries contain pre-configured simulation setups with "Golden Reference" sources and demodulation that comply fully with wireless specifications. The signal generation and demodulation algorithms are fully consistent with Keysight instrumentation to bring instrument-level compliance and accuracy into your circuit simulation and verification results. Keysight’s Wireless Libraries will always be first to emerge along with the latest standards because of our active participation in the standards-setting committees, which is critical for timely instrumentation design and development.

  • W2363EP Mature Wireless Libraries Element W2363EP Mature Wireless Libraries Element 

    W2363EP Mature Wireless Libraries Element

    Provides PHY level systems/models that conform to Wireless Connectivity Standards providing “Golden Reference” models to simulate and verify algorithm and system performance early in the design phase.

  • W2364EP 2G/3G Cellular Libraries Element W2364EP 2G/3G Cellular Libraries Element 

    W2364EP 2G/3G Cellular Libraries Element

    Provides PHY level systems/models that conform to Wireless Connectivity Standards providing “Golden Reference” models to simulate and verify algorithm and system performance early in the design phase.

  • W2365EP Wireless Networking Libraries Element W2365EP Wireless Networking Libraries Element 

    W2365EP Wireless Networking Libraries Element

    Provides PHY level systems/models that conform to Wireless Connectivity Standards providing “Golden Reference” models to simulate and verify algorithm and system performance early in the design phase.

  • W2366EP Integrated Wireless Libraries Element W2366EP Integrated Wireless Libraries Element 

    W2366EP Integrated Wireless Libraries Element

    Extensive collection of PHY level systems/models that conform to Wireless Connectivity Standards providing “Golden Reference” models to simulate and verify algorithm and system performance.

  • W2367EP WiMedia Wireless Library Element W2367EP WiMedia Wireless Library Element 

    W2367EP WiMedia Wireless Library Element

    Provides preconfigured simulation setups, signal sources, and fully coded BER analysis for simulation of the circuitry used in WiMedia based products.

  • W2368EP 3GPP-LTE Wireless Library Element W2368EP 3GPP-LTE Wireless Library Element 

    W2368EP 3GPP-LTE Wireless Library Element

    Provides signal processing models and preconfigured setups that comply with 3GPP requirements for the Advanced Design System (ADS).

  • W2382EP Radar Verification Test Bench Element W2382EP Radar Verification Test Bench Element 

    W2382EP Radar Verification Test Bench Element

    • Pre-configured common Radar signal test bench
    • Enables design optimization against transmitter performance, such as EVM, ACPR, and Waveform
    • Shareable for use in Advanced Design System (ADS) and with GoldenGate

  • W2383EP ADS 5G 調變解調變程式庫 W2383EP ADS 5G 調變解調變程式庫 

    W2383EP ADS 5G 調變解調變程式庫

    • 支援符合新興 5G 無線標準的設計驗證
    • 包含預先配置的模擬設定、調變信號源和解調變檔,完全符合無線規範

  • W2385EP 無線網路驗證測試台元件 W2385EP 無線網路驗證測試台元件 

    W2385EP 無線網路驗證測試台元件

    • 預先配置且符合標準的 802.11ac (WLAN) 測試台
    • 根據系統效能參數(例如 EVM、ACPR 和 BER)進行設計最佳化
    • 可在先進設計系統(ADS)和 GoldenGate 中共用

  • W2388EP LTE 3GPP 驗證測試台元件 W2388EP LTE 3GPP 驗證測試台元件 

    W2388EP LTE 3GPP 驗證測試台元件

    • 預先配置且符合標準的 LTE 測試台
    • 根據系統效能參數(例如 EVM、ACPR 和 BER)進行設計最佳化
    • 可在先進設計系統(ADS)和 GoldenGate 中共用
       

  • W2390EP LTE-A 驗證測試台元件 W2390EP LTE-A 驗證測試台元件 

    W2390EP LTE-A 驗證測試台元件

    • 預先配置且符合標準的 LTE-A 測試台
    • 根據系統效能參數(例如 EVM、ACPR 和 BER)進行設計最佳化
    • 可在先進設計系統(ADS)和 GoldenGate 中共用