您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

SNS Noise Source Cables

This range of compatible cables enables the use of SNS noise sources with the X-Series Signal Analyzers, ESA Series spectrum analyzers, and NFA Series noise figure analyzers. These cables cover various lengths up to 20 feet, (6.1m). Both the 346 and 347 noise source families use a standard BNC cable.

  • 11730A Power Sensor and SNS Noise Source Cable (1.5m / 5 feet) 11730A Power Sensor and SNS Noise Source Cable (1.5m / 5 feet) 

    11730A Power Sensor and SNS Noise Source Cable (1.5m / 5 feet)

    The 11730A power sensor cable (grey) is used with the 8480, E-series power sensors (except the E9320 family of peak and average sensors) and the SNS series noise sources.

  • 11730B Power Sensor and SNS Noise Source Cables (3 m/10 feet) 11730B Power Sensor and SNS Noise Source Cables (3 m/10 feet) 

    11730B Power Sensor and SNS Noise Source Cables (3 m/10 feet)

    The 11730B power sensor cable (grey) is used with the 8480, E-series power sensors (except the E9320 family of peak and average sensors) and the SNS series noise sources.

  • 11730C Power Sensor and SNS Noise Source Cable (6.1m/20 feet) 11730C Power Sensor and SNS Noise Source Cable (6.1m/20 feet) 

    11730C Power Sensor and SNS Noise Source Cable (6.1m/20 feet)

    The 11730C power sensor cable (grey) is used with the 8480, E-series power sensors (except the E9320 family of peak and average sensors) and the SNS series noise sources.