与专家联系

N4866A N4866A PCI Express 高速互连

出售方:

配置您的产品

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

主要特性与技术指标

  • Up 96 MB/sec transfer rate
  • As low as 1.4 microsecond latency

描述

The Keysight DSO/DSA90000 Series allows the longest high bandwidth time capture of any oscilloscope on the market. When this capability is combined with the PCI Express® high-speed interconnect card, it allows engineers a capture and analysis up to 4x faster than anything previously available.

The Keysight N4866A PCI Express High Speed Interconnect is compatible with Keysight 90000 Series oscilloscopes purchased after December 2009 with operating software revision 1.1 or higher.

Features

  • One PCIe PC host card, one scope host card and one riser card
  • Fiber optic cabling up to 10 meters

PCI Express is a registered trademark of PCI-SIG