这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

信号发生器、信号源、电源

1-25 / 224

排序:
Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.

基本演示 2017-08-17

N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

产品资料 2017-05-04

PDF PDF 5.37 MB
InfiniiVision X-Series Oscilloscope Measurement Options and Upgrades – Product Fact Sheet
See the variety of application-specific measurement options and performance upgrades for the InfiniiVision 2000, 3000, 4000, and 6000 X-Series oscilloscopes.

手册 2017-05-03

PDF PDF 661 KB
是德科技 PXI 和 AXIe 仪器、软件、参考解决方案及服务
是德科技 PXI 和 AXIe 仪器、软件、参考解决方案及服务

手册 2017-02-20

PDF PDF 3 MB
Download Free Application Notes for new Arbitrary Waveform Generators
Here you can download free application notes for new Arbitrary Waveform Generators (AWGs)

应用说明 2016-12-08

Reduce your test time with a new 4-in-1 pulse generator - download free application notes
Reduce your test time with a new 4-in-1 pulse generator - download free application notes

应用说明 2016-12-07

N4917B 光接收机极限测试解决方案 ― 优酷视频
本视频概括介绍了是德科技的自动化 100G 光接收机极限测试解决方案 N4917B。了解 Keysight N4917B 解决方案何以能够帮助您显著加速 100G 以太网的 LR4、ER4 和 SR4 光接收机一致性测试。

基本演示 2016-11-30

Quarterly Basic Instruments Flyer
Keysight’s essential instruments for every engineer. Are you building a general purpose bench? Start here to see our solution set for fundamental measurements and device characterization. Flyer spotlights a new tip or technology each quarter.

手册 2016-10-26

PDF PDF 1.42 MB
How to use AWG measurements to help with PAM-4 implementation
Learn how to use an arbitrary waveform generator and scopes to measure and analyze PAM-4 signals. Elements include transitioning from NRZ to PAM-4 signals, influencing the shape of the eye and the resulting spectral behavior, adding distortions to see receiver response, adding pre-distortion, and embedding your channel.

基本演示 2016-02-29

33502A 2-Channel Isolated Amplifier Programmer's Reference Help
This Help file contains reference information to help you program the 33502A 2-Channel Amplifier over the remote interface using the SCPI programming language. Double-click on the file to extract the 33502A Programmer's Reference.

帮助文件 2016-02-24

ZIP ZIP 1 Bytes
Demystifying the Impact of ADCs and DACs on Test Instrument Specifications - Application Note
This application note describes the differences between ADC and DAC converter specifications and the specifications of the instruments, and the affect of ADC and DAC characters on instrument specs.

应用说明 2015-12-10

PDF PDF 1.15 MB
Quickly Validate Designs for DOCSIS 3.1 Compliance - Application Brief
This “DOCSIS 3.1 Test Solution" app brief gives insight into Keysight solutions that can be used for testing DOCSIS 3.1 transmitters, receivers and components.

应用说明 2015-11-14

MD1 Soft Front Panel Help System - Help File
(Save file to computer before use) Help system for the MD1 Soft Front Panel (SFP). LabVIEW driver for MD1 digitizers. Includes detailed API documentation of all driver functions.

帮助文件 2015-10-15

CHM CHM 9.74 MB
33500 & 33600 Series Waveform Generators 3D Model, STEP Format
This is a STEP format 3D Model of the 33500 & 33600 Series Waveform Generators.

技术总览 2015-10-15

ZIP ZIP 614 KB
N8241A/N8242A Security Guide
Provides instructions for protecting and removing classified, proprietary information stored in the instrument.

用户手册 2015-10-09

PDF PDF 87 KB
M9330A, M9331A, N6030A, N6031A, N6032A, N6033A Security Guide
Provides instructions for protecting and removing classified, proprietary information stored in the instrument.

用户手册 2015-10-08

PDF PDF 85 KB
Trueform 系列波形发生器—操作和服务指南(PDF 格式)
包含 Trueform 系列的操作、编程和服务信息,采用便于打印的 PDF 格式。

运行手册 2015-10-07

N8241A/N8242A Arbitrary Waveform Generators User's Guide
User's Guide.

用户手册 2015-10-01

PDF PDF 3.96 MB
Trueform 系列波形发生器—操作和服务指南(CHM 格式)
包含 Trueform 系列的操作、编程和服务信息,采用 Microsoft® 已编译的 HTML 帮助(CHM)格式。如欲查看帮助文件,先将 ZIP 文件下载到本地硬盘,随后把 CHM 文件解压到本地硬盘上的文件夹中。只需把 CHM 文件下载到计算机中,无需连接网络即可查看文件。

运行手册 2015-09-10

LabVIEW G Programming Information
This help file contains LabVIEW G programming guidelines and reference information for the M9330A Series Arbitrary Waveform Generator.

帮助文件 2015-07-28

ZIP ZIP 1.24 MB
IVI Driver Reference
Keysight's IVI drivers simplify the creation and maintenance of instrument control applications in a variety of development environments.

帮助文件 2015-07-28

ZIP ZIP 1.33 MB
81160A Pulse Function Arbitrary Noise Generator - Product Fact Sheet
Get to know to the 4-in-1 Pulse Function Arbitrary Noise generator! It is the tool for accelerated and accurate insight into your device!

促销资料 2015-06-17

PDF PDF 2.26 MB
81150A Pulse Function Arbitrary Noise Generator – Product Fact Sheet
Get to know to the 4-in-1 Pulse Function Arbitrary Noise generator! It is the tool for accelerated and accurate insight into your device!

促销资料 2015-06-17

PDF PDF 2.45 MB
Comparison: 33220A/33250A to 33500B/33600A Trueform Series Waveform Generators – Migration Guide
This migration guide provides a comparison of the 33220A/33250A and their replacement, the 33500B/33600A Trueform Series waveform generators.

参考指南 2015-05-21

33250A Function/Arbitrary Waveform Generator - Data Sheet
This data sheet contains key benefits and features of the Keysight 33250A function/ arbitrary waveform generator.

产品资料 2015-05-21

1 2 3 4 5 6 7 8 9 下一页