这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

VXI 产品

VXI 总线是一种成熟的标准,多年来得到广泛使用。使用是德广泛和功能完整的仪器级 VXI 测量模块,您可以快速为各种应用和测量领域(例如直流、模拟、射频和微波)开发测量系统。

是德的开放式行业软件和 I/O 标准可以解决测试代码生成难题并降低实际测试成本。我们拥有世界级的测量专业技术和支持,可以迅速提供精确的测量结果。

仪器

  • 测量模块(数字转换器、数字万用表(DMM)、计数器、功率计)
  • 激励模块(任意波形发生器(AWG)、D/A 转换器)
  • 支持 3000 个通道的可扩展高密度开关

应用

  • 数据采集(DAQ)
  • 自动化测试
  • 控制应用

76-100 / 411

排序:
E1403C A/B to C-Size P1 Active Adapter, 1-Slot
The E1403C 1- or 2-slot VXI carrier adapts A- or B-size VXI modules for use in all C-size VXI mainframes. P1, which is the only connector available, is a fully buffered extension.

产品资料 2009-12-01

PDF PDF 87 KB
N6820E-MR1 Modulation Recognition Capability for E3238S/N6820E Signal Survey Systems

技术总览 2009-10-06

PDF PDF 379 KB
E3238S Wideband Direction Finding and Mapping Software - Option WDF
Integrated wideband search, collection, direction finding, and mapping.

技术总览 2009-10-01

PDF PDF 372 KB
Keysight E3238S/N6820E专用无线电信号监测系统

技术总览 2009-06-01

E3238 Signals Development System - Product Overview

技术总览 2009-04-20

Keysight E3238S 宽带记录和回放子系统 — 选件WRP
Keysight E3238S 宽带记录和回放子系统 — 选件WRP

手册 2009-04-01

PDF PDF 273 KB
Installation Note - Rack Mounting the Keysight E840xA Mainframe
Keysight and non-Keysight rack mounting instructions for the Keysight E8401A/E8402A/E8403A/E8404A C-size VXI mainframes.

安装手册 2009-03-02

PDF PDF 474 KB
Installation Note - Installing the Tinted Acrylic Door
Instructions for installing a tinted acrylic door on the Keysight E840xA C-size VXI mainframes.

安装手册 2009-03-02

PDF PDF 35 KB
Keysight TS-5400 系列II汽车电子功能测试系统

技术总览 2009-03-01

Keysight N6829B 音频播放器
The N6829B audio player is a standalone application that allows you to play-back, sort, delete, and save, narrowband files created by applications such as the E3238S/35688E signal intercept and collection system, the E3238S/N6820E signal survey system, and the 89601A vector signal analysis software.

手册 2008-08-21

PDF PDF 1.12 MB
通用信号检测
Option USD for E3238S signal detection and monitoring systems

手册 2008-08-15

PDF PDF 214 KB
Universal Signal Detection
Option USD for E3238S signal detection and monitoring systems

手册 2008-08-15

PDF PDF 214 KB
RF and Microwave Switching Solutions Brochure
This brochure describes Keysights' RF and Microwave Switching Solutions and includes the product groups and key specifications.

手册 2008-07-04

PDF PDF 1.05 MB
E1412A Data Sheet
The Keysight E1412A 6.5-Digit Multimeter is a C-size, 1-slot,message-based VXI module. It is identical in electrical design to the Keysight E1312A, differing only in size. It delivers the widest functionality in Keysight's DMM line.

产品资料 2008-01-31

PDF PDF 492 KB
E1406A Data Sheet

产品资料 2008-01-30

PDF PDF 357 KB
E1476A 64-Channel 3-Wire T/C Relay Multiplexer Data Sheet

产品资料 2008-01-11

PDF PDF 723 KB
E1418A Data Sheet

产品资料 2008-01-08

PDF PDF 632 KB
Readme for VXIPlug&Play Driver Version A.02.09 for E1412A
Driver documentation for the Keysight E1412A VXIplug&play Version A.02.09

发布说明 2007-03-22

TXT TXT 9 KB
E8404A Component Level Information
This packet includes component locators, schematics and parts lists with Keysight and manufacturer's part numbers.

参考指南 2007-02-01

PDF PDF 1.78 MB
E8403A Component Level Information
This packet includes component locators, schematics and parts lists with Keysight and manufacturer's part numbers.

参考指南 2007-02-01

PDF PDF 661 KB
E8401A Component Level Information
This packet includes component locators, schematics and parts lists with Keysight and manufacturer's part numbers.

参考指南 2007-01-01

PDF PDF 2.74 MB
Read me for VXIPlug&Play Driver Version A.01.03 for E98x0A Memory Modules

发布说明 2006-12-27

Simulation of Jittering Synchronization Signals for Video Interfaces (PN 4) - Application Note
This Product Note shows how Research and Development engineers use pulse generators of the Keysight 81100 Family for the development of interfaces ...

应用说明 2006-12-12

PDF PDF 382 KB
E1406A Component Level Information
This packet includes component locators, schematics and parts lists with Keysight and manufacturer's part numbers.

参考指南 2006-12-01

PDF PDF 5.84 MB
E3238S / 35688E Product Tour DVD

基本演示 2006-11-28

PDF PDF 185 Bytes

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页