这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

原子力显微镜

是德提供各种高精度原子力显微镜(AFM)来满足您的特殊研究需求。我们的仪器具有灵活的可配置性,您可以根据需要扩展系统能力。是德业界领先的环境/温度系统和流体处理能力可实现对电化学、聚合物科学和生命科学应用的出色控制。我们提供从1微米到90微米的扫描仪,它们可从上到下(top down)进行扫描,保护电子和压电元件不会因为流体或强对比成像环境而受到损坏。此外,创新的鼻锥设计可快速、轻松地改变成像模式。是德通过经验丰富的AFM应用科学家和技术服务人员为全球各地的用户提供出色支持,为您的研究提供必不可少的帮助。

原子力显微镜(AFM)是什么?

对比产品资料中的全部内容 (7)

  • N9418S 9500 Atomic Force Microscope (AFM) N9418S 9500 Atomic Force Microscope (AFM) (1) 

    N9418S 9500 Atomic Force Microscope (AFM)

    The Keysight 9500 AFM integrates revolutionary new Nano Navigator software, a high-bandwidth digital controller, and a state-of-the-art mechanical design to provide scan rates of up to 2 sec/frame (200x200 pixels).

  • N9417S 7500 Atomic Force Microscope (AFM) N9417S 7500 Atomic Force Microscope (AFM) (1) 

    N9417S 7500 Atomic Force Microscope (AFM)

    • Exceptional high resolution imaging with closed-loop scanner
    • Unparalleled environmental and temperature controlled
    • Atomic-resolution imaging with closed-loop 90μm scanner
    • Superior scanning in fluids and gases

  • N9417S/N9462B 7500 ILM Atomic Force Microscope N9417S/N9462B 7500 ILM Atomic Force Microscope (1) 

    N9417S/N9462B 7500 ILM Atomic Force Microscope

    Keysight’s 7500 inverted light microscope (ILM) system combines the power of a high-resolution atomic force microscope (AFM) with the direct optical viewing capability of an inverted optical microscope.

  • 5500 原子力显微镜(AFM)(N9410S) 5500 原子力显微镜(AFM)(N9410S) (1) 

    5500 原子力显微镜(AFM)(N9410S)

    The versatile Keysight 5500 AFM/SPM microscope is the ideal multiple-user research system, delivering all the advantages and performance that the entire series of Keysight modular AFM/SPM solutions has to offer.

  • N9613A 5500 AFM Controller Upgrade N9613A 5500 AFM Controller Upgrade (1) 

    N9613A 5500 AFM Controller Upgrade

    • New High bandwith controller for high-speed precision
    • New NanoNavigator software simplifies control, offers flexibility & the most popular modes
    • New Quick Sense for quantitative mapping of nanomechanical properties

  • 5600LS 原子力显微镜(AFM)(N9480S) 5600LS 原子力显微镜(AFM)(N9480S) (1) 

    5600LS 原子力显微镜(AFM)(N9480S)

    The Keysight 5600LS utilizes a fully addressable 200mm x 200mm stage and a new, low-noise AFM design to image large samples in air or smaller samples in liquid, and under temperature control.

  • 5500ILM 原子力显微镜(AFM) (N9435S) 5500ILM 原子力显微镜(AFM) (N9435S) (1) 

    5500ILM 原子力显微镜(AFM) (N9435S)

    The Keysight 5500 ILM system combines high-resolution AFM imaging with the direct optical viewing capability of an inverted light microscope to provide both atomic force and optical microscopy data.