这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

原子力显微镜和纳米压痕仪

1-25 / 33

排序:
5500 AFM Controller Upgrade - Data Sheet
Features of benefits of the new digital controller with the 5500 AFM

产品资料 2016-09-12

PDF PDF 685 KB
9500 AFM - Data Sheet
Data sheet for the new 9500AFM with quick Scan, New Nano Navigator software and New Auto Drive for quick automatic setting off parameters

产品资料 2016-09-06

PDF PDF 3.36 MB
Post Processing Pico Image Software for Keysight AFM Systems - Data Sheet
Pico Image surface imaging and analysis software is dedicated to Keysight AFMs and SPMs. It contains three levels for basic, advanced, and expert users. Standalone and network licenses are available.

产品资料 2016-07-02

PDF PDF 2.89 MB
Nano Indenter G200 - Data Sheet
Overview and specifications for the Nano Indenter G200

产品资料 2016-06-06

PDF PDF 1.90 MB
T150 UTM - Data Sheet
Overview of features & benefits of the T150 with specifications

产品资料 2015-07-31

PDF PDF 1000 KB
8500B Field-Emission Scanning Electron Microscope - Data Sheet
Features, benefits and specifications for the 8500B FE-SEM

产品资料 2015-05-22

PDF PDF 1.78 MB
7500 STM Scanner - Data Sheet

产品资料 2015-03-23

PDF PDF 104 KB
7500 Atomic Force Microscope (AFM) - Data Sheet

产品资料 2014-12-29

PDF PDF 4.40 MB
How to choose your MAC Lever - Technical Overview

技术总览 2014-12-09

PDF PDF 168 KB
Temperature Control - Data Sheet

产品资料 2014-11-17

PDF PDF 491 KB
Liquid Cell and Sample Plate - Data Sheet

产品资料 2014-11-06

PDF PDF 891 KB
Revolutionary Keysight Express Test Option for the Nano Indenter G200 - Data Sheet
Features, benefits and specifications for the Express Test Option for the G200 indenter

产品资料 2014-11-06

PDF PDF 473 KB
5600LS High Resolution Large Stage AFM - Data Sheet

产品资料 2014-11-06

PDF PDF 712 KB
PicoLITH, Keysight Lithography and Nanomanipulation Package – Data Sheet
Lithography and nanomanipulation software that provides for scanning probe microscopy (SPM) researchers. It allows users to sketch various shapes on a canvas (including lines, poly-lines, circles) that can then be mapped to a real sample surface.

产品资料 2014-11-03

PDF PDF 491 KB
MAC Mode - Data Sheet

产品资料 2014-11-03

PDF PDF 1.08 MB
Continuous Dynamic Analysis (CDA) Option - Data Sheet
Overview and specification of the CDA Option for the T150 UTM

产品资料 2014-07-31

PDF PDF 113 KB
New Enhanced Dynamic Contact Module (DCM II) Option - Data Sheet
Overview of the Dynamic Contact Module II for the G200 & G300 Nanoindenter

产品资料 2014-07-31

PDF PDF 196 KB
7500 ILM Atomic Force Microscope (AFM) - Data Sheet
The 7500 inverted light microscope (ILM) system combines the power of a high-resolution atomic force microscope (AFM) with the direct optical viewing capability of an inverted optical microscope.

产品资料 2014-05-07

PDF PDF 135 KB
AFM - Enabled Scanning Electrochemical Microscope (SECM) - Data Sheet
The AFM combined with SECM mode is a seamlessly integrated technology package that enables scientists to perform scanning electrochemical microscopy (SECM) on conductive and insulating samples with a state-of-the-art atomic force microscope

产品资料 2014-04-21

PDF PDF 103 KB
5500 Atomic Force Microscope (AFM) - Data Sheet

产品资料 2013-08-30

5600LS AFM Enhanced Sample Versatility: 300mm Wafer Vacuum Chuck

产品资料 2013-03-01

PDF PDF 131 KB
5600LS AFM Enhanced Sample Versatility: 2-Inch Multi-Sample Wafer Vacuum Chuck

产品资料 2013-03-01

PDF PDF 135 KB
Scripting Interface for Enhanced Control of Keysight AFM Systems - Data Sheet
Keysight PicoScript is an optional scripting interface package that greatly enhances the capabilities of Keysight PicoView, the imaging and analysis software that controls all Keysight AFM systems.

产品资料 2011-12-01

PDF PDF 116 KB
EC-AFM: Engineered for Electrochemistry - Data Sheet

产品资料 2011-10-06

PDF PDF 411 KB
NanoSuite Software - Data Sheet
Overveiw of NanoSuite Indenter software with features and benefits

产品资料 2011-02-09

PDF PDF 407 KB

1 2 下一页