与专家交流

用于 X 系列信号分析仪的 X 系列测量应用软件

  • 适用于 X 系列信号分析仪的程序库,包含超过 25 种测量应用软件
  • 在购买仪器时安装
  • 可在升级现有仪器时单独订购
  • 在 X 系列信号分析仪中运行 MATLAB 和 89600 VSA 等软件
  • 不是所有测量应用软件都适用于全部 X 系列信号分析仪
     

对比产品资料中的全部内容 (52)

Find Signal/Spectrum Analyzer Software

  • N9063C Analog Demodulation Measurement Application with Multi-Touch User Interface for UXA N9063C Analog Demodulation Measurement Application with Multi-Touch User Interface for UXA (1) 

    N9063C Analog Demodulation Measurement Application with Multi-Touch User Interface for UXA

    • Multi-touch user interface
    • One-button measurements for AM, FM, PM and FM stereo signals
    • Display modulation metrics: AM depth, FM/PM deviation, THD, SINAD, FM stereo
    • Available as a post-purchase upgrade

  • N9068C Phase Noise Measurement Application with Multi-Touch User Interface for UXA N9068C Phase Noise Measurement Application with Multi-Touch User Interface for UXA (1) 

    N9068C Phase Noise Measurement Application with Multi-Touch User Interface for UXA

    • 1-touch measurements for analyzing phase noise in frequency domain (log plot) & time domain (spot frequency)
    • Compatible with PSA & ESA spectrum analyzer phase noise measurement personality in measurement science
    • 100% code compatibility to any other X-Series signal analyzers

  • N9069C Noise Figure Measurement Application with Multi-Touch User Interface for UXA N9069C Noise Figure Measurement Application with Multi-Touch User Interface for UXA (1) 

    N9069C Noise Figure Measurement Application with Multi-Touch User Interface for UXA

    • Noise figure/gain measurements
    • One-button measurements: noise figure, gain, Y-factor, effective temperature, and hot/cold power density
    • Supports SNS 346 Series noise sources and U7227x Series USB preamps
    • Available as a post-purchase upgrade

  • N9071A GSM / EDGE 测量应用软件 N9071A GSM / EDGE 测量应用软件 (1) 

    N9071A GSM / EDGE 测量应用软件

    N9071A GSM / EDGE 测量应用软件

  • N9080B LTE/LTE-Advanced FDD Measurement Application N9080B LTE/LTE-Advanced FDD Measurement Application (1) 

    N9080B LTE/LTE-Advanced FDD Measurement Application

    • LTE and LTE-Advanced FDD per 3GPP release 8 to 11
    • Uplink and downlink in a single option
    • Carrier aggregation with up to five component carriers
    • Runs inside PXA, MXA and EXA signal analyzers with Windows 7 operating system (standard)

  • N9082B LTE/LTE-Advanced TDD Measurement Application N9082B LTE/LTE-Advanced TDD Measurement Application (1) 

    N9082B LTE/LTE-Advanced TDD Measurement Application

    • LTE and LTE-Advanced TDD per 3GPP release 8 to 11
    • Uplink and downlink in a single option
    • Carrier aggregation with up to five component carriers
    • Runs inside PXA, MXA and EXA signal analyzers with Windows 7 operating system (standard)

  • N6171A MATLAB 软件 N6171A MATLAB 软件 (1) 

    N6171A MATLAB 软件

    • 创建任意波形
    • 定制测量和数据分析例程
    • 创建仪器应用程序和测试系统
    • 自动执行测量、信号生成和报告生成
       

  • N9083A  多标准无线(MSR)测量应用软件 N9083A 多标准无线(MSR)测量应用软件 (1) 

    N9083A 多标准无线(MSR)测量应用软件

    多标准无线(MSR)测量应用软件

  • N9068A 相位噪声测量应用软件 N9068A 相位噪声测量应用软件 (1) 

    N9068A 相位噪声测量应用软件

    N9068A 相位噪声测量应用软件

  • N9069A 噪声系数测量应用软件 N9069A 噪声系数测量应用软件 (1) 

    N9069A 噪声系数测量应用软件

    N9069A噪声系数测量应用软件适用于Keysight X系列信号分析仪,可进行高达26.5 GHz的自动噪声系数和增益测量,并支持Keysight SNS系列噪声源。

相关行业和技术