E6567E cdma2000/1xEV-DO/LTE Wireless Test Manager
Last updated: Dec/2012
Copyright 1999-2012 Agilent Technologies
All Rights Reserved
This document describes the features that are in the Agilent Technologies E6567E cdma2000/1xEV-DO/LTE Wireless Test Manager releases. This document contains the original features, as well as enhancements that have been added over time. To get answers to frequently asked questions, as well as details on how to fix known problems, go to the web page http://www.agilent.com/find/E6567D or http://www.agilent.com/find/E6567E and select the Technical Support link.
Select the appropriate link below to view the required release.
E.02.00
Release Dec 2012 (Support
E6621A PXT LTE4 release, additional LTE Bandwidth: 1.4MHz, 3MHz, 15.MHz, LTE
Blind Channel/BW Handover, LTE Loop for channel/band handovers, new LTE TCs
support)
E.01.00 Release May 2012 (Support E6621A PXT LTE3 release, LTE TDD measurements and more)
D.01.01 Release Feb 2012 (update release)
E6621A/PXT Requirements: WTM E.02.00 is
compatible with E6621A release versions v6.4.1.x (LTE4 releases)
Additional functionality to E.01.00 Release May 2012 as
following:
·
LTE Blind Channel Handover
This test step has been added to perform blind frequency/channel handovers on the same LTE operating band using LTE4 PXT feature.
The blind handover works with one scenario and using the destination channel/frequency message overwrites.
·
LTE Channel Bandwidth Handover
This test step has been added to perform channel bandwidth on the same LTE operating band/frequency
The bandwidth handover works with one PXT scenario having one handover RRC Message per channel bandwidth.
· LTE General On/Off Time Mask
This test step has been added to support test case 6.3.4.1 General ON/OFF time mask defined in TS 36.521-1.
· LTE Aggregate Power Control Tolerance
This test step has been added to support test case 6.3.5.3 Aggregate Power Control Tolerance defined in TS 36.521-1.
·
LTE Initial Setup
- Chan bandwidth setting has been extended to include all the bandwidths: 1.4MHz, 3.0MHz, 5MHz, 10MHz, 15MHz, 20MHz.
- Transmission Mode has been added: TM1, TM2, TM3, TM4, TM6.
·
Start Loop
Start Loop has been extended for LTE channel and band handovers.
The new Loop Parameters implying a blind handover at every loop iteration are:
- LTE DL EARFCN: indicating new DL EARFCN
- LTE DL/UL EARFCN Table: each entry in the table indicates new DL/UL EARFCN
- LTE Band Table: each entry in the table indicates new Band and DL/UL EARFCN
E6621A/PXT Requirements: WTM E.01.00 is
compatible with E6621A release versions v6.3.1.x (LTE3 releases)
Additional functionality to D.01.01
Release Feb 2012 as following:
·
LTE
UE Maximum Output Power
·
LTE
Maximum Power Reduction
·
LTE
Minimum Output Power
·
LTE
Frequency Error
·
LTE
Error Vector Magnitude
·
LTE
Carrier Leakage
·
LTE
EVM Equalizer Spectrum Flatness
·
LTE
Occupied Bandwidth
·
LTE
Spectrum Emission Mask
·
LTE
Adjacent Channel Leakage Power Ratio
·
LTE
Reference Sensitivity Level
·
LTE
Maximum Input Level
·
LTE
Tiered RX Reference Sensitivity Search
·
LTE
Tiered RX Reference Sensitivity Search AT UE Power
·
LTE
Quick Test
·
LTE
Initial Setup
·
LTE
PXT Reset
·
LTE
PXT Emulation Run State
·
LTE
UE Connect
·
LTE
UE Disconnect
·
LTE
Channel Handover
·
LTE
Band Handover
"Overwrite" means that the user can set this
parameter dynamically without change of the PXT user scenario.
For example,
a user can use the same LTE test plan for different LTE channel bandwidths, LTE
operating bands, and so on.
The LTE Initial Setup test step has been
modified / extended for the following parameters in table below.
DL Channel (extended) |
extended to supoprt
new LTE bands 0:5379 or 5730:8689 or
36000:45589
|
E UTRA Band (extended) |
extended to support new LTE bands: 1.:25 or 33..43 |
Channel Bandwidth (new) |
new parameter: 5 MHz, 10 MHz, 20 MHz |
Scenario File Name Prefix (modified) |
new default PXT scenario: FDD_NonCombined_v6.3 |
pMax (new) |
new parameter: -50..30 |
p0 NominalPUSCH
(new) |
new parameter: -126..24 |
P0 UE PUSCH (new) |
new parameter: -8..7 |
NS Value Additional Spectrum
Emission (new) |
new parameter: 1..32 |
Sec Authentication Algorithm (new) |
Dummy, MILENAGE |
Security Key Option (new) |
OP, OPc |
Sec OP Value (new) |
String (128 bits) |
Sec OPc
Value (new) |
String (128 bits) |
·
LTE EVM Equalizer Spectrum Flatness
This test step has been modified to be
aligned with 36.521-1 and display Range 1 and/or Range 2 Spectrum Flatness Max Peak to Peak (dB) depending on the uplink signal
frequency:
·
LTE Tiered RX Reference Sensitivity Search
RSRP measurements have been added so WTM
user might wish to turn on/off the RSRP (reference signal received power) UE
measurements while searching for the reference sensitivity of the device under
test.
·
LTE Tiered RX Reference Sensitivity Search
AT UE Power
RSRP measurements have been added so WTM user
might wish to turn on/off the RSRP (reference signal received power) UE
measurements while searching for the reference sensitivity of the device under
test at a specified UE power.
·
LTE Channel Handover
This test step has been added to perform blind frequency/channel handovers on the same LTE operating band
·
LTE Band Handover
This test step has been added to perform a band handover (blind frequency handover) to a specified new frequency of potentially a different LTE operating band.
·
Send Receive GPIB With Wait Timer
This test step is similar to old Send Receive GPIB test step. The difference is that this new test step has a new table GPIB Commands with Specs and Wait Timer in which one column in the data base has been added Wait Time (Seconds). After executing the SCPI command WTM will wait the configured amount of time before proceeding to the next row in the table for the following SCPI command to send.
Two new LTE
test plans have been created and database have been updated to allow the user
to reuse this LTE test plan for any channel bandwidths and any LTE operating
bands
- LTE FDD Test Plan: standard default LTE FDD testing
- LTE TDD Test Plan: standard
default LTE TDD testing
- Database: has been modified for new parameters and new default test
points
Same functionality as D.01.00 Release July 2011 with the following bug fix:
DLL details: New WTM Framework 1.9.3
- Fixed Send Receive GPIB with E6621A.
- Fixed E6621A setting of user defined security K value
Wireless Test
Manager Modifications
Supported 8960 Test Applications
Supported E6621A Firmware and Hardware
Uninstalling older software versions
Uninstalling all software versions
The USB security key is not recognized after
installation
??? <reference number> being displayed in the WTM UI
Issues known at shipment release
Issues discovered after release
To see the latest information for the E6567D go to the Agilent Technologies web site http://www.agilent.com/find/E6567D.
1. Added support for the E6621A PXT
2. Added new LTE Test Steps that use the E6621A PXT
3. Added support for Windows 7 operation system
The following TAs are supported by
the D.01.00 release of the E6567D.
E1987A |
A.05.18 or later |
E1962B |
B.12.12 or later |
E1966A |
A.07.13 or later |
The following is required for the E6621A PXT to be supported
by the D.01.00 release of the E6567D:
|
|
If the non-NET versions of Wireless Test Manager are
uninstalled after the NET version of Wireless Test Manager is installed, the
non-NET Wireless Test Manager selection will remain in the Start Programs Menu.
You can safely delete this menu item if you desire.
To completely remove both non-NET versions of
Wireless Test Manager and the NET version of Wireless Test Manager, first
uninstall all versions of the NET version of Wireless Test Manager (See
ReadMe.txt section 1.3) prior to uninstalling the non-NET Wireless Test
Manager.
Situation: You try to run Wireless
Test Manager(WTM), but WTM prompts you with the
message "No security or incorrect security key found." even though
the security key is inserted into a USB port; or when you insert the security
key into a USB port, the Windows Found New Hardware Wizard appears and wants
you to install a device driver for the security key.
Solution: This problem is usually caused when the key was in the USB port during the WTM installation. This interferes with the installation of the Sentinel Security Key files. Perform the following steps to correct the problem:
a. Cancel or exit from any prompts.
b. Remove the USB security key from the USB port.
c. Close all applications that are running.
d. Check to see that the SentinelKeyW.DLL is installed in the Windows System32 directory. If the file is not present in the System32 directory, copy the SentinelKeyW.dll from the Sentinel directory on the Wireless Test Manager installation CD to the Windows System32 directory on your PC.
e. Run the SentinelSystemDriverInstaller.exe program in the Sentinel directory on the WTM installation CD to reinstall the drivers.
f. Insert the Security Key into a USB port on your PC.
g. The Security Key should be recognized next time you run Wireless Test Manager.
Back-up files were created for the language files located in the directories below the ".../WirelessTestManager/Common/" level in case they are written over when installing an older version of the Wireless Test Manager. The release date of this version of the WTM is appended to the name of these language files.
Situation1:
If any E656xA application (VB6 WTM) is installed after an E656xC/N588xA
application (.NET WTM) has been installed, the Agilent WTM framework language
files (.lng) will be overwritten by the older language files. This will result
in ??? <reference number> showing up on some
WTM user interface objects. This is due to old language files not containing
the new messages added in .NET WTM.
Situation2: If E6560C 1.0 application is installed after any newer E656xC/N588xA
application has been installed.
Solution: Restore the backup language file for the appropriate UI (Exec & wizard) that was created when the E656xA or E6560C 1.0 application was installed.
Example: If the E6562A application is installed after the E6562C then a file called 'English10152004.lng' (where 10152004 is the file date of the E6562C installed language file) will need to be renamed or copied to replace the 'English.lng' in the default installation directory 'C:\Program Files\Agilent\WirelessTestManager\Common\ExecLocalization'. The 'English10152004.lng' file in the default installation directory 'C:\Program Files\Agilent\WirelessTestManager\Common\WizardLocalization' will also need to be renamed or copied to replace the 'English.lng' in that directory.
The localization utility tool (LocalizeUtility.exe) may not work if
Visual Studio .Net is not installed.
To find the latest information about component and application release
notes, visit the following Agilent Technologies web site http://www.agilent.com/find/E6567D and look for any release note information.
·
WTM will only support a GPIB interface on the
E6621A.
·
WTM
will not support Debug mode with the E6621A.
The following components will be installed with the Development installation of this release:
<Target
Directory>\E6567E\RunTime E6567E_CDMA_LTE_SAM_Net.exe Agilent.WTM.cmctaMoM.dll Agilent.WTM.xmctaMoM.dll |
Revision 1.3.0.0 Revision 2.2.0.0 Revision 2.2.0.0 |
|
|
|
|
<Target Directory>\Common Agilent.WTM.cmctaMoM.dll Agilent.WTM.xmctaMoM.dll TestPlanMover.exe LocalizeUtility.exe WTMDataAnalyzer.exe |
Revision 2.2.0.0 Revision 2.2.0.0 Revision 1.5.0.0 Revision 1.1.0.0 Revision 1.3.0.0 |
|
|
|
|
<Target Directory>\Common\NETWizards Agilent.WTM.AddInstrumentControl.dll Agilent.WTM.AddWirelessTest.dll Agilent.WTM.AddInstrumentControl05.dll Agilent.WTM.AddWirelessTest05.dll |
Revision 1.2.0.0 Revision 1.2.0.0 Revision 1.0.0.0 Revision 1.0.0.0 |
|
|
|
|
<Target Directory>\Common\NetWTMVersion1.X\Assemblies Agilent.WTM.Exec.dll Agilent.WTM.ag34970MoM.dll Agilent.WTM.gpioMoM.dll Agilent.WTM.psmtMoM.dll Agilent.WTM.MoMMUIServices.dll Agilent.WTM.MSJRO.Interop.dll Agilent.WTM.PathEffectServices.Interop.dll ScDerivedControls.dll ScUserControls.dll Agilent.WTM.ag14565BMoM.dll ag14565BSignedInterop.dll |
Revision 1.9.3.0 Revision 1.1.0.0 Revision 1.1.0.0 Revision 1.3.0.0 Revision 1.0.0.0 Revision 2.6.0.0 Revision 1.0.0.0 Revision 1.0.1389.23550 Revision 1.0.1389.23557 Revision
1.1.0.0 Revision
1.1.0.0 |
|
|
|
|
<Target Directory>\WINNT\Assembly (Win2k) <Target Directory>\WINDOWS\Assembly (XP) Agilent.WTM.ag34970MoM.dll Agilent.WTM.Exec.dll Agilent.WTM.gpioMoM.dll Agilent.WTM.psmtMoM.dll Agilent.WTM.MoMMUIServices.dll Agilent.WTM.MSJRO.Interop.dll Agilent.WTM.PathEffectServices.Interop.dll policy.1.0. Agilent.WTM.ag34970MoM policy.1.0. Agilent.WTM.ag34970MoM policy.1.0. Agilent.WTM.Exec policy.1.0. Agilent.WTM.Exec policy.1.1. Agilent.WTM.Exec policy.1.2. Agilent.WTM.Exec policy.1.3. Agilent.WTM.Exec policy.1.4. Agilent.WTM.Exec policy.1.5. Agilent.WTM.Exec policy.1.6. Agilent.WTM.Exec policy.1.7. Agilent.WTM.Exec policy.1.8. Agilent.WTM.Exec policy.1.9. Agilent.WTM.Exec policy.1.9.1 Agilent.WTM.Exec policy.1.0. Agilent.WTM.gpioMoM policy.1.0. Agilent.WTM.gpioMoM policy.1.0. Agilent.WTM.MoMMUIServices policy.1.0. Agilent.WTM.PathEffectServices.Interop policy.1.0. Agilent.WTM.psmtMoM policy.1.0. Agilent.WTM.psmtMoM policy.1.1. Agilent.WTM.psmtMoM policy.1.2. Agilent.WTM.psmtMoM policy.2.6. Agilent.WTM.MSJRO.Interop ScDerivedControls.dll ScUserControls.dll Agilent.WTM.ag14565BMoM.dll ag14565BSignedInterop.dll |
Revision 1.1.0.0 Revision 1.8.0.0 Revision 1.1.0.0 Revision 1.3.0.0 Revision 1.0.0.0 Revision 2.6.0.0 Revision 1.0.0.0 Revision 1.0.0.0 Revision 1.1.0.0 Revision 1.9.3.0 Revision 1.9.3.0 Revision 1.9.3.0 Revision 1.9.3.0 Revision 1.9.3.0 Revision 1.9.3.0 Revision 1.9.3.0 Revision 1.9.3.0 Revision 1.9.3.0 Revision 1.9.3.0 Revision 1.9.3.0 Revision 1.9.3.0 Revision 1.0.0.0 Revision 1.1.0.0 Revision 1.0.0.0 Revision 1.0.0.0 Revision 1.0.0.0 Revision 1.3.0.0 Revision 1.3.0.0 Revision 1.3.0.0 Revision 2.6.0.0 Revision 1.0.1389.23550 Revision 1.0.1389.23557 Revision 1.1.0.0 Revision 1.1.0.0 |
|
|
|
|
C:\Program Files\Common Files\Agilent Shared\Wireless PathEffectSvc.dll |
Revision 1.1.0.0 |
|
|
|
|
|
|
|
To find information about technical support, equipment service and
repair, and training, visit the following Agilent Technologies web site:
For product information: http://www.agilent.com/find/E6567D
or http://www.agilent.com/find/E6567E
For Agilent contact
information: http://www.agilent.com/find/contactus