Agilent Technologies

34980A IVI Driver and VB60 Measurement Example Program

34980A IVI Driver and VB60 Measurement Example Program

This program sets the 34980A for 2 simple scans that make both DCV and type J 
thermocouple temperature measurements. The program also checks the instrument and 
module identification to make sure there is communication between the 34980A and the 
computer, and the correct module is installed. The returned data is entered into a 
list box.

This program uses the Agilent IVI COM objects to program the instrument. To use the 
IO object in another Visual Basic project, set the reference to include the library 
in the Project/References menu:
   IVI Agilent34980A (Agilent Technologies) 1.2 Type Library"

This program is an example program intended for use with Microsoft Visual Basic 6.0
and the Agilent IVI COM driver for the 34980A.


Date: September 21, 2005
Version: 1.0.0.0
Language: Microsoft(r) Visual Basic version 6.0
Operating System: Windows(r) 98SE, NT 4.0, 2000, XP
Library: IVI Agilent34980A (Agilent Technologies) 1.2 Type Library
        Agilent IO Library Suite 14.0 or above


Microsoft, Windows, NT, XP are registered trademarks of Microsoft Corporation


Copyright (c) 2005 Agilent Technologies Inc. All rights reserved.

You have a royalty-free right to use, modify, reproduce and distribute these example 
files (and/or any modified version) in any way you find useful, provided that you 
agree that Agilent has no warranty, obligations or liability for any Sample 
Application Files.

Agilent Technologies will not modify the program to provide added
functionality or construct procedures to meet your specific needs.


© Agilent 2000-2006