Agilent Technologies

34950A IVI and VCNET 2005 User Generated Trace Example

This program is an example program that can be used to generate a user defined trace
on the 34950A module. The user can select/enter all the appropriate parameters and
generate a waveform. The parameters are: Clock Source, Channel Width, Logic Polarity,
High Level Value, Handshake Rate, Number of Times for Trace Output, Slot and Channel
Number, and trace data entry. The program uses the Synchronous Strobe for the trace.

The program was developed in Microsoft® Visual C++ .NET 2005 as a WIN32 project.

This program uses the Agilent 34980A IVI COM objects and 34950A COM objects
to program the instrument.


Date: August 16, 2006
Version: 1.0.0.0
Language: Microsoft® Visual C++ .NET 2005
Operating System: Windows(r) NT 4.0, 2000 Professional, XP
Library: Agilent34980A.Interop
     Agilent34950A.Interop
     IviDmm 3.0 Type Library
     IviDriver 1.0 Type Library
     IviSwtch 3.0 Type Library
     Agilent IO Library Suite 14.0 or above
IVI Driver version: 1.3.7.0


Microsoft, Windows, NT, XP are registered trademarks of Microsoft Corporation


Copyright (c) 2006 Agilent Technologies Inc. All rights reserved.

You have a royalty-free right to use, modify, reproduce and distribute these example 
files (and/or any modified version) in any way you find useful, provided that you 
agree that Agilent has no warranty, obligations or liability for any Sample 
Application Files.

Agilent Technologies will not modify the program to provide added
functionality or construct procedures to meet your specific needs.

top of page


© Agilent 2000-2006