Agilent Technologies

34951A IVI C and VCNET 2005 User Generated Trace Example

This program is an example program that can be used to generate a standard waveform
trace or user defined trace on the 34951A module. The user can select/enter all the
appropriate parameters and generate a waveform. The parameters are: clock source,
trigger, frequency, points, number of times for a trace output, slot and channel
number, and voltage and offset levels.

The program requires the 34951A module.

This program uses the IVI-C driver. Also needed is the ag34980A.h file located in:
"C:\Program Files\IVI\Include". Also, if the ivi.h, iviDmm.h, and iviSwtch.h files
are not in the folder, they must be added. They can be downloaded from the National
Instruments web page. They are part of the NI IVI Compliance files; use the latest
version. Executing the IVI Compliance files copies the files into the appropriate
folder.

The program was developed in Microsoft® Visual C++ .NET 2005 as a WIN32 project.


Date: August 16, 2006
Version: 1.0.0.0
Language: Microsoft(r) Visual C++ .NET 2005
Operating System: Windows(r) NT 4.0, 2000 Professional, XP
VISA Version: Use Agilent I/O Library Suite 14.0 or above IVI Driver version: 1.3.7.0

Microsoft, Windows, NT, XP are registered trademarks of Microsoft Corporation


Copyright (c) 2006 Agilent Technologies Inc. All rights reserved.

You have a royalty-free right to use, modify, reproduce and distribute these example 
files (and/or any modified version) in any way you find useful, provided that you 
agree that Agilent has no warranty, obligations or liability for any Sample 
Application Files.

Agilent Technologies will not modify the program to provide added
functionality or construct procedures to meet your specific needs.

top of page


© Agilent 2000-2006