Agilent Technologies

IVI COM:34410A, 34411A IVI and C#.NET Sampled Measurements Example Program


This program sets the 34410A or 34411A for 10 DCV measurements on the 10V range with
a 1 second delay between the measurements. The measurements are started with an
immediate trigger.

This program uses the Agilent IVI COM objects to program the instrument.
To use the IO object in another C# project, set the reference to
include the following libraries under the project's References menu:
     Agilent.Agilent34410A.Interop
     Ivi.Dmm.Interop
     Ivi.Driver.Interop

The program was developed in Microsoft® C# (C Sharp) .NET 2003


Date: April 19, 2006
Version: 1.0.0.0
Language: Microsoft(r) C# .NET 2003
Operating System: Windows(r) NT 4.0, 2000 Professional, XP
Library: Agilent IO Suite 14.0 or above
     Agilent.Agilent34410A.Interop
     Ivi.Dmm.Interop
     Ivi.Driver.Interop


Microsoft, Windows, NT, XP are registered trademarks of Microsoft Corporation


Copyright (c) 2006 Agilent Technologies Inc. All rights reserved.

You have a royalty-free right to use, modify, reproduce and distribute these example 
files (and/or any modified version) in any way you find useful, provided that you 
agree that Agilent has no warranty, obligations or liability for any Sample 
Application Files.

Agilent Technologies will not modify the program to provide added
functionality or construct procedures to meet your specific needs.


© Agilent 2000-2006