Contact an Expert

Genesys Product Structure & Options Summary

Genesys can be purchased in affordable bundles, from the prerequisite W1320BP Genesys Core, to the most powerful W1338BP that contains all system, circuit, electromagnetic and synthesis capabilities.

Core design environment, linear simulator, optimization, layout, 3D view, statistics Filter & Match synthesis for lumped and distributed networks Synthesis for passive and active components, includes Filter & Match System architecture and frequency planning simulators Modulated RF simulation for systems and circuits Circuit time- & frequency-domain nonlinear simulators EM Planar 3D electromagnetic simulator (Momentum GXF) W1320BP Genesys Core Bundle - Genesys Core is an integrated RF/MW design environment that includes design management, schematic capture, board layout, linear and statistical simulation, optimization, data analysis and 3D visualization. W1321BP Genesys Core, Filter, Match Bundle - Comprehensive filter & matching network synthesis for lumped and distributed circuit topologies integrated with Genesys Core. Enables routine RF/MW passive circuit design tasks to be performed at least 10x faster. W1322BP Genesys Core, Synthesis Bundle - The industry’s widest coverage of circuit synthesis capabilities integrated with Genesys Core for designing active & passive RF/MW components, including filters & matching networks, at least 10x faster. W1323BP Genesys Core, System Bundle - RF system architecture and frequency planning simulators with unique root-cause analysis integrated with Genesys Core enable consistently optimal RF architecture designs. W2362EP RF Architect & Synthesis Bundle - Unique RF Architecture Design tools that transfer RF schematics into ADS, where system implementation and performance can be verified. W1324BP Genesys Core, Synthesis, Circuit Bundle - Nonlinear time- & frequency-domain (harmonic balance) circuit simulators and full synthesis capabilities integrated with Genesys Core enable fast, accurate and optimal design of nonlinear RF/MW components. W1325BP Genesys Core, Synthesis, EM Bundle - 3D planar EM Simulator (Momentum GXF) combined with full synthesis capabilities integrated with Genesys Core enable linear RF/MW component designs to include effects of bond pads & proximity couplings for accurate frequency response analysis. W1326BP Genesys Core, Synthesis, Circuit, System Bundle - RF system & circuit co-simulation with synthesized active & passive circuit components is integrated with Genesys Core to enable fast RF system design & optimization with circuit level components for efficient multi-function system integration. W1327BP Genesys Core, Synthesis, Circuit, EM Bundle - 3D planar EM simulator combined with full synthesis & nonlinear circuit simulators are integrated with Genesys Core to enable fast optimal linear & nonlinear RF/MW component designs which accurately account for RF board pad & coupling effects. W1328BP Genesys Core, Synthesis, Circuit, System, EM Bundle - Powerful Genesys integrated bundle with full synthesis, circuit, system and 3D planer EM simulators integrated with Genesys Core to enable the most versatile and complete RF/MW board design capabilities for system and circuit components. W1333BP Genesys Core, System, Modulated RF Bundle - RF system architecture, Modulated RF dataflow, and frequency planning simulators with unique root-cause analysis integrated with Genesys Core enable consistently optimal RF architecture designs. W2372EP RF Architect, Synthesis, Modulated RF Bundle - RF Architecture Design and complete Circuit Synthesis tools with one-click schematic transfer from Genesys to Advanced Design System (ADS). Includes Modulated RF analysis of EVM, BER, and ACPR with LTE-3GPP and WLAN 802.11ac verification. W1336BP Genesys Core, Synthesis, Circuit, System, Modulated RF Bundle - Genesys bundle with full synthesis, circuit, system, & modulated RF dataflow simulators integrated with Genesys Core to enable complete RF/MW board design capabilities for circuits & systems. Includes LTE-3GPP & WLAN 802.11ac verification. W1338BP Genesys Core, Synthesis, Circuit, System, Modulated RF, EM Bundle - The most powerful Genesys integrated bundle with full synthesis, circuit, system, modulated RF & 3D planer EM simulators integrated with Genesys Core to enable the most versatile and complete RF/MW board design capabilities for circuits & systems.

Pricing & Quotes: Click a specific product model number above, then click the "Add to Instant Quote" button on the product page.

Genesys Bundles

Model1 / Description Thumbnail

W1338BP Genesys Core, Synthesis, Circuit, System, Modulated RF, EM Bundle
The most powerful Genesys integrated bundle with full synthesis, circuit, system, modulated RF and 3D planer EM simulators integrated with Genesys Core to enable the most versatile and complete RF/MW board design capabilities for circuits and systems.
W1338BP Genesys Core, Synthesis, Circuit, System, Modulated RF, EM Bundle

W1336BP Genesys Core, Synthesis, Circuit, System, Modulated RF Bundle
Genesys bundle with full synthesis, circuit, system, and modulated RF dataflow simulators integrated with Genesys Core to enable complete RF/MW board design capabilities for circuits and systems. Includes LTE-3GPP and WLAN 802.11ac verification.
W1336BP Genesys Core, Synthesis, Circuit, System, Modulated RF Bundle

W2372EP RF Architect & Synthesis, Modulated RF Bundle
RF Architecture with Modulated RF analysis of EVM, BER and ACPR, Frequency Planning and Complete Circuit Synthesis bundle specifically created for Advanced Design System (ADS) users. Includes LTE-3GPP and WLAN 802.11ac verification.
W2372EP RF Architect & Synthesis, Modulated RF Bundle

W1333BP Genesys Core, System, Modulated RF Bundle
RF system architecture, Modulated RF dataflow, and frequency planning simulators with unique root-cause analysis integrated with Genesys Core enable consistently optimal RF architecture designs.
W1333BP Genesys Core, System, Modulated RF Bundle
W1328BP Genesys Core, Synthesis, Circuit, System, EM Bundle
Powerful Genesys integrated bundle with full synthesis, circuit, system and 3D planer EM simulators integrated with Genesys Core to enable the most versatile and complete RF/MW board design capabilities for system and circuit components.
W1328BP Genesys Core, Synthesis, Circuit, System, EM Bundle
W1327BP Genesys Core, Synthesis, Circuit, EM Bundle
3D planar EM simulator combined with full synthesis and nonlinear circuit simulators are integrated with Genesys Core to enable fast optimal linear and nonlinear RF/MW component designs which accurately account for RF board pad and layout coupling effects to reduce hardware iterations downstream.
W1327BP Genesys Core, Synthesis, Circuit, EM Bundle
W1326BP Genesys Core, Synthesis, Circuit, System Bundle
RF system and circuit co-simulation with synthesized active and passive circuit components are integrated with Genesys Core to enable fast RF system design and optimization with circuit level components for fast and optimal multi-function system integration.
W1326BP Genesys Core, Synthesis, Circuit, System Bundle
W1325BP Genesys Core, Synthesis, EM Bundle
3D planar EM Simulator (Momentum GXF) combined with full synthesis capabilities integrated with Genesys Core enable linear RF/MW component designs to include effects of bond pads and proximity couplings for enhanced physical simulation accuracy to reduce hardware iterations downstream.
W1325BP Genesys Core, Synthesis, EM Bundle
W1324BP Genesys Core, Synthesis, Circuit Bundle
Harmonic Balance frequency-domain and Spice transient time-domain circuit simulators and full synthesis capabilities integrated with Genesys Core enable fast, accurate and optimal design of linear and nonlinear RF/MW components.
W1324BP Genesys Core, Synthesis, Circuit Bundle
W2362EP RF Architect & Synthesis Bundle
RF Architecture, Frequency Planning and Complete Circuit Synthesis bundle specifically created for Advanced Design System (ADS) users to further enhance design productivity. Can also run as standalone Genesys bundle.
W2362EP RF Architect & Synthesis Bundle
W1323BP Genesys Core, System Bundle
RF system architecture and frequency planning simulators with unique root-cause analysis integrated with Genesys Core enable consistently optimal RF architecture designs to save costs and time downstream.
W1323BP Genesys Core, System Bundle
W1322BP Genesys Core, Synthesis Bundle
The industry’s widest coverage of circuit synthesis capabilities integrated with Genesys Core for designing active and passive RF/MW components, including filters and matching networks, at least 10x faster.
W1322BP Genesys Core, Synthesis Bundle
W1321BP Genesys Core, Filter, Match Bundle
Comprehensive filter and matching network synthesis for lumped and distributed circuit topologies integrated with Genesys Core. Enables routine RF/MW passive circuit design tasks to be performed at least 10x faster.
W1321BP Genesys Core, Filter, Match Bundle
W1320BP Genesys Core
Genesys Core is an integrated RF/MW design environment that includes design management, schematic capture, board layout, linear and statistical simulation, optimization, data analysis, test instrument links and 3D layout and EM data visualization.
W1320BP Genesys Core
Notes:
  1. The model numbers on this page reflect node-locked perpetual licenses (BP/EP suffix). Subscription or Time-based (BT/ET suffix) and Floating license configurations are also available. For more information, refer to Genesys Licensing Options.
  2. For a printable copy of this information and more, download the latest Genesys Brochure.
  3. Learn about Genesys System Requirements.
  4. For more general information on Genesys, refer to Genesys RF and Microwave Design Software..