Overview

Command Expert supports:

For the latest version of this table, visit www.keysight.com/find/commandexpert

How To Use: Configure the Offline PC to Use the Downloaded Installation Files

  1. Unzip the download of the 'offline command sets' to an empty folder (note you do not need to unzip all of the command set's individual zip files).
  2. Start Command Expert on the offline PC.
  3. Choose File > Options.
  4. Choose Browse... from the Command Set Source drop-down menu.
  5. Command Expert displays a dialog box to let you choose a folder.
  6. Select the folder containing the SCPI command set installation files and click OK.
  7. Command Expert scans the selected folder for SCPI command sets. When the scan is complete, Command Expert displays a message box listing the command sets it found.
  8. Click OK in the message box.
  9. Click OK again to exit the Options dialog box.
  10. At this point, Command Expert on the offline PC is configured to use a folder to obtain command sets, instead of the Command Expert server. You can now install and repair command sets as usual using the New Instrument and Manage Command Sets dialogs. Of course, you have access only to the command sets you copied to the offline PC.

Instruments Supported by Command Expert

SCPI Command Sets
Command Set Name Last updated for Firmware Version Supported Models
11713 Attenuator Switch Drivers A.01.07 11713B, 11713C
33210 Function Arb Generators 1.04 33210A
33220 Function Arb Generators 1.08 33220A
33250 Function Arb Generators 2.04 33250A
33500 Series Function / Arbitrary Waveform Generators 1.12 33521A, 33522A
33500B/33600A Series Function / Arbitrary Waveform Generators 2.09 33509B, 33510B, 33511B, 33512B, 33519B, 33520B, 33521B, 33522B, 33609A, 33610A, 33611A, 33612A, 33619A, 33620A, 33621A, 33622A
34401 Digital Multimeters 11 34401A
34405 Digital Multimeters 1.46_3.11 34405A
34410 Digital Multimeters 2.35 34410A, 34411A
34450 Digital Multimeters 00.60_00.66 34450A
3446x Series Digital Multimeters 2.08 34460A, 34461A, 34465A, 34470A
3497x Data Acquisition / Data Logger Switch Unit 1.13 34970A, 34972A
34980 Multifunction Switches 2.43 34980A
53210 Universal Frequency Counter 1.05 53210A
532xx Universal Frequency Counters 1.05 53220A, 53230A
6060 Series Single Input Electronic Loads A.04.00 6060B, 6060B-J08, 6063B
66000 Modular Power System A.00.07 66101A, 66102A, 66103A, 66104A, 66105A, 66106A
663xx Power Supplies A.03.01 66309B, 66309D, 663311B, 66319B, 66319D, 66321B, 66321D, 66332A
66xx GPIB DC Power Supplies A.01.02, A.02.02 6641A, 6641A-J04, 6642A, 6643A, 6643A-J11, 6644A, 6644A-J09 6645A, 6645A-J05, 6645A-J06, 6651A, 6651A-J03, 6651A-J01, 6651A-J09, 6652A, 6652A-J03, 6652A-J17, 6653A, 6653A-J04, 6653A-J05, 6654A, 6654A-J04, 6654A-J12, 6655A, 6655A-J05, 6655A-J10, 6671A, 6671A-J08, 6671A-J04, 6671A-J03, 6671A-J17, 6672A, 6672A-J04, 6673A, 6673A-J03, 6673A-J08, 6674A, 6674A-J07, 6674A-J03, 6675A, 6675A-J08, 6675A-J09, 6675A-J06, 6675A-J11, 6675A-J04, 6675A-J07, 6680A, 6680A-J04, 6681A, 6682A, 6683A, 6684A, 6690A, 6691A, 6692A
66xxx Power Supplies A.02.04 66111A, 66311B, 66311D, 66309B, 66309D
68xx AC Power supplies A.00.08 6811A, 6811B, 6812A, 6812B, 6813A, 6813B
81130 Pulse Data Generator 01.12.00 81130A
8113x Pulse Generators 2.9.3 81133A, 81134A
81150 Pulse Function Arbitrary Noise Generator 2.0.7.0 81150A
81160 Pulse Function Arbitrary Noise Generator 1.0 81160A
81180 Arbitrary Waveform Generator 1.58 81180A
816x Lightwave Measurement Systems 5.25 8163B, 8164B, 8166B, 8163A, 8164A, 8166A
89600 VSA Software 20.00.240 89601B
8990B Peak Power Analyzer 1.2.6.1 8990B
AC6800 Series Basic AC Sources A.01.00.0067 AC6801A, AC6802A, AC6803A, AC6804A
APS - Advanced Power System A.01.13 N6950A, N6951A, N6952A, N6953A, N6954A, N6970A, N6971A, N6972A, N6973A, N6974A, N6976A, N6977A N7950A, N7951A, N7952A, N7953A, N7954A, N7970A, N7971A, N7972A, N7973A, N7974A, N7976A N7977A
B2200A Low Leakage Switch Mainframe A.01.04 B2200A, B2201A
B2900 Series Precision Source / Measure Unit 1.0 B2901A, B2902A, B2911A, B2912A
B296x Low Noise Power Source 1.0 B2961A, B2962A
B2980A Series Femto / Picoammeters and Electrometers / High Resistance Meters 2.1.1645.5880 B2981A B2983A B2985A B2987A
Complete Regression Test 9.9.9.9 None
DSO-X 3000T and DSO-X 4000A 4.05 DSO-X 3012T MSO-X 3012T DSO-X 3014T MSO-X 3014T DSO-X 3022T MSO-X 3022T DSO-X 3024T MSO-X 3024T DSO-X 3032T MSO-X 3032T DSO-X 3034T MSO-X 3034T DSO-X 3052T MSO-X 3052T DSO-X 3054T MSO-X 3054T DSO-X 3102T MSO-X 3102T DSO-X 3104T MSO-X 3104T DSO-X 4022A MSO-X 4022A DSO-X 4024A MSO-X 4024A DSO-X 4032A MSO-X 4032A DSO-X 4034A MSO-X 4034A DSO-X 4052A MSO-X 4052A DSO-X 4054A MSO-X 4054A DSO-X 4102A MSO-X 4102A DSO-X 4104A MSO-X 4104A DSO-X 4152A MSO-X 4152A DSO-X 4154A MSO-X 4154A
E3610XA Power supplies 1.0.0_1.00 E36102A, E36103A, E36104A, E36105A, E36106A
E3631 DC Power Supply 2.1 E3631A
E3632 DC Power Supply 1.4 E3632A
E363x DC Power Supplies 1.7 E3633A, E3634A
E364x Dual Output DC Power Supplies 1.7 E3645A, E3646A, E3647A, E3648A, E3649A
E364x Single Output DC Power Supplies 1.8 E3640A, E3641A, E3642A, E3643A, E3644A
E4360 Solar Array Simulators A.01.02 E4360A
E441x EPM Series Power Meters A.09.01, A2.09.01 E4418B, E4419B
E441x EPM-P Series Power Meters A1.05.01 E4416A, E4417A
E4980 Precision LCR Meters A.05.00 E4980A, E4980AL
E4981 Capacitance Meters A.01.10 E4981A
E4982 LCR Meter A.01.00 E4982A
E4990A Impedance Analyzer A.01.03 E4990A
E4991B Impedance Analyzer A.01.00 E4991B
E5052 Signal Source Analyzers A.03.22 E5052B
E5061 ENA Series Network Analyzers A.02.00 E5061B
E5063 ENA Series Network Analyzers A.01.02 E5063A
E5071 ENA Series Network Analyzers A.11.22 E5071C
E5072 ENA Series Network Analyzers A.01.03 E5072A
E5080 ENA Network Analyzer A.11.00.04 E5080A
E5250 Low Leakage Switch Mainframe A.01.03 E5250A
ESG Signal Generators C.05.71 E4428C, E4438C
FieldFox Handheld RF and Microwave Analyzers CAT mode commands A.06.23 N9912A, N9923A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A
FieldFox Handheld RF and Microwave Analyzers NA mode commands A.06.23 N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9923A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A
FieldFox Handheld RF and Microwave Analyzers Power Meter mode commands A.06.23 N9912A, N9923A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A
FieldFox Handheld RF and Microwave Analyzers SA mode commands A.06.23 N9912A, N9923A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A
FieldFox Handheld RF and Microwave Analyzers VVM mode commands A.06.23 N9912A, N9923A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A
Generic SCPI-99 Instrument 1.0 Any
Generic SCPI-99 Instrument No Error Checking 1.0 Any
Infiniium (A/H/Q/S/X/Z) Series Oscilloscopes 05.20 DSO91304A, DSO91204A, DSO90804A, DSO90604A, DSO90404A, DSO90254A, DSOX93204A, DSOX92804A, DSOX92004A, DSOX91604A, DSOX91304A, MSOX93204A, MSOX92804A, MSOX92004A, MSOX91604A, MSOX91304A, DSOX96204Q, DSOX95004Q, DSOX93304Q, DSOX92504Q, DSOX92004Q, DSOX93004L DSO9204H, DSO9024H, DSO9054H, DSO9104H DSAZ204A, DSAZ254A, DSAZ334A, DSAZ504A, DSAZ634A, DSOZ204A, DSOZ254A, DSOZ334A, DSOZ504A, DSOZ634A MSOS804A, MSOS404A, MSOS254A, MSOS204A, MSOS104A, MSOS054A, DSOS804A, DSOS404A, MSOS254A, DSOS204A, DSOS104A, DSOS054A
Infiniium 90000 (A/Q/X) Series Oscilloscopes 04.60.0016 DSO91304A, DSO91204A, DSO90804A, DSO90604A, DSO90404A, DSO90254A, DSOX93204A, DSOX92804A, DSOX92004A, DSOX91604A, DSOX91304A, MSOX93204A, MSOX92804A, MSOX92004A, MSOX91604A, MSOX91304A, DSOX96204Q, DSOX95004Q, DSOX93304Q, DSOX92504Q, DSOX92004Q, DSOX93004L
Infiniium 90000 (A/X) Series Oscilloscopes 03.50.0011 DSA90254A, DSA90404A, DSA90604A, DSA90804A, DSA91204A, DSA91304A, DSO90254A, DSO90404A, DSO90604A, DSO90804A, DSO91204A, DSO91304A, DSAX91304A, DSAX91604A, DSAX92004A, DSAX92504A, DSAX92804A, DSAX93204A, DSOX91304A, DSOX91604A, DSOX92004A, DSOX92504A, DSOX92804A, DSOX93204A, DSO93004L
Infiniium 90000 (Q/X) Series Oscilloscopes 04.00.0004 DSAX96204Q, DSOX96204Q, DSAX95004Q, DSOX95004Q, DSAX93304Q, DSOX93304Q, DSAX92504Q, DSOX92504Q, DSAX92004Q, DSOX92004Q, DSOX91604A, DSAX91604A, DSOX92004A, DSAX92004A, DSOX92504A, DSAX92504A, DSOX92804A, DSAX92804A, DSOX93204A, DSAX93204A
Infiniium 90000 Series Oscilloscopes 03.22.0004 DSO91304A, DSO91204A, DSO90804A, DSO90604A, DSO90404A, DSO90254A, DSA91304A, DSA91204A, DSA90804A, DSA90604A, DSA90404A, DSA90254A, DSOX93204A, DSAX93204A, DSOX92804A, DSAX92804A, DSOX92504A, DSAX92504A, DSOX92004A, DSAX92004A, DSOX91604A, DSAX91604A
Infiniium 9000A Series Oscilloscopes 03.50.0011 DSO9404A, MSO9404A, DSO9254A, MSO9254A, DSO9104A, MSO9104A, DSO9064A, MSO9064A
Infiniium DCA 86100 Oscilloscopes A.10.60 86100C, 86100D
InfiniiVision 2000 X-Series Oscilloscopes 02.35 MSO-X 2002A, MSO-X 2004A, MSO-X 2012A, MSO-X 2014A, MSO-X 2022A, MSO-X 2024A DSO-X 2002A, DSO-X 2004A, DSO-X 2012A, DSO-X 2014A, DSO-X 2022A, DSO-X 2024A
InfiniiVision 3000 X-Series Oscilloscopes 02.35 MSO-X 3104A, DSO-X 3104A, MSO-X 3102A, DSO-X 3012A, MSO-X 3012A, DSO-X 3014A, MSO-X 3014A, DSO-X 3024A, MSO-X 3024A, DSO-X 3032A, MSO-X 3032A, DSO-X 3034A, MSO-X 3034A, DSO-X 3052A, MSO-X 3052A, DSO-X 3054A, MSO-X 3054A
InfiniiVision 4000 X-Series Oscilloscopes 04.05 DSO-X 4022A, MSO-X 4022A, DSO-X 4024A, MSO-X 4024A, DSO-X 4032A, MSO-X 4032A, DSO-X 4034A, MSO-X 4034A, DSO-X 4052A, MSO-X 4052A, MSO-X 4054A, DSO-X 4054A, MSO-X 4104A, DSO-X 4104A, MSO-X 4154A, DSO-X 4154A
InfiniiVision 5000 Series Oscilloscopes 06.10.0001 DSO5054A, DSO5052A, DSO5034A, DSO5032A, DSO5014A, DSO5012A
InfiniiVision 6000 Series Oscilloscopes 06.10.0001 DSO6104A, MSO6104A, DSO6102A, MSO6102A, DSO6054A, MSO6054A, DSO6052A, MSO6052A, DSO6034A, MSO6034A, DSO6032A, MSO6032A, DSO6014A, MSO6014A, DSO6012A, MSO6012A
InfiniiVision 6000 X-Series Oscilloscopes 6.10 DSOX6002A, DSOX6004A, MSOX6002A, MSOX6004A
InfiniiVision 7000A Series Oscilloscopes 06.10.0001 DSO7104A, MSO7104A, DSO7054A, MSO7054A, DSO7052A, MSO7052A, DSO7034A, MSO7034A, DSO7032A, MSO7032A, DSO7014A, MSO7014A, DSO7012A, MSO7012A
InfiniiVision 7000B Series Oscilloscopes 06.10.0001 DSO7104B, MSO7104B, DSO7054B, MSO7054B, DSO7052B, MSO7052B, DSO7034B, MSO7034B, DSO7032B, MSO7032B, DSO7014B, MSO7014B, DSO7012B, MSO7012B
InfiniVision M9241/42/43A PXIe Oscilloscopes 7.10 M9241A, M9242A, M9243A
L4411 Digital Multimeters 2.35 L4411A
L449x RF/Microwave Switch Platform 2.43 L4490A, L4491A
L453x LXI Digitizers 1.03 L4532A, L4534A
M8070A High-Performance BERT 3.0 M8041A, M8051A, M8061A, M8062A, M8195A
M8190 Arbitrary Waveform Generator 3.1.0.0 M8190A
M9485A PXIe Vector Network Analyzer A.11.60.00 M9485A
MXG Signal Generators A.01.80 N5181A, N5182A, N5183A, N5161A, N5162A
N1010A FlexDCA Remote Access Software A.05.00 N1010A, 86100D
N191x EPM Series Power Meters A.01.03 N1913A, N1914A
N191x P-Series Peak Power Meters A.05.09 N1911A, N1912A
N33xx DC Electronic Loads A.00.08 N3300A, N3301A, N3302A, N3303A N3304A, N3305A, N3306A, N3307A
N432 Thermistor Power Meter A.01.00 N432A
N4903 J-BERT High-Performance Serial BERT 7.40 N4903B
N4906 Serial BERT 3.60 N4906B
N4960A BERT 2.2 N4960A
N5700 Power Supplies A.04.00 N5741A, N5742A, N5743A, N5744A, N5745A, N5746A, N5747A, N5748A, N5749A, N5750A, N5751A, N5752A, N5761A, N5762A, N5763A, N5764A, N5765A, N5766A, N5767A, N5768A, N5769A, N5770A, N5771A, N5772A
N6700 Power Supplies D.01.06 N6701A, N6702A, N6700A, N6700B
N6705 DC Power Analyzers D.02.13, E.01.00 N6705A, N6705B, N6705C
N77xx Series Optical Instruments 1.3x N7711A, N7714A, N7731A, N7734A, N7744A, N7745A, N7747A, N7748A, N7751A, N7752A, N7761A, N7762A, N7764A, N7766A, N7768A
N8700 Power Supplies A.04.00 N8731A, N8732A, N8733A, N8734, N8735A, N8736A, N8737A, N8738A, N8739A, N8740A, N8741A, N8742A, N8754A, N8755A, N8756A, N8757A, N8758A, N8759A, N8760A, N8761 A, N8762A
N8900 Series Autoranging System DC Power Supply B.02.02, A.02.02(PV models) N8920A, N8921A, N8923A, N8924A, N8940A, N8941A, N8943A, N8944A, N8925A, N8926A, N8928A, N8929A, N8930A, N8945A, N8946A, N8948A, N8949A, N8950A, N8931A, N8932A, N8934A, N8935A, N8937A, N8951A, N8952A, N8954A, N8955A, N8957A, N8957APV, N8937APV
N8900A Infiniium Offline 5.52.0004 N8900A
PNA Microwave Network Analyzers A.09.50.13 N5241A, N5242A, N5244A, N5245A, N5247A, N5264A, E8361C, E8362C, E8363C, E8364C, N5230C, N5250C, N5221A, N5222A, N5224A, N5225A, N5227A
PNA Network Analyzers A.10.49.10 N5241A, N5242A, N5244A, N5245A, N5247A, N5221A, N5222A, N5224A, N5225A, N5227A, N5231A, N5232A, N5233A, N5235A, N5237A, N5264A
PSG Signal Generators C.06.24 E8257D, E8267D, E8663D
U2000 Series USB Average Power Sensors A1.03.01 U2000A, U2000B, U2000H, U2001A, U2001B, U2001H, U2002A, U2002H, U2004A
U2020 X-Series USB Peak and Average Power Sensors A.03.00 U2021XA, U2022XA
U2040XA series Peak and Average power sensors A.02.02 U2041XA, U2042XA, U2043XA, U2044XA and U2049XA
U3606 Multimeter DC Power Supply 03.07 04.07 03.02 U3606A
U3606B Multimeter DC Power Supply 3.09_3.00_3.04 U3606B
U8480 series USB thermocouple average power sensor A.01.01 U8481A, U8485A, U8487A, U8488A
UXG Agile Signal Generator A.01.60 N5193A
X-Series Signal Analyzers LTE FDD Commands A.17.05, M.16.57, M.17.56 N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, SPN9003A Russian OEM, SPN9026A Russian OEM, M9420A VXT, M9290A CXA-m
X-Series Signal Analyzers Noise Figure Commands A.17.55, M.17.56 N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9038A MXE, SPN9003A Russian OEM, SPN9026A Russian OEM, M9290A CXA-m, N8973B NFA-B, N8974B NFA-B, N8975B NFA-B, N8976B NFA-B
X-Series Signal Analyzers Phase Noise Commands A.17.55, M.17.56 N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9038A MXE, SPN9003A Russian OEM, SPN9026A Russian OEM, M9290A CXA-m
X-Series Signal Analyzers Spectrum Analyzer Commands A.17.05, M.17.56 N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9038A MXE, N8973B NFA-B, N8974B NFA-B, N8975B NFA-B, N8976B NFA-B, SPN9003A Russian OEM, SPN9026A Russian OEM, M9290A CXA-m
X-Series Signal Analyzers Vector Signal Analyzer Commands A.08.03 N9030A PXA, N9000A CXA, N9020A MXA, N9010A EXA
X-Series Signal Analyzers WCDMA/HSPA/HSPA+ Commands A.17.05, M.16.57 N9030A PXA, N9000A CXA, N9020A MXA, N9010A EXA, M9420A VXT, N9020B MXA, N9010B EXA, N9000B CXA, N9030B PXA, N9040B UXA
X-Series Signal Generators B.01.55 N5171B, N5172B, 5173B, N5181B, N5182B, N5183B

Last updated: 4/28/2017