***********************
**** Read Me First ****
***********************
Version 1.2.0.7
Jan 12, 2006
Introducing the Agilent IVI-COM Driver for the 54600 & 6000 series of Oscilloscopes
-------------------------------------------------------
The instrument driver provides access to the functionality of
54600 and 6000 families of Oscilloscopes through a COM server which also
complies with the IVI specifications. This driver works in any development
environment which supports COM programming including Microsoft® Visual
Basic, Microsoft Visual C++, Microsoft .NET, Agilent VEE Pro, National
Instruments LabView, National Instruments LabWindows, and others.
Supported Instruments
---------------------
MSO6102A, DSO6102A, MSO6104A, DSO6104A, MSO6052A, DSO6052A,
MSO6054A, DSO6054A, MSO6032A, DSO6032A, MSO6034A, DSO6034A,
MSO6012A, DSO6012A, MSO6014A, DSO6014A, 54621A, 54621D,
54622A, 54622D, 54624A, 54641A, 54641D, 54642A, 54642D
Installation
-------------
System Requirements: The driver installation will check for the
following requirements. If not found, the installer will either
abort, warn, or install the required component as appropriate.
Supported Operating Systems:
Windows® 98
Windows Me
Windows NT® 4.0 (SP6 or later)
Windows 2000
Windows XP
Disc Space:
IVI Shared Components: 8.4 Mb
Driver: 2.4 Mb
The shared components are installed with the first driver
installed.
Shared Components
Before this driver can be installed, your computer must already
have several components already installed. The easiest way to
to install these other components is by running the IVI Shared
Components installation package available from the IVI Foundation
as noted below. It installs all the items mentioned below.
IVI Shared Components version 1.2.1.0 or later.
The driver installer requires these components. They must be
installed before the driver installer can install the driver.
The IVI Shared Components installer is available from:
http://www.ivifoundation.org/Downloads/SharedComponents.htm
To install, open or run the file: IviSharedComponents.msi
If the driver installer exhibits problems with installing the IVI
Shared Components, find the program IviSharedComponents.msi and
Run the program. It is able to install many of the required system
components, including Windows Installer 2.0.
Windows Installer
Version 2.0 or later. The IVISharedComponents.exe program will
install version 2.0 of the Windows installer.
It is also available from:
http://microsoft.com/downloads
Enter "windows installer" as keywords. Use the one appropriate for
your Operating System.
Microsoft XML 4.0
The Configuration Server, an IVI Shared Component, uses Microsoft's
XML 4.0 parser. The IVI Shared Components will install the XML 4.0
parser. You can download the parser and its associated SDK from:
http://microsoft.com/downloads
Enter "xml 4.0" as keywords.
Microsoft HTML Help Viewer (Win98, WinNT) Version 1.32 or later
The driver will install without the help viewer, but you will not
be able to use the help file for the driver. You can download the
help viewer from:
http://microsoft.com/downloads
Enter "html help workshop" as keywords
MS Windows® Script
Typically, wscript.exe is installed as part of the operating system
or with Internet Explorer. If you see an error about wscript.exe,
you need to install the Windows Script.
Download from:
http://msdn.microsoft.com/downloads
Enter "windows script" as keywords. Use the one appropriate for
your Operating System.
VISA-COM
Any compliant implementation is acceptable. Typically, VISA-COM is
installed with VISA and other I/O library modules.
If you are using Agilent Technologies' VISA-COM, use
version 2.4.0.4 or later. The latest version of Agilent's IO
Libraries is recommended and includes the required version of
VISA-COM.
I/O
Agilent IO Libraries Suite, version 14.0 or later is recommended.
You can download the latest version from:
http://www.agilent.com/find/iolibsforivicom
If you are using National Instruments I/O libraries, use NI-VISA
version 3.0.1 or later and NI-488.2 version 2.2 or later.
Note: Driver may operate without any I/O software in simulation mode.
Additional Setup
----------------
.NET Framework
The .NET Framework itself is not required by this driver. If you
plan to use the driver with .NET, Service Pack 2 is required.
Download from:
http://msdn.microsoft.com/netframework/downloads/updates/sp/default.asp
The .NET Framework requires an interop assembly for a COM
server. A Primary Interop Assembly, along with an XML file for
IntelliSense is installed with the driver. The driver's PIA, along
with IVI PIAs are installed, by default, in:
The PIA is also installed into the Global Assembly Cache (GAC) if
you have the .NET framework installed.
If you install the .NET framework later, you can use the file:
to put the driver's PIA into the GAC and properly register it.
Start Menu Help File
--------------------
A shortcut to the driver help file is added to the Start Menu,
Programs, IVI, Agilent
Started" information on using the driver in a variety of programming
environments as well as documentation on IVI and instrument specific
methods and properties.
You will also see shortcuts to the Readme file and any programming
examples for this driver.
MSI Installer
-------------
The installation package for the driver is distributed as an MSI 2.0
file. You can install the driver by double-clicking on the file.
This operation actually runs:
msiexec /i
You can run msiexec from a command prompt and utilize its many
command line options. There are no public properties which can be
set from the command line. You can also install this driver from
another installation package.
Uninstall
---------
This driver can be uninstalled like any other software from the
Control Panel using "Add or Remove Programs".
The IVI Shared Components may also be uninstalled like any other
software from the Control Panel using "Add or Remove Programs".
Note: All IVI-COM drivers require the IVI Shared Components to
function. To completely remove IVI components from your computer,
uninstall all drivers and then uninstall the IVI Shared Components.
Using a New Version of the Driver
---------------------------------
New versions of this Agilent IVI-COM driver may have a new
ProgId.
If you use the version dependent ProgId in CoCreateInstance,
you will need to modify and recompile your code to use the
new ProgID once you upgrade to the next version of the driver.
Doing a side-by-side installation of the driver to use multiple
versions of the driver is not supported. If you need to go back
to an older version of the driver, you need to uninstall the later
version and install the older version.
If you use the version independent ProgId in CoCreateInstance,
you will not need to modify and recompile your code. The new
version of the driver has been tested to be backwards compatible
with previous versions.
To access the new functionality in a new version of the driver
you will need to use the latest numbered IAgilent546XX[n]
interface rather than the IAgilent546XX interface. The
IAgilent546XX[n].
to the new IAgilent546XX
IAgilent546XX
properties for the new functionality. The new interfaces were
introduced rather than modifying the existing interfaces for
backwards compatibility. The interfaces that were previously
shipped have not been changed.
Known Issues
------------
The LabView ReadWaveform example will get an error when run in simulation.
This driver has no other any known defects.
Revision History
----------------
Version Date Notes
------- ---- -----
1.2.0.7 Jan 12 2006 Correct IIviScope.Measurements.Abort() method.
1.2.0.6 Nov 29 2005 Add support for 100MHz Series 6000 oscilloscopes.
Add enums in the Agilent specific trigger
interface to support slopes = alternate, either.
Correct ConfigStore mechanism to add Physical
Names for "Channel3", "Channel4", VAL_EXTERN and
LINE. Correct indices for UserDigitalChannels.
Correct to allow IviScope specific Channel names
to be sent and retrieved from the IviScope
specific interface.
Implement the Measurements.Abort() method. Fix
the Measurements.Initiate() and Status() methods.
Correct Measurement.ReadWaveform() method to
return the correct data when a digital channel
is specified used.
1.2.0.5 Aug 24 2005 Previously, setting the # averages in the
Acquisition interface could modify the Type
property from HiRes to Average. Now the
# averages property can not be changed if the
Type property is HiRes.
1.2.0.4 Jul 28 2005 Added support for 6000 series oscilloscopes.
Implemented simulation which allows the driver
to be used without an instrument. See updated
help file for details on using simulation.
Fixed several issue that have become known:
1. Accept TV as a valid trigger couple mode
2. Return "LINE" as trigger source when using
AC trigger mode.
3. Enable write mode for the measurement
reference levels from the IviScope interface.
4. Added Channels 3 & 4 as possible sources from
the IviScope interface.
5. Updated help file for content and syntax.
6. Generate an error if attempting to set the
cursor source to a source that is not enabled.
7. Return min data in min data array and max data
in max array for the fetch and read min/max
data methods. The data was switched before.
1.1.2.0 May 07 2003 Fixed several issue that have become known:
1. Incorporate the IO timeout fix listed below
(March 24, 2003) into Min/Max wfm transfers.
2. When making the TimeAtValue measurement, use
the TimeAtValue parameters vs the TimeAtEdge
measurement parameters.
3. When setting the trigger coupling property
to HF or Noise reject, use DC coupling vs Ac.
4. The Fetch/ReadWaveform methods allowed peak
data to be retrieved as normal data. Driver
now generates an error if this is attempted.
5. Modify help file to provide section labels in
"Getting Started" for ANSI C and VEE vs two
for VEE.
Additionally, some system level issues concerning
memory leaks and config store have been fixed.
1.1.1.1 Mar 31 2003 Fix errors in the help file links.
Fix error in the Measurement.FetchWaveform and
FetchWaveformMeasurement methods. The value for
the IO timeout was being set incorrectly and
caused problems using a gpib-pci card. Corrected
to use the system IO timeout value, see the
System.TimeoutMilliseconds property.
1.1.1.0 Mar 14 2003 Fix enum values for trigger coupling and type,
tv trigger event & signal format to comform
to the Ivi Scope spec.
1.1.0.0 Mar 11 2003 Fix enum values for measFunction to match those
in the scope driver class.
1.0.1.0 Mar 06 2003 Initial release
IVI Shared Component Revisions
------------------------------
1.3.2.4 IviConfigServer.dll
1.0.7.0 IviConfigServerCAPI.dll
1.1.0.0 IviCShared.dll
1.0.237.0 IviCSharedSupport.dll
2.0.0.0 IviDCPwrTypeLib.dll
3.0.0.0 IviDmmTypeLib.dll
1.0.0.0 IviDriverTypeLib.dll
1.1.1.0 IviEventServer.exe
1.1.1.0 IviEventServerDLL.dll
1.1.1.0 IviEventServerDLLps.dll
1.1.1.0 IviEventServerps.dll
3.0.0.0 IviFgenTypeLib.dll
1.0.236.0 IviFloat.dll
1.0.0.0 IviPwrMeterTypeLib.dll
1.1.0.0 IviRfSigGenTypeLib.dll
3.0.0.0 IviScopeTypeLib.dll
1.0.1.2 IviSessionFactory.dll
1.2.1.0 IviSharedComponentVersion.dll
1.0.0.0 IviSpecAnTypeLib.dll
3.0.0.0 IviSwtchTypeLib.dll
IVI Compliance
--------------
(The following information is required by IVI 3.1 section 5.21.)
IVI-COM IviScope Specific Instrument Driver
IVI Instrument Class Specificaton: IviScope 4.1
Group Capabilities:
Supported: Unsupported:
IviScopeBase
IviScopeInterpolation
IviScopeTVTrigger
IviScopeGlitchTrigger
IviScopeWidthTrigger
IviScopeAcLineTrigger
IviScopeWaveformMeas
IviScopeMinMaxWaveform
IviScopeProbeAutoSense
IviScopeContinuousAcquistion
IviScopeAverageAcquisition
IviScopeAutoSetup
IviScopeTriggerModifier
IviScopeSampleMode
Optional Features: This driver does not support Interchangeability
Checking, State Caching, or Coercion Recording.
Driver Identification:
(These three strings are values of properties in the IIviIdentity
interface.)
Vendor: Agilent Technologies.
Description: IVI COM Driver for Agilent 546XX and 6XXX Oscilloscopes
Revision: 1.2
Component Identifier: Agilent546XX.Agilent546XX
(The component identifier can be used to create an instance of the COM
server.)
Hardware: This driver supports instruments manufactured by Agilent
Technologies. The supported model numbers are:
MSO6102A, DSO6102A, MSO6104A, DSO6104A, MSO6052A, DSO6052A, MSO6054A,
DSO6054A, MSO6032A, DSO6032A, MSO6034A, DSO6034A, 54621A, 54621D,
54622A, 54622D, 54624A, 54641A, 54641D, 54642A, 54642D
This driver supports communicating with the instrument
using either GPIB, Serial, USB, or LAN interfaces.
Software: See the section on installation in this document for
information on what other software is required by this driver.
Source for this driver is not available.
More Information
----------------
For more information about this driver and other instrument drivers
and software available from Agilent Technologies visit:
http://www.agilent.com/find/adnivicominfo
A list of contact information is available from:
http://www.agilent.com/find/assist
Microsoft, Windows, MS Windows, and Windows NT are U.S.
registered trademarks of Microsoft Corporation.
© Copyright Agilent Technologies, Inc. 2004-2006