Agilent Technologies

Agilent 34980A Multifunction Switch/Measurement Unit Instrument Driver for LabVIEW 7.0/7.1 Read Me

***********************
**** Read Me First ****
***********************

Version 1.3
June 6, 2006


Introducing the LabVIEW 7.0/7.1 Driver for the Agilent 34980A
-------------------------------------------------------
The instrument driver provides access to the functionality of
the Agilent 34980A from National Instruments LabVIEW software.


Supported Instruments
---------------------
Frame:
34980A

Module:
34921A
34922A
34923A
34924A
34925A
34931A
34932A
34933A
34937A
34938A
34941A
34942A
34945A
34946A
34947A
34950A
34951A
34952A
34959A

<

Installation
-------------
Run the self-extracting ".exe" and verify that the default path is correct for
your \instr.lib directory for LabVIEW. Then click Unzip to complete the installation.
Note. The default path (C:\Program Files\National Instruments\LabVIEW 7.1\instr.lib)
assumes that you have LabVIEW 7.1. If you have LabVIEW 7.0, you will need to change
the path name in the window.

When the installation is complete, a directory structure similar to the following is
created:

\LabVIEW 7.0\instr.lib\ag34980a\

actstat.dac.mnu
actstat.mnu
ag34980A.llb
config.dac.mnu
config.mnu
config.temperature.mnu
data.advanced.mnu
data.dac.mnu
data.mnu
data.temperature.mnu
dir.mnu
utility.mnu

Supported Operating Systems:
Those that support National Instruments LabVIEW.

Disc Space:
Driver: 3,860 k


VISA-COM
Any compliant implementation is acceptable. Typically, VISA-COM is
installed with VISA and other I/O library modules.

If you are using Agilent Technologies' VISA-COM, use
version 2.4.0.4 or later. The latest version of Agilent's IO
Libraries includes the required version of VISA-COM.

I/O
If you are using Agilent Technologies' IO Libraries, use version
M.01.04 or later. You can download the latest version from:
http://www.agilent.com/find/iolibsforivicom

If you are using National Instruments I/O libraries, use NI-VISA
version 3.0.1 or later and NI-488.2 version 2.2 or later.


Known Issues
------------
This driver does not have any known defects.


Revision History
----------------

Version Date Notes
------- ------------ -----
1.0 Oct 28, 2004 Initial release
1.1 May 26, 2005 Added support for 34950A, fixed defects.
1.2 July 12, 2005 Added support for 34945A, fixed defects.
1.3 June 6, 2006 Modified Switch.vi -- moved Chan Delay into separate .vi under Configure.
Also added Integration Time.vi. Repaired Digital IO.vi, various other typos and defect
fixes.


More Information
----------------
For more information about this driver and other instrument drivers
and software available from Agilent Technologies visit:
http://www.agilent.com/find/drivers

A list of contact information is available from:
http://www.agilent.com/find/assist


© Copyright Agilent Technologies, Inc. 2005, 2006



© Agilent 2000-2006