|
Introduction to the KtMDsr
IVI-COM-C Instrument Driver |
This is revision "A" of this Introduction document.
Introducing the KtMDsr IVI Driver for the Keysight Digital Stimulus/Response module |
This instrument driver provides access to the functionality of the Keysight Digital Stimulus/Response module through a COM server or ANSI C API which also complies with the IVI specifications. This driver works in any development environment which supports COM or C programming, including Microsoft Visual C++, Microsoft .NET languages, LabVIEW, LabWindows CVI, MATLAB and others.
For more information on this driver, go to www.keysight.com/find/M9195A.
This Introduction document includes what would have normally been in the ReadMe.txt file. It also includes required IVI 2014 introduction and compliance information.
The driver help file, KtMDsr.chm, can be found in the <Program Files>\IVI Foundation\IVI\Drivers\KtMDsr directory. It contains:
In addition to the .chm file, the driver installs MS Help Viewer driver help (VS2010 or newer) and may optionally install integrated driver help for Visual Studio 2005/2008 (this may increase the install time by several minutes).
Driver Examples and Source Code |
Driver example programs (C#, C++, VB.NET, MATLAB) can be found in the folder: <Program Files>\IVI Foundation\IVI\Drivers\KtMDsr\Examples\ For instructions on building examples, refer to the “Examples Readme.txt” file in the Examples folder.
The IVI-COM/C driver source code, if optionally installed, can be found in the folder: <Program Files>\IVI Foundation\IVI\Drivers\KtMDsr\Source\ The source code is a Visual Studio 2010 C++ project and may be updated to newer versions of Visual Studio. To use the rebuilt driver, the driver dll in the build output directory must be registered using the regsvr32.exe utility or by setting the VS project C++ Linker settings to do so. This driver provides the lowest-level API that is a reliable API.
Connecting to the Instrument |
The driver help topic, “Driver Examples,” documents program examples for Visual Studio (C#, C++, VB), LabVIEW, and MATLAB. Each of these examples illustrates how to connect to an instrument in the respective development environment.
The IVI resources page (http://ivifoundation.org/resources/default.aspx) has documents and videos that explain how to get started with an IVI-COM driver in different development environments:
Configuring Instrument Settings |
The KtMDsr instrument driver application programming interface (API) includes methods and properties for setting instrument state variables, as well as methods for controlling the instrument and reading results from the instrument. These are documented in the KtMDsr IVI-COM Driver > IVI-COM Reference help topic.
There are two driver API hierarchies that client programs may use to control the instrument. The first is the instrument specific hierarchy. This hierarchy can be used to access all of the functionality of the instrument. This hierarchy is available to programs that use one of the driver constructors to instantiate the driver. For more information on using the driver constructors, refer to the information on Direct Driver Instantiation in the KtMDsr IVI-COM Driver > Initializing the IVI-COM Driver help topic. For more information on using the instrument specific hierarchy, refer to the KtMDsr IVI-COM Driver > IVI-COM Reference > Driver Hierarchy > IKtMDsr help topic.
The second hierarchy is the optional IVI Instrument Class compliant hierarchy which supports limited, basic instrument functionality common to most instruments of similar type. To see if this driver supports an IVI Instrument Class, refer to the IVI Compliance Information help topic. If supported, this hierarchy can be used to access the IVI class API for the <ClassName> class. This hierarchy is available to programs that use the IVI-COM class factory to instantiate the driver. For more information on using the class factory, refer to the information on COM Session Factory in the KtMDsr IVI-COM Driver > Initializing the IVI-COM Driver help topic. For more information on using the class compliant hierarchy, refer to the KtMDsr IVI-COM Driver > IVI-COM Reference > Driver Hierarchy > IIvi<ClassName> help topic.
Configuring Driver Settings |
IVI instrument drivers implement inherent capabilities including properties that control driver behavior, utility methods, and identifying information. For more information on using the inherent capabilities, refer to the KtMDsr IVI-COM Driver > IVI-COM Reference > Driver Hierarchy > IIviDriver help topic.
Properties that control driver behavior such as simulation, range checking, and instrument status checking can be enabled/disabled when initializing the driver or by using configuration information in the IVI Configuration Store. For more information, refer to the KtMDsr IVI-COM Driver > Initializing the IVI-COM Driver help topic.
Obtaining the latest KtMDsr driver and Introduction |
Driver Releases: The table below shows the releases of the KtMDsr driver, with the most recent released listed first.
Date Revision Description 2016-3-10 2.0.2098.0 Second release of the KtMDsr driver as described in this document. 2015-4-14 1.0.10.1 First release of the KtMDsr driver.
Obtaining the latest version of this driver: To see if a later version of this driver is available, perform the steps listed below. Note that a single driver works with both M9195A and M9195B, so the references below are just to the M9195A.
Obtaining the latest revision of this Introduction: This document is re-released with a new revision letter whenever any information in this document changes. The revisions to the Introduction are listed in the table below, with the most recent revision listed last.
To see if a later revision of the Introduction is available for this driver, perform the following steps:
Date Revision Description 2016-3-10 A First release of the Introduction for driver version 2.0.2098.0.
Hardware and Software supported with this driver |
Modules supported with this driver:
Module Firmware revision supported with this driver: 0.99.0.0
Operating Systems Supported with this driver:
Versions of Visual Studio supported with this driver: Visual Studio 2010 or later.
Keysight embedded controllers supported with this driver:
Embedded Controller Operating system Description M9036A Windows Embedded Standard 7 (32/64 bit) M9037A Windows Embedded Standard 7 (32/64 bit) M9536A Windows Embedded Standard 7 (32/64 bit) Controller for the AXIe chassis. The M9195A module can be installed in a M9018A chassis that is connected to the M9521A AXIe System Module in a M9514A AXIe chassis.
Keysight's IO Libraries Suite: The IO Libraries Suite must be installed prior to installing the KtMDsr driver. The following IO Libraries Suite releases are supported with this driver, with the most recent release listed first.
Release Date Release Version Comments 2016-02-10 17.2 Update 1 17.2.20605.2 Use of this release is recommended. 2016-01-05 17.2 17.2.20407.1 2013-11-27 16.3 Update 2 16.3.17914.4
System Requirements
Topic | Windows Requirements |
---|---|
Processor speed | 1 GHz 32-bit(x86), 1 GHz 64-bit (x64) |
Available memory | 4 GB minimum (8 GB recommended for 64-bit OS) |
Available disk space* | 1.5 GB available hard disk
space, inlcudes: ♦ 1 GB available for Microsoft .NET Framework 4.0† ♦ 100 MB for Keysight IO Libraries Suite |
* This is the disk space required
for installation. Less disk space is required for operation
than for installation.
†
.NET Framework Runtime Components may be installed by default with Windows 7. If
so, it is possible
that you may not need this amount of disk
space.
Hardware Requirements
Topic | Requirements | |
---|---|---|
Chassis | PXIe or PXI-H chassis slot | |
Host Controller |
A PXI or PXI Express embedded
controller or remote controller (external PC connected to the chassis by a PCI-to-PXI interface) is required. |
|
Embedded controller | Keysight M9037A or an embedded controller that
meets the following requirements: ♦ PXIe system controller (PXI-1 controllers are not compatible) ♦ Run one of the operating systems listed above. |
|
Remote controller | (For Keysight M9018A chassis use only) Keysight M9021A Cable Interface x8 with one of the following PC interface options: ♦ Keysight M9045B PCIe ExpressCard Adapter x1, with cable (for a laptop PC) ♦ Keysight M9048A, M9048B, or M9049A PCIe Desktop Adapter, with cable (for desktop PCs) or an equivalent remote controller using a PC running an operating system listed above. |
|
Keysight PC interface cards: The following Keysight PC interface cards are supported with this driver:
Keysight chassis interface modules: The following Keysight chassis interface modules are supported with this driver:
Keysight chassis: The following Keysight chassis are supported with this driver:
M9018A chassis driver releases supported with this driver: Installation of the M9018A chassis driver is not required in order to use the DSR module. However, if you do install the M9018A driver, the following driver releases are supported with this driver.
Release Date Version 2015-02-05 1.5.80.1 2014-10-28 1.4.397.1
Keysight Command Expert releases supported with this driver Command Expert can be used to write programs to learn how the DSR module works and to perform simple operations. The following Command Expert releases are supported with this driver, with the most recent release listed first.
Release Date Version Description 2016-11-21 1.5 Use of this version is recommended. 2015-02-07 1.4 Update 1
IVI Compliance |
This page provides IVI-required compliance information for the KtMDsr driver. IVI Compliance is describes in the IVI Specifications at: http://ivifoundation.org/specifications/default.aspx
IVI Compliance Category: IVI drivers come in a variety of types and configurations. This section provides IVI-required compliance information on the various categories of IVI compliance for the KtMDsr driver.
IVI Generation IVI-2014 Category Name IVI-COM/C Custom Specific Instrument Driver Class Specification Version No IVI instrument class supported. The KtMDsr driver supports the IVI Inherent Capabilities required of all IVI drivers. For detailed information, refer to the KtMDsr driver help file.
Optional Features: This section provides IVI-required information regarding optional IVI driver features supported by the KtMDsr driver.
Interchangeability checking No State caching No Coercion recording No
Driver Identification: This section provides IVI-required identity information for the KtMDsr driver.
Driver Revision See driver version listed at top of this page. Driver Vendor Keysight Technologies Driver Description IVI Driver for the KtMDsr Digital Stimulus Response module Prefix/Component Identifier KtMDsr Supported Models M9195A, M9195B
Hardware Information:
Instrument Manufacturer: Keysight Technologies Supported Instrument Models: M9195A, M9195B Supported Bus Interfaces: PXI, PXIe
32-bit Software Information:
Supported Operating Systems: Windows 7 32-bit, Windows 8.1 32-bit Unsupported Operating Systems: Windows XP, Windows Vista Support Software Required: VISA Source Code Availability: Source code is installed with this driver.
64-bit Software Information:
Supported Operating Systems: Windows 7 64-bit, Windows 8.1 64-bit Unsupported Operating Systems: Windows Vista 64-bit Support Software Required: VISA Source Code Availability: Source code is installed with the driver.
Test Setup Instrument:
Instrument Models (FW Revision): M9195A, M9195B Bus Interface: PXI, PXIe Operating System (Service Pack): Windows 7 (SP1), Windows 8.1 OS Bitness/Application Bitness: 32-bit/64-bit VISA Vendor and Version: Keysight VISA (IO Libraries version 17.2 Update 1) IVI Shared Components Version: 2.2.1
Test Setup Simulation:
Instrument Models: M9195A, M9195B Bus Interface: N/A Operating System (Service Pack): Windows 7 (SP1), Windows 8.1 OS Bitness/Application Bitness: 64-bit/32-bit, 64-bit/64-bit VISA Vendor and Version: N/A IVI Shared Components Version: 2.2.1
Driver Installation Testing:
Operating System (Service Pack): Windows 7 (SP1), Windows 8.1 OS Bitness: 32-bit, 64-bit
Driver Buildability:
Operating System (Service Pack): Windows 7 (SP1), Windows 8.1 OS Bitness: 32-bit, 64-bit Visual Studio Version: VS2010
Known Issues |
Keysight Technologies has evaluated and tested this driver to verify that it meets all applicable requirements of the IVI specifications at the time this compliance document was submitted to the IVI Foundation and agrees to abide by the dispute arbitration provisions in Section 7 of the IVI Specification, section IVI-1.2: Operating Procedures, if the IVI Foundation finds this driver to be non-conformant.
There are no known issues with the driver at the time of shipment.
More Information
For more information about this driver and other instrument drivers and software available from Keysight Technologies visit: http://www.keysight.com/find/drivers
Contact Support |
If you have feedback or need help using this driver, contact Keysight Technical Support:
Trademarks |
© Keysight Technologies 2016
Microsoft, Windows, MS Windows, and Windows NT are U.S. registered trademarks of Microsoft Corporation.