README.TXT for HP E1328 Plug&Play 32 Bit DAC
Contents:
1 Introduction
2 VTL/VISA Specific Information
2.1 Instrument Addresses
2.2 Using Callbacks and Soft Front Panel Timeouts
2.3 Executing the Soft Front Panel without VTL/VISA
3 Using the HP E1328 Driver in Application Development Environments
3.1 C/C++
3.2 Microsoft Visual Basic
4.0 Known Defects
5.0 Online Information
6.0 Revision History
- ---------------------------------------------------------------------------
1. Introduction
The help file included with the HP E1328 VXIplug&play driver contains
instrument and programming information. This readme file contains
additional information for the HP VXIplug&play programmer.
- ---------------------------------------------------------------------------
2. VTL/VISA Specific Information
The following topics refer to instances when the driver is used with
different versions of VTL.
2.1 Instrument Addresses
When using HP VXIplug&play instrument drivers, instrument addresses must
be all uppercase letters. Implementation of the addressing scheme is
vendor specific and some vendors support mixed cases. However, for
maximum portability, the instrument address should use uppercase
characters only.
For example: use "VXI0::56::INSTR" instead of "vxi0::56::instr"
2.2 Using Callbacks and Soft Front Panel Timeouts
Callbacks are not supported on win32.
2.3 Executing the Soft Front Panel without VTL/VISA
The VTL/VISA dynamic link library provides a communication library
between your program and the instrument. If you receive a message
that VISA.DLL cannot be found when executing the soft front panel
(hpe1328.exe), VTL/VISA is not installed on your system. To
communicate with the HP E1328, you must install VTL/VISA from discs
supplied with your computer or I/O card. However, it is still
possible to execute the soft front panel in a demonstration mode
without VTL/VISA and/or the HP E1328. Simply press 'ok' when the
dialog box appears and the soft front panel will then become
available.
- --------------------------------------------------------------------------
3. Using the HP E1328 Driver in Application Development Environments
This section offers suggestions on using the hpe1328.dll within
various application development environments.
3.1 C/C++
Refer to your C/C++ manuals for information on linking
and calling .DLLs.
3.3 Microsoft Visual Basic
Refer to the Microsoft Visual BASIC manual for information on calling DLLs.
The BASIC include file is hpe1328.bas, which is contained in the directory
~vxipnpwinXXinclude. The ~ refers to the directory in the VXIPNP variable.
By default this is set to C:. XX refers to 95 or NT, depending upon your
operating system.
- ---------------------------------------------------------------------------
4.0 Known Defects
There are no known defects in the HP E1328 driver.
- ---------------------------------------------------------------------------
5.0 Online Information
The latest copy of this instrument driver and other HP instrument
drivers are available at the Hewlett-Packard customer WWW site:
http://www.hp.com/go/inst_drivers
The hpe1328 is located in a self-extracting archive file called e1328.exe.
If you do not have Internet access, the drivers can be obtained by
contacting your country support organization. In the US, the phone
number is 800-452-4844. A list of contact information for other
countries is available on the Access HP website:
http://www.tmo.hp.com/tmo/contacts/English/callcenters.html
- ---------------------------------------------------------------------------
6.0 Revision History
A.01.00 November 3, 1995 Initial Release.
16 Bit Revision
A.02.00 Aug 96
32 Bit Revision
hpe1328_32.dll : A.02.00
hpe132832v.dll : G.04.02
hpvscp32v.dll : G.02.02
A.02.01 Nov 97
Fixed timer defect that prevented the driver from running
properly on 200 MHz Pentium Pro machines.
hpe1328_32.dll : A.02.00
hpe132832v.dll : G.04.02
hpvscp32v.dll : G.03.01
A.02.02 April 3, 1998
Fixed more high-speed computer problems.
hpe1328_32.dll : A.02.02
hps1328.dll : A.02.02
hpe132832v.dll : G.04.02
hpvscp32v.dll : G.03.01
A.02.03 7/1998
Revision number alignment
hpe1328_32.dll : A.02.02
hps1328.dll : A.02.03
hpe132832v.dll : G.04.02
hpvscp32v.dll : G.03.01
A.02.04 September 21, 1998
Fixed memory leak in Soft Front Panel.
Fixed "Chan x" display problem in Soft Front Panel.
Fixed install of dll problem.
hpe1328_32.dll : A.02.04
hps1328.dll : A.02.04
hpe132832v.dll : G.04.02
hpvscp32v.dll : G.03.01
A.02.05 July 9, 1999
Fixed using thisPtr after "free" in dll.
hpe1328_32.dll : A.02.05
hps1328.dll : A.02.04
hpe132832v.dll : G.04.02
hpvscp32v.dll : G.03.01