Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Стандартная конфигурация  

Стандартная конфигурация

N9081C Bluetooth Measurement Application

  • N9081C-2FP Bluetooth measurement application, fixed perpetual license

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

Ключевые возможности и технические характеристики

Signal analysis

  • Compliant with Bluetooth® Core Specification Version 2.1+ EDR and Bluetooth Low Energy (4.0, 4.2 and the latest 5)
  • One-button measurements with pass/fail per the standard
  • Runs inside UXA, PXA, MXA, EXA and CXA X-Series signal analyzers with multi-touch UI

Measurements

  • Transmitter analysis of combined output power (Basic Rate or Low Energy) or EDR relative power and modulation measurements associated with multiple results at a single time
  • Modulation: deviation, initial carrier frequency tolerance (ICFT), carrier frequency drift, EDR frequency stability and EDR modulation accuracy
  • Spectrum measurements: output spectrum bandwidth, adjacent channel power and EDR in-band spurious emissions
  • Multiple result views: RF envelope, demodulation waveform, RF spectrum, numeric display

Performance (hardware dependent)

  • Output power accuracy: up to ±0.20 dB
  • FM deviation range: ±250 kHz full scale, nominal
  • ACP and EDR in-band spurious emissions up to 79 channels (79 MHz)
  • EDR modulation accuracy: ±1.2%

Other features

  • For X-Series analyzers with multi-touch UI (N90x0B)
  • License Key upgradeable
  • Fixed and transportable licenses available
  • SCPI remote user interface

Описание

The Bluetooth measurement application is one in a common library of more than 25 measurement applications in the Keysight X-Series, an evolutionary approach to signal analysis that spans instrumentation, measurements and software. Transforming the X-Series signal analyzers into standard-based transmitter testers, the application provides fast, one-button RF conformance measurements to help you design, evaluate, and manufacture your Bluetooth RF transmitters. The measurement application satisfies the test conditions defined in the Bluetooth Core Specifications to help verify your Bluetooth design with confidence while supporting manufacturing with a single application covering Basic Rate, EDR and Low Energy technologies.

Transmitter testing

  • Simplify setups with one-button measurements for different data packet types in a single option with pass/fail limits in accordance with the Bluetooth Core Specification Version 2.1+ EDR and Bluetooth Low Energy (4.0, 4.2 and the latest 5)
  • Combine multiple results of output power, modulation characteristics, initial carrier frequency tolerance and carrier frequency drift for basic data rates and low energy in a single transmitter measurement. Analyze relative transmitter power, frequency stability/modulation accuracy and differential phase decoding of the EDR signal
  • Perform adjacent channel power for Basic Rate and in-band spurious emissions for EDR signals up to 79 channels (79 MHz) with a proprietary algorithm, pressing a single button
  • Add real-time spectrum analyzer (RTSA) capability to the PXA or MXA signal analyzers to pinpoint interference caused by the many other signals in the ISM at 2.4 GHz band

Сопутствующие отрасли и технологии