Highlights

The Keysight T4010S conformance test system is the most efficient test tool available on the market today. Use the T4010S system for R&D design verification with the same hardware that is used for conformance testing. Execute test cases with parameters other than those required by 3GPP. You may also test all of the LTE, NB-IOT, FDD CAT-M1 frequency bands at no additional cost.

The E7515A UXM wireless test set’s receiver test capabilities include flexible channel definition, frequency division duplex (FDD), and time division duplex (TDD) options, along with out-of-channel measurements and integrated fading, for extensive coverage of 3GPP test cases in the conformance benchtop solution.

The test case parameterization environment, test automation, and remote control makes the T4010S conformance test system the most flexible tool for RF parametric testing, margin search, and complete system validation. Support of GCF/PTCRB validated test cases (TP 195), allows system users to perform full UE certification.

  • Complete 3GPP RF test case coverage for RF and RRM according to GCF and PTCRB requirements (TP195)
  • Design verification and supplementary test case coverage
  • Support for 1CC, 2CC, 3CC ,4CC band combinations and beyond
  • Scalable from one box to full system
  • Dual-feed antenna UE support
  • Complete test case results analysis and reporting tools
  • Full test system automation
  • Remote test system operation

Supported conformance tests

  • 3GPP TS 36.521-1 LTE, NB-IOT RF, CAT-M1 RF
  • 3GPP TS 36.521-3 LTE RRM for FDD and TDD, 1CC, 2CC, 3CC and 4CC,
  • LTE device acceptance test plans from major network operators
  • Regulatory for Europe RF EN 301 908–13 is also available on the T4010S.

Want help or have questions?