Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

8720C Microwave Network Analyzer

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • Fast-sweeping built-in synthesized source with optional 1 Hz frequency resolution
  • Integrated switching test set measures all four S-parameters with a single connection
  • Vector accuracy enhancement
  • Optional time domain capability computes and displays response versus time or distance
  • Optional solid state switch allows simultaneous measurement of forward and reverse parameters and continuous update for all four s-parameters as required for two-part error correction
  • Productivity is enhanced with pass/fail testing, direct printer/plotter output of results, advanced marker functions, and save/recall of test configurations.
  • Two independent display channels for simultaneous measurement of reflection and transmission characteristics

Описание

NOTE: Suggested replacement products may be found by selecting the Related Products link.

The Keysight 8720C vector network analyzer characterizes RF and microwave components down to 50 MHz and up to 20 GHz. This analyzer includes a fast-sweeping synthesized source, S-parameter test set, tuned receiver, and large color display in a single package. The Keysight 8720C is an ideal choice for cost- and space-conscious engineers in research and development, manufacturing, incoming inspection, or quality assurance.

View Keysight's recommended replacement products - Migration to New Models & Code Compatibility