O que você está procurando?
E2011GC TestExec SL Software
TestExec SL is a highly flexible test executive software for electronics manufacturing functional test applications in multiple industries
A partir de
HIGHLIGHTS
- Intelligent architecture - supports C/C++, VB, C#, VB.NET, Keysight VEE, and more
- Switch Manager - streamlines the task of switching topology configuration
- Test Profiler - evaluates and optimizes the performance throughput of individual tests
- Throughput Multiplier - increases throughput through batch testing for multiple UUTs
- Reusable library - provides framework for code reuse (handlers, actions, and test sequences)
- Multithreading – executes multiple test statements simultaneously
- Operating system Test Exec SL 8.1: Window® 10. Windows® 7 Professional or Home Edition, Service Pack 1 or later
- Operating system Test Exec SL 7.1: Windows® 7 32-bit or 64-bit Professional or Home Edition, Service Pack 1 or later. Windows® XP Professional or Home Edition, Service Pack 2 or later. Windows® 2000 Professional, Service Pack 4 or later
Keysight Technologies' TestExec SL is a customizable, flexible test executive developed specifically for electronics manufacturing functional test applications. This off-the-shelf test executive empowers test developers with a fully customizable operator interface, open architecture for multiple instrument integration, flexible test sequencing, easy debugging tools, and provisions for line integration in most manufacturing test environments. TestExec SL boosts productivity, offers unique advantages for test automation, and is unbeaten for ease of use. With the new release of TestExec SL 7.1, you can utilize the multithreading feature to improve execution throughput and reduce idle time.
User manual and help file for TestExec SL are available in the installation files.
Interested in a E2011GC?
Extend the capabilities
Featured Resources
Want help or have questions?