Contate um especialista

A partir de BRL 8,685

Configuração Típica  

Configuração Típica

89601B Vector Signal Analysis Software, Transportable License

  • 89601B-200 Basic vector signal analysis, transportable license
  • 89601B-300 Hardware connectivity, transportable license
  • 89601B-BHD LTE FDD modulation analysis, transportable license
  • 89601B-BHG LTE-Advanced FDD modulation analysis, transportable license
  • EDEL-ONLY-01 License certificate delivery - email only

Configure seu Produto

Preço para o: Brasil

* Os preços não incluem impostos ou taxas, os quais deverão ser considerados na oportunidade em que emitida a cotação formal, conforme determinação das autoridades governamentais competentes. Os preços mostrados são os preços de varejo sugeridos pelo fabricante (MSRP). Os preços apresentados não incluem impostos.

Principais recursos e especificações

Signal analysis

  • Standard support: 3GPP Release 10
  • Downlink: OFDMA; up to 8x8 MIMO (transmission mode 9); channel state information reference signal (CSI-RS)
  • Uplink: SC-FDMA; clustered SC-FDMA; simultaneous PUCCH and PUSCH
  • Carrier aggregation (DL & UL): inter-band and intra-band configurations of up to 5 component carriers, each up to 20 MHz bandwidth and downlink cross carrier scheduling auto RB detection

Measurements

  • Simultaneous analysis of up to 5 component carriers, each with EVM, frequency error, DL RS power, I/Q errors, time offset, timing alignment error (TAE) metric, and more
  • Downlink: MIMO analysis (up to 8 layers) with individual layer results like constellation, EVM and frequency response; MIMO info table provides power, timing and phase differences between channels
  • Uplink: MIMO single channel analysis and in-band emissions for carrier aggregation
  • Multiple color-coded result views like EVM vs. time and frequency, detected allocations (subcarrier vs. symbol), error and frame summary tables

Other features

  • LTE FDD modulation analysis (Option BHD) is required in order to use this option
  • LTE-Advanced TDD modulation analysis (Option BHH) also available
  • Transportable license: resides on your PC/instrument, can be transported to another PC/instrument at any time
  • Also available as a Floating license: shared on a network server to accessed by multiple users

Descrição

Este conteúdo requer um navegador com JavaScrip habilitado e o Adobe Flash Player

Adquira o Flash Player 

The 89600 VSA software is a comprehensive set of tools for demodulation and vector signal analysis. Option BHG provides RF and baseband engineers the capability to evaluate and troubleshoot their LTE-Advanced FDD designs based on Release 10 of the 3GPP standard.

Note: This option can be added as a product upgrade.

Tecnologias e Mercados Relacionados