The AXIe is an open standard, that leverages from existing standards from ATCA, PXI, LXI and IVI®, with high performance per rack inch and added features including timing, triggering, and module-to-module data movement features that are important to the implementation of high-performance test and measurement systems.

AXIe is an ideal complement to the LXI and PXI standards. It includes PCIe and LAN interfaces, so that AXIe instruments can act like virtual PXI or LXI instruments.

The AXIe product portfolio includes mainframes and controller, as well as new modules that offer leading performance in their categories: Arbitrary Waveform generators (AWG), High Speed Logic analysis modules , PCI Express gen3 and HDMI protocol analyzers.

 

 

Want help or have questions?