NOTE Features depend on installed hardware and software options
in the Keysight E8257D/E8267D/E8663D/E8257N PSG signal
generator.
Model |
Option |
Description |
All |
All |
Added support for new Amplifier Filter PCA |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8267D |
All |
Added support for new Signal Studio Subscription Licenses |
All |
U06 |
Added support for basic code compatibility with Anritsu MG369x Signal Generators
|
All |
UNS and U06 |
Allow pulse widths as low as 30ns above 31.8 GHz for option UNS (HNS) |
Model |
Option |
Description |
E8257N |
All |
Fixed
issue with setting maximum power levels for serial prefixes greater than 5506 |
All |
007 |
Fixed
issue with power search failing in low band |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8267D |
All |
Added
missing SCPI to correct for IQ Mixer Level |
All |
007 |
Fixed
issue with frequency drift during power sweep |
All |
All |
Fixed issue with unleveled power when user flatness were turn on |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
All |
All |
Fixed preset settings in 83732B compatibility mode |
All |
All |
Added
missing SCPI command to lock instrument’s IO |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8267D |
All |
Fixed
system error 310 when selecting rectangular filter in Custom Arb Waveform |
All |
All |
Fixed
an incorrectly displayed size of IDE drive memory card |
All |
All |
Fixed
a black screen on repeated remote connections |
All |
All |
Fixed
a power search failure when turning ON output power |
All |
All |
In
83732B compatibility mode - external FM input now supports 2V and sets
sensitivity correctly |
All |
All |
In
83732B compatibility mode - TRIG:SOUR EXT now sets up pulse trigger correctly |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8267D |
All |
Fixed
issue where ARB RMS voltage was not recalled correctly and caused
power search failure. |
E8663D |
503 and HY2 |
Fixed issue
with multiple Self-Test failures after TME calibration. |
E8257D,
E8663D |
HY2 |
Fixed issue
with 5dB power spike when turning on RF output near frequency 251MHz. |
All |
U01 |
Added
missing front panel UI to Fine Sweep mode. |
All |
All |
Fixed issue
with double triggering of list points and trigger out shape in 8360
compatibility language. |
All |
All |
Introduce Keysight Technologies |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8267D |
All |
Fixed marker alignment issue after save/recall with ARB ON. |
E8663D |
HY2 |
Fixed RCP
filter issue when changing SNR mode. |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8267D |
602 and U04 |
Added
support for APCO-25 Phase2 Modulation in Baseband real-time mode. |
E8267D |
602 and U04 |
Added
support for APSK Modulation in Baseband real-time mode. |
E8267D |
423 |
Added
support for scenario generator for MS-GPS. |
E8663D |
HY2 |
Added
support for low phase noise option. |
All |
U04 |
Added
support for HP8664A and HP8665B programming language. |
Model |
Option |
Description |
All |
007 |
Fixed issue with unleveled power when turning on RF during ramp sweep. |
All |
All |
Fixed issue with DHCP not responding to CISCO DHCP server. |
All |
All |
Fixed issue with power spike while in Step Mode. |
All |
All |
Fixed issue with missing triggers in List Mode. |
All |
All |
Fixed issue with FTP access not working under IE8. |
All |
All |
Fixed issue with display not showing correct compact flash memory size. |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8257D |
UNY |
Fixed issue with self-test 725 on units with UNY and no step attenuator. |
Not for use with N7622A Signal Studio Toolkit Software Rev. 1.0.16.0
or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8257D, E8267D |
HNY |
Low
phase noise option for export control. |
E8257D, E8267D |
HL1 |
Option
to extend RF output down to 9 kHz using the LF generator. |
Model |
Option |
Description |
All |
UNT |
Fixed clipping in Dual FM when using 2 internal sources. |
All |
007 |
Fixed Low-band un-leveling in amplitude ramp sweep at -20 dBm. |
All |
HCC |
Fixed
issue with re-locking of PSG Opt UNY when in slave position. |
E8267D |
544, 1EU |
Fixed
issue with power spike at 28.5 GHz frequency switch point. |
All |
007 |
Fixed
issue with power drop out (unleveled) during ramp sweep from 26.42-32.1 GHz. |
All |
008, 009 |
Removed
error message when sanitizing an instrument without flash card. |
All |
1EU |
Fixed
issue with RF leakage in low band when RF off and Power setting at 0 dBm. |
All |
All |
Misc Bug Fixes |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
All |
All |
Fixed issue
with power spikes when switching on multi-tone. |
E8663D |
R2C, U01,
U02 |
Added
missing remote languages in UI with option R2C, U01 and U02. |
All |
All |
Fixed issue
with auto power search performing differently between Frequency and Amplitude
changes. |
All |
All |
Added
additional error message to indicate the reason for Power Search failures. |
All |
All |
Fixed issue
with possible wrong frequency display in list mode. |
All |
All |
Fixed
issues with AM and FM inputs in 8643A compatibility mode. |
All |
All |
Fixed
manual RMS signal level limits on the external IQ Auto Mod Attenuator. |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
All |
All |
Added
warning to display start time and approximate execution time of sanitize
operation. |
E8267D |
All |
Improved
power search accuracy when the lvds input is being used (Explorer). |
All |
All |
Fixed
problem with incorrect DHCP subnet and gateway settings under certain network
configurations. |
All |
U02 |
Added Aeroflex 2040 compatibility language. |
All |
All |
Improved
Mod On/Off compatibility across the 8643/8673/8360/AF2040 languages. |
All |
All |
Added
support for N1913A/N1914A power meters for user power flatness. |
All |
1SM |
Fixed
problem with instruments with option 1SM not using Scan Mod when AM Path 2 Selected. |
All |
All |
Fixed
a pulse problem during ramp sweep in the 250-396 MHz band |
All |
All |
Fixed
8360 language compatibility for SYST:LANG SCPI command and allow units to
CORR:FLAT |
All |
All |
Fixed
problem of attenuator using wrong step size in manual mode with Optimize SNR
on |
All |
H18 |
Fixed
Wideband IQ/FM latch control timing issue. |
E8267D |
All |
Enhance
the handling of monolithic waveforms. They can now be added to normal sequences
side-by-side. |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8267D |
UNY |
Adds support of UNY hardware to the E8267D |
All |
HGT |
Add support
of Gigatronics 8003 |
All |
U01 |
HP8643/44 programming
language compatibility |
All |
U01 |
Adds
support of very small sweeps continuous sweeps without spurs |
E8267D |
All |
Fixes a
problem without output levels adjusting when IQ scale was adjusted even if
modulation was turned off. |
All |
All |
Various
Small Defect Fixes |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8257D |
UNY |
Fixed potential problems with cold start of the instrument at very low temperatures. |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
All |
All |
Fixed potential problems when using the instrument at very low temperatures. |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8257D |
UNY |
Added support for option UNY. |
All |
All |
Standard (bundled) options are now listed as such with the words (std). |
Model |
Option |
Description |
All |
All |
Fixed a problem where the delta sigma modulator could be overdriven causing poor FM performance. |
All |
All |
Support of RoHS board assemblies. |
All |
All |
Fixed RF output blanking on all frequency changes when low band filters were enabled. |
All |
All |
Fixed a possible power spike in Ramp Sweep mode. |
All |
All |
Improved the robustness of the restore system files function. |
All |
All |
General small clean ups. |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8267D |
409 |
Added support for GPS option |
Model |
Option |
Description |
All |
All |
Small frequency changes now no longer blank the output but transition smoothly to the new frequency. |
Fixed a condition
where the phase adjust feature could cause a black screen. |
||
Power Search mode accuracy improvements. |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8267D |
601,
602 |
Improved the IQ function "Do External Input Level Measurement" and associated annotation |
Fixed the DC IQ Calibration from 20 GHz to 28.5 GHz |
||
Improved
error messages for waveform licensing |
||
E8257D,
E8267D |
All |
Added support for OML WR2 source modules |
All |
UNT |
Forced
external coupling to DC whenever the FM source is set to Internal |
All |
All |
Disabled pulse modulation self tests if pulse modulation options are not present |
Improved the amplitude accuracy below 3.2 GHz with ALC OFF when Option 1EH is not present |
||
Fixed the MS query in 8662A compatibility mode |
||
Fixed the
phase adjustment feature to allow tuning in both directions |
||
Added
support for larger memory |
||
Improved
the help text for various soft keys |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8267D |
All |
Added support for Special Options HBL, HBR and HFA |
All |
All |
Added
support for Special Option HL1 |
Model |
Option |
Description |
E8267D |
601, 602 |
Improved initial power search accuracy after an ARB personality change |
Updated the displayed IQ attenuation when runtime scaling is changed |
||
E8257D |
550, 567 |
Improved
the RF Output Limit calibration |
All |
All |
Improved power accuracy for narrow regions within .01 Hz of a band crossing or .01 Hz above the maximum frequency |
Improved Step Sweep to avoid the possibility of the signal generator becoming unresponsive |
||
Improved :SYST:ERR:SCPI to improve the clarity of error messages |
||
Eliminated errors when a large frequency multiplier causes a large frequency setting |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
All |
All |
Fixed selftest 2606 |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
All |
All |
Improved power transitions when changing various
parameters |
Eliminated unnecessary RF blanking when changing
various parameters |
||
Fixed selftest 903 |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
All |
UNT, UNX, HAR |
Improved range of phase adjustment for phase modulation
when used in Low Phase Noise mode |
All |
Improved power transitions when changing various
parameters |
|
Corrected list of options displayed on instrument
web page. Removed SCPI telnet button for
Microsoft Internet Explorer 7.0 and later. Prevented caching of images on the
remote front panel. |
||
Removed display of attenuator cycles if no
attenuator is present |
||
Added softkey to enable
verbose SCPI error messages |
||
Improved Upgrade Assistant to detect connection
failures |
||
Added support for new PROM and FPGA parts. |
||
Added support for RoHS compliant board assemblies |
Requires Option H42.
Not for use with N7622A Signal Studio Toolkit Software Rev. 1.0.16.0 or
earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8257D |
1EU |
Added
support of option 1EU. |
521 |
Added
support of option 521. |
|
008 |
Added
support of option 008 removable compact flash drive. |
|
H42 |
Added
support of option H42. |
|
H26 |
Added
support of option H26. |
|
1SM |
Added
support of option 1SM. |
|
E8267D |
HER |
Added
support of option HER. |
E8663D |
All |
Added
support of model E8663D. |
E8257N |
All |
Added support of model E8257N. |
340 |
Added support of option 340. |
Model |
Option |
Description |
All |
All |
Added
display to indicate completion of security operation and changed error reporting
for security operation to report the explicit error if operation is failed. |
All except
E8257N |
UNU,
UNW and
UNS |
Added new
8360 compatibility commands for “PULSe:SOURce”
and “PULSe:STATe”. |
All |
Added support of user defined RF output limit. |
|
Added display of frequency and amplitude information. |
||
Added 8662 / 8663 compatibility languages “@1” and “RM”
to support setting and querying service mask. |
||
Fixed [SOURce]:CORRection:FLATness[:DATA] to accept the maximum 1601
number of user flatness points. |
||
Added “:POW:CLAMp:ENABle” command. |
||
Added new calibration for RF output limit. |
||
Added file name extension for save / recall state
operation. |
||
Increased the maximum number of points to 18500 for
span power search operation. |
||
Increased maximum number of points for list sweep to
3201. |
||
E8267D |
601 and 602 |
All Arb marker set SCPI command “skip_count” and front panel softkey
“#Skipped Points” are no longer limited to 65535. It is limited to the size
of the range selected. |
Added EDGE wide filter. |
||
Enabled user to enter I and Q offset level in volts on the IQ adjustments menu. |
Model |
Option |
Description |
All |
All |
Fixed a defect which could cause increase of ramp sweep
time. |
E8267D |
601 and 602 |
Fixed a defect which may cause pulse repetition
frequency
off. |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
All |
All |
|
Model |
Option |
Description |
E8267D |
H18 |
Fixed a defect to improve wideband I/Q performance. |
All |
All |
Fixed a defect
to avoid the delay of pulse generation when SCPI command “FREQ:MODE:CW:
is issued. |
|
|
Added support of all RoHS boards. |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
All |
All |
Fixed a
defect to prevent source becoming unlevel when it is operated in optimization
for signal to noise ratio mode. |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8257D |
H10 |
Added support of option H10, 100MHz reference output. |
E8267D |
009 |
Added
support of option 009 removable compact flash drive. |
H18 |
Added
support of option H18 wide IQ/FM mode when frequency is < 3.2GHz. |
|
HBQ |
Added support
of option HBQ band limited wide band differential external I/Q inputs. |
Model |
Option |
Description |
E8267D |
601, 602 |
Enabled automatic load sequence segments from non-volatile
memory to waveform memory in sequence operation. |
Updated the Dual Arb Trigger menu layout for ease of use. |
||
403 |
Added noise
output mux selection to enable user selection of turning on / off carrier,
noise and carrier + noise for signal to noise ratio (SNR) measurement. |
|
All |
All |
Added
support for “MS?” query for 8662A and 8663A compatibility language. |
Added LED
enunciator (SNR) to optimize signal to noise (S/N) feature. |
Model |
Option |
Description |
E8257D |
All |
Improved
compatibility language in 8662A/B and 8663A compatibility mode. |
H30 |
Fixed a defect which could disable option H30. |
|
1E1 |
Fixed a
defect which could cause power unlevel at low frequency (when frequency is
< = 250KHz). |
|
E8267D |
601, 602 |
Adjusted resolution of Dual Arb sample rate to1e-8, instead of 0.001. |
Fixed a defect in Custom Arb function with FSK modulation. |
||
Added runtime scaling to manual power search reference. |
||
Fixed a defect where an older or not created by the
instrument sequence file headers could cause the FW to corrupt the files. |
||
Fixed a defect in RMS power search to return a correct
RMS value when AWGN is added to an Arb waveform. |
||
Fixed the Arb custom random symbol generation to
generate a uniform distribution of symbols regardless of the number of bits
per symbol. |
||
All |
UNU and UNW |
Adjusted
the text for pulse help keys to reference GATE/PULSE/TRIGGER INPUT connector. |
All |
Fixed a
defect which could cause power spike during frequency change. |
|
Fixed a defect which could cause black screen on front
panel display. |
||
Fixed a defect in power search manual mode where
reference value applied during power search was incorrect. |
||
Fixed RF leakage in RF off mode when option UNT, UNU
and UNW are not installed in the instrument. |
||
Fixed a defect to enable AM Path2 to modulate signal
amplitude after Mod On/Off was turned off and back on. |
||
Fixed a defect in save and recall operation to
correctly restore the instrument states when signal generator is used with an
OEM mixer. |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8257D |
550, 567 |
Fixed a bug
which could cause loss of calibration data. |
All |
All, except
option UNX |
Fixed a bug
in Reference Oscillator Adjustment menu. Changed internal reference bandwidth. |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8267D |
601, 602 |
Added UQPSK
(Unbalanced Quadrature Phase Shift Keying) modulation. |
Added
support for the Keysight Waveform Converter Utility. |
||
003, 004 |
Added SSI
capability when used with the N5102A Baseband Studio digital signal interface
module. |
|
All |
HNS |
Added
support for Option HNS High-Performance Pulse to 31.8 GHz. |
1E1 |
Added a
minimum noise feature for improved signal to noise ratio. |
|
All |
Added support
for E8251-60348 and E8251-60161 reference assemblies to improve the phase
noise of signal generators without Option UNX. |
|
Added userIQ and userFsk to custom arb. |
||
Added
support for E8251-60441 and E8251-60443 motherboard assemblies. |
||
Added
support for the N8211-60009 Option 1EH assembly. |
||
Added a
Restricted Display feature which hides the frequency annotation. |
||
Added :DISPlay:REMote:VIEW:SWEEp and :DISPlay:REMote:VIEW:MODulation to allow one to view sweep and
modulation status. |
||
Added :DISPlay:MENU[:NAME] to allow one to view menus. |
Model |
Option |
Description |
E8267D |
601, 602 |
Fixed save
and recall of User FSK. Adjusted the limits for maximum FSK deviation. |
Fixed
incorrect truncation of Nyquest and Root Nyquist filters. |
||
Improved
the copy feature so that whenever header files are copied from non-volatile
memory to baseband generator memory, the corresponding waveform and marker
files are also copied. |
||
Forced
recalculation of the waveform RMS amplitude and peak amplitude whenever a
portion of the waveform is changed using ARBI and ARBQ commands. |
||
Added
support for new types of flash memory on the baseband generator. |
||
Added a
warning that aliasing can occur when displaying waveforms and markers from
large files. |
||
Prevented a
possible Error -310 which could occur when using slow sample rates. |
||
Increased
the range of the Quadrature Angle Adjustment. Eliminated a situation in which
the hardware state was not updated. |
||
Limit skew
and delay when the baseband generator frequency offset is set to zero or when
the user filter is very short. |
||
601 |
Eliminated
a potential loss of files in volatile waveform memory (WFM1) during
personality switching. |
|
H00 |
Fixed
incorrect setting of DLIN:SSCH or DLIN:PSCH and incorrect
annotation after selecting the uplink direction. |
|
H02 |
Improved the use of filter delay and user burst shape for EDGE and GMSK . |
|
All |
Improved
the error messages for the
I/Q calibration
procedure. |
|
All |
UNT |
Improved AM
modulation performance for frequencies less than 25 MHz. |
Fixed the setting
of FM deviation for rare cases in which it was set to twice the expected
value. |
||
UNU, UNW |
Prevented a
change in the period of a triggered pulse from affecting the period of a
free-run pulse. |
|
HAR |
Fixed the
initialization of Option HAR. Changed low frequency limit to 0.98MHz. |
|
HHP |
Added
improvements to the hardware control algorithm for additional output power. HHP is a HW
option now. |
|
All |
Added a
warning that one should cycle power after installing or uninstalling licenses
with License Manager. |
|
Added HSM
signal polarities to standard instruments. |
||
Added the
text 'invalid' or 'expired' next to invalid or expired licenses. |
||
If the
signal generator has an attenuator, set it to maximum attenuation before
running self
tests. If the signal generator has no attenuator, issue a warning and await
user confirmation before running self tests. |
||
Eliminated
a condition in which the amplitude would not change or would change too much
when an amplitude change of less than 0.02 dB was requested. |
||
Fixed a
memory leak which could cause an out-of-memory condition when using VXi-11
LAN control. |
||
Fixed
possible memory corruption when the SCPI debug mode is used. |
||
Added the
list of options to the information displayed on the LXI webpage. |
||
Allowed
deletion of expired transportable time-limited licenses. |
||
Improved
error handling for the internal service webpages. |
||
Improved
Power Search performance for frequencies less than 10 MHz. |
||
Improved
various error messages. |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
All |
All |
Modified the
Secure Erase procedure to not erase system files. Added service features to
reinstall lost system files. |
Improved
the unleveled indicator so that it is active sooner after the signal
generator is turned on. |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8267D |
601, 602 |
Added a
Quadrature Angle Adjustment for the internal baseband generator under the I/Q
Adjustments softkey menu |
Added run
time scaling to Multitone and Two Tone |
||
016, H16 |
Added
support for Option 016 Differential Wideband I/Q Inputs. Renamed Option H16
to Option 016. Improved the calibration and the power search reference
voltage. Allowed movement of filter frequencies to maximize I/Q bandwidth. |
|
All |
HAR |
Added
support for Option HAR Improved Phase Noise below 500 MHz |
HHP |
Added
support for Option HHP Low Band Amplifier |
|
007 |
Added a softkey and SCPI to select auto or manual sweep time when
used with the 8757 scalar network analyzer |
|
All |
Added some
commands for partial GT900 and GT9000S compatibility |
|
Added :SYST:OPT to allow one to overwrite the
response of *OPT? |
Model |
Option |
Description |
E8267D |
601, 602 |
Fixed Arb waveform generation to ensure that
the waveform header is updated |
Fixed I/Q
skew limits for various filters |
||
Improved
the accuracy of the CCDF graph and statistics |
||
Added small
cosmetic changes to the Arb Waveform and Markers graph |
||
Adjusted
the RMS value in the waveform header whenever a waveform is scaled or clipped |
||
Prevented
the false impression that one could edit a viewed sequence by using the
backspace and number keys |
||
Improved
error messages when creating waveform sequences |
||
All |
All |
Improved
Manual Power Search |
Fixed
inaccuracies in power search |
||
Removed a leading
'+' returned by *TST? when in 8360 compatibility mode |
||
Fixed ALC
Hold with external leveling when the ALC Bandwidth is changed |
||
Fixed the
Mod On/Off indicator which appeared in signal generators that had no
modulation options |
||
Modified :SYST:ERR:SCPI
to retain its value through a preset |
||
Fixed some
potential causes for a black Exep# window or for a lack of
responsiveness |
||
Increased
the number of possible FTP sessions from one to four to improve support for
MS Internet Explorer 6.0 and 7.0 |
||
Improved
state recall so that simply entering a number causes the recall to occur |
||
Fixed SCPI
queries which did not return results when sent using the internal webpage |
||
Fixed
incorrect step or list sweep when the first sweep was aborted and restarted |
||
Improved
various error messages and fixed a misspelled word on the internal webpage |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8267D |
601, 602 |
Added
support for N76xxB Signal Studio applications. |
Model |
Option |
Description |
E8267D |
601, 602 |
Fixed
possible bit errors in the output signal for data rates between 34 and 38 MSymbols/sec |
Improved
the summing ratio feature to avoid loss of signal and abrupt changes in
amplitude |
||
In the multitone table editor, prevented the cursor
from moving to the frequency column. |
||
Suppressed
"Error -310, System error; BBG1: SH4 READY line." if the instrument
has been instructed to allow unsafe file operations |
||
UNW |
Fixed the
width of narrow pulses when routing ARB markers to control Pulse |
|
H00 (400) |
Fixed the
entry of fixed bit patterns for DPCH, PCCPCH, etc |
|
E8257D |
532 |
Fixed the
attenuator steps to work the same as Options 520 and 540 |
All |
All |
Improved
the 8360 Series compatibility language when used in zero span sweeps |
Improved
the 8663 compatibility language when selecting the modulation source |
||
Fixed the
filename for User Flatness so it is properly displayed |
||
Fixed
possibly incorrect defaults for persistent state values |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8267D |
HDS |
Added
support for Option HDS Synchronized DSIM Device Clock |
601, 602 |
Added
additional parameters to waveform headers to support a single waveform format
on ESG, PSG and MXG products |
|
Added a BBG
DAC indicator to warn of DAC over range errors |
||
Added
"Length In Symbols" to the FIR table editor and the impulse
response graph window |
||
Improved
the speed of segment and sequence selection |
||
All |
Allowed
Power Search to be set to RMS, Fixed, Manual or Modulated |
|
All |
UNU, UNW |
Added
":PULM:EXT: |
All |
Added
support for time limited and transportable licenses |
|
Added
logarithmic step sweeps, added ":SWEep:CPOint?"
and ":LIST:CPOint?" to query the current
sweep point, added updating of frequency and amplitude during a sweep, and
improved manual sweep so it pauses at the current point. |
||
Changed the
error indicators to have white backgrounds and be more visible |
||
Added
"SYST:PRES;POW:STAT OFF" to the 8360 Series compatibility language |
||
Added
"*OPT?" to return the list of instrument options |
||
Added the capability
to fill missing calibration arrays when upgrading to UNR or UNX |
||
Added web
pages for uploading and downloading files and for displaying the current
sweep list. |
Model |
Option |
Description |
E8267D |
601, 602 |
Fixed bad
data in waveforms when the waveform ends exactly on a memory boundary. |
Fixed
external delay so it is no longer applied after it is turned off. |
||
Fixed a
potential crash when manipulating markers or waveforms. |
||
Removed softkeys and SCPI related to the Arb external reference. |
||
Improved
handling of incorrect data in an ARB Header file |
||
H16 |
Fixed self tests for Wideband IQ modulation |
|
All |
All |
Fixed the
8662/8663 compatibility languages by improving the "M4 FM" and
"AP" commands, adding the "@3" and "X6"
commands, adding the semicolon as a valid separator, and eliminating a
potential crash. |
Fixed
possible self test failures when the instrument is set
to use any of the compatibility languages. |
||
Fixed external
leveling when used without an Option 1E1 Attenuator |
||
Cleared the
error status line when the last error is read or *CLS is received. |
||
Fixed
":DISP:STAT" to be the same as ":DISP:STATE" |
||
Changed the
"Text File Busy" error message to "File in use" |
||
Fixed
":DISP:WIND:STAT" so it is correct even after "*RST" |
||
Eliminated
possible memory corruption in user flatness |
||
Improved
the SCPI help for various softkeys |
Requires Option HDS or Option H16.
Not for use with N7622A Signal Studio Toolkit Software Rev. 1.0.16.0 or
earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8267D |
601, 602 |
Allowed
baseband external trigger delay to be set in seconds or samples |
601 |
Added
support for E4400-60761 Baseband Generator |
|
H16 |
Added
support for Option H16 Wide Bandwidth I/Q |
|
E8257D |
All |
Added
Auxiliary Software Licenses |
All |
HA1 |
Added
support for Option HA1 Improved Phase Noise |
All |
Added
additional 8644B commands: AMPL:LEV, AMPL:STAT ON|OFF |
|
Added
additional 83732B commands: :UNIT:TIME |
||
Added support
for external ALC hold with the commands: [SOURce:]POWer:ALCHold:EXTernal ON|OFF and [SOURce:]POWer:ALCHold:INTernal ON|OFF |
||
Added
support for E8251-63375 ALC Assembly including power clamp |
Model |
Option |
Description |
E8267D |
601, 602 |
Fixed a
potential crash when reading an encrypted waveform |
Eliminated
potential power spikes when used with N5115B Baseband Studio for fading |
||
Increased
the speed of reading and writing ARBI and ARBQ files |
||
E8257D |
550/UNW,
567/UNW |
Fixed pulse
modulation above 20 GHz if Option UNT is not present |
All |
UNU, UNW |
Fixed the Incr Set key when used with pulse delay,
pulse period, and pulse width |
All |
Fixed the Message
Available bit in the Status Byte when used with VXI-11 LAN |
|
Eliminated
potential power spikes when decreasing attenuation |
||
Fixed a
potential crash when writing to user flatness files |
||
Fixed query
of amplitude units |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
All |
All without
UNU or UNW |
Corrected a
power error and spurious signals which appear after recalling an instrument
state when used with an 8757D Scalar Analyzer |
H30 |
Fixed a
configuration error which prevented use of Option H30 |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8267D |
601, 602 |
Added Amplitude
Shift Keying (ASK) |
Added
Option SP2 Dynamic Sequencing |
||
Added a softkey and associated SCPI to select if marker events
should track changes in I/Q delay |
||
Added the
ability to modify the RMS value in the waveform header from the front panel |
||
Added
support for E4400-60759, -60760, and -60761 Baseband Generators |
||
Added the
SCPI command RADio::TRIGger:TYPE:GATE LOW|HIGH |
||
Added
support for special options H00, H01, H02 and H17 |
||
Added the
commands [:SOURce]:RADio:CUSTom:VCO:CLOCk:RATE? and
[:SOURce]:RADio:ARB:VCO:CLOCk:RATE?
to query the baseband generator clock |
||
All |
Added
Option H3V Increased I/Q Output Voltage |
Model |
Option |
Description |
E8267D |
601, 602 |
Fixed error
messages which could be generated when attempting to open PRAM files |
Reduced the
resolution errors in the External Trigger Delay for the baseband generator |
||
Corrected
the bandwidth in RT AWGN and ARB AWGN |
||
Eliminated
a rare condition in which a baseband generator file in volatile memory could
be lost or corrupted |
||
Fixed Multitone and other ARB personalities to
properly initialize triggering when they are turned on |
||
All |
Properly
adjusted I/Q calibration file sizes if necessary
when firmware is upgraded. |
|
All |
All |
Eliminated
incorrect display updates when using step sweep or list sweep with minimum
dwell time |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8257D |
All |
Added
support for Option 532, 31.8 GHz Maximum Frequency |
Added
support for the E8251-60075 Output Board |
||
All |
UNX |
Added
Option HA1 Enhanced Phase Noise Specifications |
All |
Added
Option H5K 5k Ohms external input impedance for the AM and FM inputs |
|
Added
Option 1EZ Extended Support Life |
Model |
Option |
Description |
All |
UNU, UNW |
Eliminated
an extraneous pulse which was generated when changing the settings for pulse
type or pulse triggering |
UNT |
Reduced the
output signal when RF is OFF for signal generators with option UNT but
without options UNU or UNW |
|
All |
Eliminated a
black Exep# window which appeared infrequently |
|
Properly
updated softkey labels on the web-based interface
to always match the current instrument state |
||
Fixed the
LAN interface to return all of the requested bytes when used with VXI-11 iread() |
||
Fixed
misspelled words in error messages |
||
Fixed FTP
to be more compatible with MS Windows XP |
||
Improved
reliability by turning off unused circuitry and lowering self test power levels |
||
Fixed self tests which failed when run in a loop. Fixed
miscellaneous self test failures |
||
Fixed
potential UNLEVEL indicator or power spike at retrace through frequencies of
3.2 GHz and 20 GHz |
||
Eliminated
a potential deadlock when setting power in Master-Slave mode |
||
Fixed user
preset and state recall to properly set the attenuator when external leveling
is used |
||
Changed the
upper frequency of self test 2202 from 1500MHz to 1550MHz |
||
Fixed :SYSTem:PRESet:PERSistent to set the Service Request Enable
register to 0 |
Not for use with the E8267D. Use in the E8257D
only.
Not for use with N7622A Signal Studio Toolkit Software Rev. 1.0.16.0 or
earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8257D |
HSM, H43 |
Fixed the
EXT REF indicator which was not appearing if the external reference was
connected before the instrument was turned on. |
Fixed a
potential memory problem when using user flatness correction. |
||
Added
compression of calibration data to reduce memory usage. |
||
Fixed self test 2203 when used without Option 1EA. |
Requires Option HSM and Option H43.
Requires Option UNU or Option UNW.
Not for use with N7622A Signal Studio Toolkit Software Rev. 1.0.16.0 or
earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Not for use with instrument states which were saved using C.04.31 firmware.
Back to top of page
Model |
Option |
Description |
E8257D |
HSM, H43 |
Added the ability
to force the Source Settled output to "not settled" during sweep
retrace. Added the associated SCPI command :OUTPut:SETTled:RETRace NORMal|INVerted. Changed the default for power
search to "manual" for Options HSM and H43. Fixed the
"unleveled" indicator. |
Requires Option HSM and Option H43.
Requires Option UNU or Option UNW.
Not for use with N7622A Signal Studio Toolkit Software Rev. 1.0.16.0 or
earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8257D |
HSM, H43 |
Added support
for Option HSM and Option H43 |
Requires Option HSM and Option H43.
Requires Option UNU or Option UNW.
Not for use with N7622A Signal Studio Toolkit Software Rev. 1.0.16.0 or
earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
All |
All without
UNU or UNW |
Fixed
failures of self
tests 1306 and possibly other self tests after 1306. |
All |
All |
Added support
for Option UNX Enhanced Phase Noise |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
All |
All |
Fixed
failures of self
tests 901, 902 and 903 and potential for
loss of power at high temperatures. |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
All |
007 |
Eliminated
unleveled condition for frequency sweeps which cross 3.2 GHz |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model |
Option |
Description |
E8267D |
003, 004 |
Added the
ability to use I/Q timing skew, regardless of the
modulation type, when the low voltage differential signal (LVDS) input is
Pre-FIR Samples or Samples. |
601, 602 |
Added I/Q
delay capability with constant envelope modulation. |
|
All |
Added
capability to the firmware, so that it recognizes the new digital E8251-60340
output board. |
|
Improved
the "Text File Busy" error message. The new text includes"The file <filename> is currently
in use. It must be deselected before it can be manipulated." |
||
E8257D |
All |
Added
capability to the firmware so that it recognizes the new analog E8251-60339
board. |
Model |
Option |
Description |
E8267D |
003, 004 |
Eliminated
the system error condition (System Error –310) that occurred when the Digital
Signal Interface Module (DSIM) was turned on when no DSIM was connected to
the signal generator. |
Fixed the
unleveled condition, caused by an incorrect RMS level, that
sometimes occurred when playing a waveform in LVDS (low voltage differential
signal) mode. Now, the default RMS value is set to the RMS value of the
external I/Q signal. |
||
601, 602 |
Fixed the
problem with applying and limiting I/Q skew, and applying I/Q delay only when
the I/Q modulator was on. Now I/Q skew is applied
and limited, and I/Q delay applied regardless of the on/off state of the I/Q modulator. |
|
Fixed Real
Time Custom so that serial mode is used when a user-PRAM file is selected. |
||
Improved
the selection of ALC bandwidth and detector filter settings based on I/Q and burst states. Improves performance of the Signal
Studio N5110B for Waveform Capture and Playback software application. |
||
E8257D |
550, 567 |
Eliminated
a power spike at 20 GHz that appeared during ramp sweep retrace. |
All |
All |
Removed Option
HEC from the installed options list. This option is a standard feature. |
All without
UNU or UNW |
Eliminated
a 500 kHz square wave signal that remained after Scalar Pulse was turned off. |
Not for use with Option 007 Analog Ramp Sweep for frequency sweeps
which cross 3.2 GHz due to an unleveled indication during retrace.
Not for use with N7622A Signal Studio Toolkit Software Rev. 1.0.16.0 or
earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model/Option |
Description |
003 or 004 |
Enabled
upgrading of the programmable ROM image in the N5102A Baseband Studio Digital
Signal Interface Module, which is needed to support the N5100B Baseband Studio
for Waveform Capture and Playback product. |
601 or 602 |
Added a new
command :SOUR:RAD:ARB:WAV:NHEAders, which loads a
waveform and ignores the settings from the header |
Added
support for N7613A Signal Studio for 802.16-2004 (WiMAX) |
|
Added support
for N5110B Baseband Studio for Waveform Capture and Playback |
|
Allow
optimization of I/Q timing skew for either the RF output or the external I/Q
outputs |
|
Added
ability to set and query the RMS value in the waveform header |
|
Added
support for waveform licenses |
|
403 |
Added
support for Option 403 Calibrated noise personality |
Added
real-time noise capability to waveforms played in the Dual Arb Player |
|
All Models |
Added SCPI commands
for setting the frequency step size and power step size |
Added a
Trig (trigger) and a Help key to the signal generator's web-based user
interface, which is accessed from the internal signal generator web page |
Model/Option |
Description |
015 |
Eliminated
an error message when recalling certain saved I/Q states |
601 or 602 |
Fixed power
search when used with burst modulation |
HEC |
Eliminated
a two-second delay in the ARB commands |
SP1 |
Changed the
name of this option from "Auxiliary 1" to "Jitter Injection" |
HSQ |
Properly
initialize the secondary I/Q inputs at power-up |
E8267D
without UNT or UNU or UNW |
Properly
displayed the MOD ON/OFF and I/Q ON/OFF annotation and fixed the self test failures |
All Models |
Fixed a
potential error condition when using external mixers |
Improved
compatibility with the PSA Option 215, External Source Control, for sweeps of
more than 2,000 points |
|
Fixed selftests 1309 and 1310 which could report a failure
but not show any results |
Not for use with N7622A Signal Studio Toolkit Software Rev.
1.0.16.0 or earlier.
Not for use with Option 420 Signal Studio for Pulse Building Software Revision
1.0.50.0 or earlier.
Not for use with Option 421 Signal Studio for Noise Power Ratio Software Rev.
1.0.42.0 or earlier.
Back to top of page
Model/Option |
Description |
All Models |
Eliminated
invalid "YO Unlock" errors that occur under certain conditions
while running self-test 201. |
All options are compatible.
Back to top
of page
Model/Option |
Description |
All Models |
Fixed step and
list sweep to properly reset the sweep point for subsequent sweeps when
performing frequency sweeps in a downward direction. |
Fixed
Unleveled indicator when sweeping through 250 MHz. |
|
Option 1EH |
Fixed Option
1EH filtering to correctly configure after a power cycle when Power On is set
to Last. |
All options are compatible.
Back to top of page
Firmware C.04.01 was the initial release of firmware for the Keysight E8257D/E8267D PSG signal generator.
All options are compatible.
Back to top of page
The changes in revision C.04.01 relative to revision C.03.76 are:
Back to top of page
© Copyright 2004-2015 Keysight Technologies, Inc. All rights reserved.
Other product and company names herein may be the trademarks of their
respective owners.