Command Expert supports:
For the latest version of this table, visit www.keysight.com/find/commandexpert
Command Set Name | Last updated for Firmware Version | Supported Models |
---|---|---|
11713 Attenuator Switch Drivers | A.01.07 | 11713B, 11713C |
11713 Attenuator Switch Drivers | 0.19_11_41 | 11713B, 11713C, 11713D, 11713E |
33210 Function Arb Generators | 1.04 | 33210A |
33220 Function Arb Generators | 1.08 | 33220A |
33250 Function Arb Generators | 2.04 | 33250A |
33500 Series Function / Arbitrary Waveform Generators | 1.12 | 33521A, 33522A |
33500B/33600A Series Function / Arbitrary Waveform Generators | 2.09 | 33509B, 33510B, 33511B, 33512B, 33519B, 33520B, 33521B, 33522B, 33609A, 33610A, 33611A, 33612A, 33619A, 33620A, 33621A, 33622A |
34401 Digital Multimeters | 11 | 34401A |
34405 Digital Multimeters | 1.46_3.11 | 34405A |
34410 Digital Multimeters | 2.35 | 34410A, 34411A |
34450 Digital Multimeters | 00.60_00.66 | 34450A |
3446x Series Digital Multimeters | 1.08 | 34460A, 34461A |
3446x Series Digital Multimeters. | 2.08 | 34460A, 34461A, 34465A, 34470A. |
3497x Data Acquisition / Data Logger Switch Unit | 1.13 | 34970A, 34972A |
34980 Multifunction Switches | 2.43 | 34980A |
53210 Universal Frequency Counter | 1.05 | 53210A |
532xx Universal Frequency Counters | 1.05 | 53220A, 53230A |
6060 Series Single Input Electronic Loads | A.04.00 | 6060B, 6060B-J08, 6063B |
66000 Modular Power System | A.00.07 | 66101A, 66102A, 66103A, 66104A, 66105A, 66106A |
663xx Power Supplies | A.03.01 | 66309B, 66309D, 663311B, 66319B, 66319D, 66321B, 66321D, 66332A |
66xx GPIB DC Power Supplies | A.01.02, A.02.02 | 6641A, 6641A-J04, 6642A, 6643A, 6643A-J11, 6644A, 6644A-J09 6645A, 6645A-J05, 6645A-J06, 6651A, 6651A-J03, 6651A-J01, 6651A-J09, 6652A, 6652A-J03, 6652A-J17, 6653A, 6653A-J04, 6653A-J05, 6654A, 6654A-J04, 6654A-J12, 6655A, 6655A-J05, 6655A-J10, 6671A, 6671A-J08, 6671A-J04, 6671A-J03, 6671A-J17, 6672A, 6672A-J04, 6673A, 6673A-J03, 6673A-J08, 6674A, 6674A-J07, 6674A-J03, 6675A, 6675A-J08, 6675A-J09, 6675A-J06, 6675A-J11, 6675A-J04, 6675A-J07, 6680A, 6680A-J04, 6681A, 6682A, 6683A, 6684A, 6690A, 6691A, 6692A |
66xxx Power Supplies | A.02.04 | 66111A, 66311B, 66311D, 66309B, 66309D |
68xx AC Power supplies | 1.0.0 | 6811C, 6812C, 6813C |
81130 Pulse Data Generator | 01.12.00 | 81130A |
8113x Pulse Generators | 2.9.3 | 81133A, 81134A |
81150 Pulse Function Arbitrary Noise Generator | 2.0.7.0 | 81150A |
81160 Pulse Function Arbitrary Noise Generator | 1.0 | 81160A |
81180 Arbitrary Waveform Generator | 1.58 | 81180A |
816x Lightwave Measurement Systems | 5.25 | 8163B, 8164B, 8166B, 8163A, 8164A, 8166A |
89600 VSA Software | 24.20.223 | 89601B |
8990B Peak Power Analyzer | 1.2.6.1 | 8990B |
AC6800 Series Basic AC Sources | A.01.00.0067 | AC6801A, AC6802A, AC6803A, AC6804A, AC6801B, AC6802B, AC6803B, AC6804B |
APS - Advanced Power System | A.01.13 | N6950A, N6951A, N6952A, N6953A, N6954A, N6970A, N6971A, N6972A, N6973A, N6974A, N6976A, N6977A N7950A, N7951A, N7952A, N7953A, N7954A, N7970A, N7971A, N7972A, N7973A, N7974A, N7976A N7977A |
B2200A Low Leakage Switch Mainframe | A.01.04 | B2200A, B2201A |
B2900 Series Precision Source / Measure Unit | 1.0 | B2901A, B2902A, B2911A, B2912A |
B296x Low Noise Power Source | 1.0 | B2961A, B2962A |
B2980A Series Femto / Picoammeters and Electrometers / High Resistance Meters | 2.1.1645.5880 | B2981A B2983A B2985A B2987A |
Complete Regression Test | 9.9.9.9 | None |
CX3300 Series of Device Current Waveform Analyzers | 2.0 | CX3322A, CX3324A |
DAQ970A Data Acquisition System | A.01.00 | DAQM900A, DAQM901A, DAQM902A, DAQM903A, DAQM904A, DAQM905A, DAQM907A, DAQM908A |
DAQ970A DAQ973A Data Acquisition System | A.02.01 | DAQM900A, DAQM901A, DAQM902A, DAQM903A, DAQM904A, DAQM905A, DAQM907A, DAQM908A, DAQM909A |
DSO-X 3000T and DSO-X 4000A | 4.05 | DSO-X 3012T MSO-X 3012T DSO-X 3014T MSO-X 3014T DSO-X 3022T MSO-X 3022T DSO-X 3024T MSO-X 3024T DSO-X 3032T MSO-X 3032T DSO-X 3034T MSO-X 3034T DSO-X 3052T MSO-X 3052T DSO-X 3054T MSO-X 3054T DSO-X 3102T MSO-X 3102T DSO-X 3104T MSO-X 3104T DSO-X 4022A MSO-X 4022A DSO-X 4024A MSO-X 4024A DSO-X 4032A MSO-X 4032A DSO-X 4034A MSO-X 4034A DSO-X 4052A MSO-X 4052A DSO-X 4054A MSO-X 4054A DSO-X 4102A MSO-X 4102A DSO-X 4104A MSO-X 4104A DSO-X 4152A MSO-X 4152A DSO-X 4154A MSO-X 4154A |
E3610XA Power supplies | 1.0.0_1.00 | E36102A, E36103A, E36104A, E36105A, E36106A |
E3610XB Power supplies | 1.0.0_1.00 | E36102B, E36103B, E36104B, E36105B, E36106B |
E36200 Series Power Supplies | 1.0.0_1.0.2_1.00 | E36231A, E36232A, E36233A, E36234A |
E3631 DC Power Supply | 2.1 | E3631A |
E3631xA series Power supplies | 1.0.4_1.0.0_1.04 | E36311A, E36312A, E36313A |
E3632 DC Power Supply | 1.4 | E3632A |
E363x DC Power Supplies | 1.7 | E3633A, E3634A |
E364x Dual Output DC Power Supplies | 1.7 | E3645A, E3646A, E3647A, E3648A, E3649A |
E364x Single Output DC Power Supplies | 1.8 | E3640A, E3641A, E3642A, E3643A, E3644A |
E4360 Solar Array Simulators | A.01.02 | E4360A |
E441x EPM Series Power Meters | A.09.01, A2.09.01 | E4418B, E4419B |
E441x EPM-P Series Power Meters | A1.05.01 | E4416A, E4417A |
E4980 Precision LCR Meters | A.05.00 | E4980A, E4980AL |
E4981 Capacitance Meters | A.01.10 | E4981A |
E4982 LCR Meter | A.01.00 | E4982A |
E4990A Impedance Analyzer | A.02.20 | E4990A |
E4991B Impedance Analyzer | A.01.16 | E4991B |
E5052 Signal Source Analyzers | A.03.22 | E5052B |
E5061 ENA Series Network Analyzers | A.02.00 | E5061B |
E5063 ENA Series Network Analyzers | A.01.02 | E5063A |
E5071 ENA Series Network Analyzers | A.11.22 | E5071C |
E5072 ENA Series Network Analyzers | A.01.03 | E5072A |
E5080 ENA Network Analyzer | A.11.00.04 | E5080A |
E5080A Vector Network Analyzer | A.12.55.09 | E5080A |
E5250 Low Leakage Switch Mainframe | A.01.03 | E5250A |
ESG Signal Generators | C.05.71 | E4428C, E4438C |
FieldFox Handheld RF and Microwave Analyzers Built-in Power Meter mode commands | A.11.26 | N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A |
FieldFox Handheld RF and Microwave Analyzers CAT mode commands | A.11.26 | N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9923A, N9925A, N9926A, N9927A, N9928A, N9950A, N9951A, N9952A |
FieldFox Handheld RF and Microwave Analyzers ERTA mode commands | A.11.26 | N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9935A, N9936A, N9937A, N9938A, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A |
FieldFox Handheld RF and Microwave Analyzers IQ mode commands | A.11.26 | N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9935A, N9936A, N9937A, N9938A, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A |
FieldFox Handheld RF and Microwave Analyzers NA mode commands | A.11.26 | N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9923A, N9925A, N9926A, N9927A, N9928A, N9950A, N9951A, N9952A |
FieldFox Handheld RF and Microwave Analyzer Noise Figure mode commands | A.11.26 | N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9935A, N9936A, N9937A, N9938A, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A |
FieldFox Handheld RF and Microwave Analyzers OTA mode commands | A.11.26 | N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9935A, N9936A, N9937A, N9938A, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A |
FieldFox Handheld RF and Microwave Analyzers Power Meter mode commands | A.11.26 | N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9923A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A |
FieldFox Handheld RF and Microwave Analyzers Pulse Measurement mode commands | A.11.26 | N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9923A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A |
FieldFox Handheld RF and Microwave Analyzers Real-time SA mode commands | A.11.26 | N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9935A, N9936A, N9937A, N9938A, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A |
FieldFox Handheld RF and Microwave Analyzers SA mode commands | A.11.26 | N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9935A, N9936A, N9937A, N9938A, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A |
FieldFox Handheld RF and Microwave Analyzers VVM mode commands | A.11.26 | N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9923A, N9925A, N9926A, N9927A, N9928A, N9950A, N9951A, N9952A |
Generic SCPI-99 Instrument | 1.0 | Any |
Generic SCPI-99 Instrument No Error Checking | 1.0 | Any |
Infiniium (A/H/Q/S/V/X/Z) Series Oscilloscopes | 6.10 | DSO91304A, DSO91204A, DSO90804A, DSO90604A, DSO90404A, DSO90254A, DSOX93204A, DSOX92804A, DSOX92004A, DSOX91604A, DSOX91304A, DSO9064A, MSO9064A, DSO9104A, MSO9104A, DSO9254A, MSO9254A, DSO9404A, MSO9404A MSOX93204A, MSOX92804A, MSOX92004A, MSOX91604A, MSOX91304A, DSOX96204Q, DSOX95004Q, DSOX93304Q, DSOX92504Q, DSOX92004Q, DSOX93004L DSO9204H, DSO9024H, DSO9054H, DSO9104H DSAZ204A, DSAZ254A, DSAZ334A, DSAZ504A, DSAZ634A, DSOZ204A, DSOZ254A, DSOZ334A, DSOZ504A, DSOZ634A MSOS804A, MSOS404A, MSOS254A, MSOS204A, MSOS104A, MSOS054A, DSOS804A, DSOS404A, MSOS254A, DSOS204A, DSOS104A, DSOS054A, DSAV084A, MSOV084A, DSOV134A, DSAV134A, MSOV134A, DSOV164A, DSAV164A, MSOV164A, DSOV204A, DSAV204A, MSOV204A, DSOV254A, DSAV254A, DSOV084A, MSOV254A, DSOV334A, DSAV334A, MSOV334A |
Infiniium (A/H/Q/S/X/Z) Series Oscilloscopes | 05.20 | DSO91304A, DSO91204A, DSO90804A, DSO90604A, DSO90404A, DSO90254A, DSOX93204A, DSOX92804A, DSOX92004A, DSOX91604A, DSOX91304A, MSOX93204A, MSOX92804A, MSOX92004A, MSOX91604A, MSOX91304A, DSOX96204Q, DSOX95004Q, DSOX93304Q, DSOX92504Q, DSOX92004Q, DSOX93004L DSO9204H, DSO9024H, DSO9054H, DSO9104H DSAZ204A, DSAZ254A, DSAZ334A, DSAZ504A, DSAZ634A, DSOZ204A, DSOZ254A, DSOZ334A, DSOZ504A, DSOZ634A MSOS804A, MSOS404A, MSOS254A, MSOS204A, MSOS104A, MSOS054A, DSOS804A, DSOS404A, MSOS254A, DSOS204A, DSOS104A, DSOS054A |
Infiniium 90000 (A/Q/X) Series Oscilloscopes | 04.60.0016 | DSO91304A, DSO91204A, DSO90804A, DSO90604A, DSO90404A, DSO90254A, DSOX93204A, DSOX92804A, DSOX92004A, DSOX91604A, DSOX91304A, MSOX93204A, MSOX92804A, MSOX92004A, MSOX91604A, MSOX91304A, DSOX96204Q, DSOX95004Q, DSOX93304Q, DSOX92504Q, DSOX92004Q, DSOX93004L |
Infiniium 90000 (A/X) Series Oscilloscopes | 03.50.0011 | DSA90254A, DSA90404A, DSA90604A, DSA90804A, DSA91204A, DSA91304A, DSO90254A, DSO90404A, DSO90604A, DSO90804A, DSO91204A, DSO91304A, DSAX91304A, DSAX91604A, DSAX92004A, DSAX92504A, DSAX92804A, DSAX93204A, DSOX91304A, DSOX91604A, DSOX92004A, DSOX92504A, DSOX92804A, DSOX93204A, DSO93004L |
Infiniium 90000 (Q/X) Series Oscilloscopes | 04.00.0004 | DSAX96204Q, DSOX96204Q, DSAX95004Q, DSOX95004Q, DSAX93304Q, DSOX93304Q, DSAX92504Q, DSOX92504Q, DSAX92004Q, DSOX92004Q, DSOX91604A, DSAX91604A, DSOX92004A, DSAX92004A, DSOX92504A, DSAX92504A, DSOX92804A, DSAX92804A, DSOX93204A, DSAX93204A |
Infiniium 90000 Series Oscilloscopes | 03.22.0004 | DSO91304A, DSO91204A, DSO90804A, DSO90604A, DSO90404A, DSO90254A, DSA91304A, DSA91204A, DSA90804A, DSA90604A, DSA90404A, DSA90254A, DSOX93204A, DSAX93204A, DSOX92804A, DSAX92804A, DSOX92504A, DSAX92504A, DSOX92004A, DSAX92004A, DSOX91604A, DSAX91604A |
Infiniium 9000A Series Oscilloscopes | 03.50.0011 | DSO9404A, MSO9404A, DSO9254A, MSO9254A, DSO9104A, MSO9104A, DSO9064A, MSO9064A |
Infiniium DCA 86100 Oscilloscopes | A.10.60 | 86100C, 86100D |
InfiniiVision 1000 X-Series Oscilloscopes | 1.01 | EDU-X 1002A, EDU-X 1002G, DSO-X 1102A, DSO-X 1102G |
InfiniiVision 1200 X-Series and EDUX1052AG Oscilloscopes | 2.10.2019111333 | DSOX1202A, DSOX1202G, EDUX1052A, EDUX1052G, DSOX1204A, DSOX1204G |
InfiniiVision 2000 X-Series Oscilloscopes | 02.35 | MSO-X 2002A, MSO-X 2004A, MSO-X 2012A, MSO-X 2014A, MSO-X 2022A, MSO-X 2024A DSO-X 2002A, DSO-X 2004A, DSO-X 2012A, DSO-X 2014A, DSO-X 2022A, DSO-X 2024A |
InfiniiVision 3000 X-Series Oscilloscopes | 02.35 | MSO-X 3104A, DSO-X 3104A, MSO-X 3102A, DSO-X 3012A, MSO-X 3012A, DSO-X 3014A, MSO-X 3014A, DSO-X 3024A, MSO-X 3024A, DSO-X 3032A, MSO-X 3032A, DSO-X 3034A, MSO-X 3034A, DSO-X 3052A, MSO-X 3052A, DSO-X 3054A, MSO-X 3054A |
InfiniiVision 3000T X-Series Oscilloscopes | 7.11 | DSO-X 3012T MSO-X 3012T DSO-X 3014T MSO-X 3014T DSO-X 3022T MSO-X 3022T DSO-X 3024T MSO-X 3024T DSO-X 3032T MSO-X 3032T DSO-X 3034T MSO-X 3034T DSO-X 3052T MSO-X 3052T DSO-X 3054T MSO-X 3054T DSO-X 3102T MSO-X 3102T DSO-X 3104T MSO-X 3104T |
InfiniiVision 4000 X-Series Oscilloscopes | 7.11 | DSO-X 4022A, MSO-X 4022A, DSO-X 4024A, MSO-X 4024A, DSO-X 4032A, MSO-X 4032A, DSO-X 4034A, MSO-X 4034A, DSO-X 4052A, MSO-X 4052A, DSO-X 4054A, MSO-X 4054A, DSO-X 4102A, MSO-X 4102A, DSO-X 4104A, MSO-X 4104A, DSO-X 4152A, MSO-X 4152A, DSO-X 4154A, MSO-X 4154A |
InfiniiVision 5000 Series Oscilloscopes | 06.10.0001 | DSO5054A, DSO5052A, DSO5034A, DSO5032A, DSO5014A, DSO5012A |
InfiniiVision 6000 Series Oscilloscopes | 06.10.0001 | DSO6104A, MSO6104A, DSO6102A, MSO6102A, DSO6054A, MSO6054A, DSO6052A, MSO6052A, DSO6034A, MSO6034A, DSO6032A, MSO6032A, DSO6014A, MSO6014A, DSO6012A, MSO6012A |
InfiniiVision 6000 X-Series Oscilloscopes | 6.10 | DSOX6002A, DSOX6004A, MSOX6002A, MSOX6004A |
InfiniiVision 7000A Series Oscilloscopes | 06.10.0001 | DSO7104A, MSO7104A, DSO7054A, MSO7054A, DSO7052A, MSO7052A, DSO7034A, MSO7034A, DSO7032A, MSO7032A, DSO7014A, MSO7014A, DSO7012A, MSO7012A |
InfiniiVision 7000B Series Oscilloscopes | 06.10.0001 | DSO7104B, MSO7104B, DSO7054B, MSO7054B, DSO7052B, MSO7052B, DSO7034B, MSO7034B, DSO7032B, MSO7032B, DSO7014B, MSO7014B, DSO7012B, MSO7012B |
InfiniiVision P9241,42,43A USB Oscilloscopes | 7.21 | P9241A, P9242A, P9243A |
InfiniVision M9241/42/43A PXIe Oscilloscopes | 7.10 | M9241A, M9242A, M9243A |
J7201x Attenuation Control Unit | 0.22_17_6 | J7201A, J7201B, J7201C |
L4411 Digital Multimeters | 2.35 | L4411A |
L449x RF/Microwave Switch Platform | 2.43 | L4490A, L4491A |
L453x LXI Digitizers | 1.03 | L4532A, L4534A |
M8070A High-Performance BERT | 3.0 | M8041A, M8051A, M8061A, M8062A, M8195A |
M8070A System Software | S4.5 | M8041A, M8051A, M8061A, M8062A, M8195A, M8196A, M8045A, M8046A, M8057A, M9502A, M9505A, M9514A, N1076A, DSAZ634A |
M8190 Arbitrary Waveform Generator | 3.1.0.0 | M8190A |
M9485A PXIe Vector Network Analyzer | A.11.60.00 | M9485A |
MXG Signal Generators | A.01.80 | N5181A, N5182A, N5183A, N5161A, N5162A |
N1010A FlexDCA Remote Access Software | A.05.60 | N1010A, 86100D |
N191x EPM Series Power Meters | A.01.03 | N1913A, N1914A |
N191x P-Series Peak Power Meters | A.05.09 | N1911A, N1912A |
N33xx DC Electronic Loads | A.00.08 | N3300A, N3301A, N3302A, N3303A N3304A, N3305A, N3306A, N3307A |
N432 Thermistor Power Meter | A.01.00 | N432A |
N4903 J-BERT High-Performance Serial BERT | 7.40 | N4903B |
N4906 Serial BERT | 3.60 | N4906B |
N4960A BERT | 2.2 | N4960A |
N5700 Power Supplies | A.04.00 | N5741A, N5742A, N5743A, N5744A, N5745A, N5746A, N5747A, N5748A, N5749A, N5750A, N5751A, N5752A, N5761A, N5762A, N5763A, N5764A, N5765A, N5766A, N5767A, N5768A, N5769A, N5770A, N5771A, N5772A |
N6700 Power Supplies | D.04.07, E.01.00 | N6700A, N6700B, N6701A, N6702A, N6700C, N6701C, N6702C |
N6700C Power Supplies | E.02.01.3173 | N6791A, N6792A |
N6705 DC Power Analyzers | D.02.13, E.01.00 | N6705A, N6705B, N6705C |
N6705C Power Supplies | E.02.01.3173 | N6791A, N6792A |
N77xx Series Optical Instruments | 1.3x | N7711A, N7714A, N7731A, N7734A, N7744A, N7745A, N7747A, N7748A, N7751A, N7752A, N7761A, N7762A, N7764A, N7766A, N7768A |
N8700 Power Supplies | A.04.00 | N8731A, N8732A, N8733A, N8734, N8735A, N8736A, N8737A, N8738A, N8739A, N8740A, N8741A, N8742A, N8754A, N8755A, N8756A, N8757A, N8758A, N8759A, N8760A, N8761 A, N8762A |
N8900 Series Autoranging System DC Power Supply | B.02.02, A.02.02(PV models) | N8920A, N8921A, N8923A, N8924A, N8940A, N8941A, N8943A, N8944A, N8925A, N8926A, N8928A, N8929A, N8930A, N8945A, N8946A, N8948A, N8949A, N8950A, N8931A, N8932A, N8934A, N8935A, N8937A, N8951A, N8952A, N8954A, N8955A, N8957A, N8957APV, N8937APV |
N8900A Infiniium Offline | 5.52.0004 | N8900A |
PNA Microwave Network Analyzers | A.09.50.13 | N5241A, N5242A, N5244A, N5245A, N5247A, N5264A, E8361C, E8362C, E8363C, E8364C, N5230C, N5250C, N5221A, N5222A, N5224A, N5225A, N5227A |
PNA Network Analyzers | A.10.49.10 | N5241A, N5242A, N5244A, N5245A, N5247A, N5221A, N5222A, N5224A, N5225A, N5227A, N5231A, N5232A, N5233A, N5235A, N5237A, N5264A |
PSG Signal Generators | C.06.24 | E8257D, E8267D, E8663D |
RP7900 Regenerative Power System | B.01.02 | RP7951A, RP7961A, RP7952A, RP7962A, RP7953A, RP7963A, RP7951AT, RP7952AT |
Signal Studio for Global Navigation Satellite Systems | B.01.70 | N5182B, N5172B |
U2000 Series USB Average Power Sensors | A1.03.01 | U2000A, U2000B, U2000H, U2001A, U2001B, U2001H, U2002A, U2002H, U2004A |
U2020 X-Series USB Peak and Average Power Sensors | A.03.00 | U2021XA, U2022XA |
U2040XA series Peak and Average power sensors | A.02.02 | U2041XA, U2042XA, U2043XA, U2044XA and U2049XA |
U3606 Multimeter DC Power Supply | 03.07 04.07 03.02 | U3606A |
U3606B Multimeter DC Power Supply | 3.09_3.00_3.04 | U3606B |
U8480 series USB thermocouple average power sensor | A.01.01 | U8481A, U8485A, U8487A, U8488A |
U8903B Audio Analyzer | 3.4.1704.2092 | U8903B |
UXG Agile Signal Generator | A.01.60 | N5193A |
Vector Network Analyzer | PNA FW A.13.30.07, PXI FW A.12.60.04 | N524xB, N522xB, N523xB, N529xA, M9485A, M980xA, P500xA, P502xA, E5080B |
X-Series Signal Analyzer 5G NR Commands | A.23.05, M.23.04 (VXT1), M.22.26 (VXT2), 23.0.35.0 (M90XA) | N9020B MXA, N9030B PXA, N9040B UXA, N9041B Hyrax, M90XA, M9420A VXT1, M9421A VXT1, M9410A VXT2 |
X-Series Signal Analyzers Analog Demod Commands | A.19.29, M.19.07 (VXT), M.19.05 (CXAm), 5.0.36.0 (M90XA) | N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9041B UXA, N9038A MXE, SPN9003A Russian OEM, SPN9026A Russian OEM, M9420A VXT, M9421A VXT, M9290A CXA-m, M90XA |
X-Series Signal Analyzers Bluetooth Commands | A.19.29, M.19.31 (VXT), M.19.05 (CXAm), 5.0.36.0 (M90XA) | N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9041B UXA, M9420A VXT, M9421A VXT, M9290A CXA-m, M90XA |
X-Series Signal Analyzers GSM/EDGE Commands | A.19.29, M.19.31 (VXT), M.19.05 (CXAm), 5.0.36.0 (M90XA) | N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9041B UXA, M9420A VXT, M9421A VXT, M9290A CXA-m, M90XA |
X-Series Signal Analyzers IQ Analyzer Commands | A.19.05, M.19.07(VXT), M.19.05(CXAm) | N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9041B UXA, N9038A MXE, N8973B NFA-B, N8974B NFA-B, N8975B NFA-B, N8976B NFA-B, SPN9003A Russian OEM, SPN9026A Russian OEM, M9420A VXT, M9421A VXT, M9290A CXA-m |
X-Series Signal Analyzers LTE FDD Commands | A.17.05, M.16.57, M.17.56 | N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, SPN9003A Russian OEM, SPN9026A Russian OEM, M9420A VXT, M9290A CXA-m |
X-Series Signal Analyzers LTE FDD Commands [eMTC and NB-IoT] | A.19.29, M.19.31 (VXT), M.19.05 (CXAm), 5.0.36.0 (M90XA) | N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9041B UXA, M9420A VXT, M9421A VXT, M9290A CXA-m, M90XA |
X-Series Signal Analyzers LTE TDD Commands | A.19.29, M.19.31 (VXT), M.19.05 (CXAm), 5.0.36.0 (M90XA) | N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9041B UXA, M9290A CXA-m, M9420A VXT, M9421A VXT, M90XA |
X-Series Signal Analyzers Noise Figure Commands | A.17.55, M.17.56 | N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9038A MXE, SPN9003A Russian OEM, SPN9026A Russian OEM, M9290A CXA-m, N8973B NFA-B, N8974B NFA-B, N8975B NFA-B, N8976B NFA-B |
X-Series Signal Analyzers Phase Noise Commands | A.17.55, M.17.56 | N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9038A MXE, SPN9003A Russian OEM, SPN9026A Russian OEM, M9290A CXA-m |
X-Series signal Analyzers Radio Test Commands | M.20.38 | M8920A |
X-Series Signal Analyzers Spectrum Analyzer Commands | A.17.05, M.17.56 | N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9038A MXE, N8973B NFA-B, N8974B NFA-B, N8975B NFA-B, N8976B NFA-B, SPN9003A Russian OEM, SPN9026A Russian OEM, M9290A CXA-m |
X-Series Signal Analyzers Vector Signal Analyzer Commands | A.08.03 | N9030A PXA, N9000A CXA, N9020A MXA, N9010A EXA |
X-Series Signal Analyzers VMA Commands | A.19.28 | N9020B MXA, N9010B EXA, N9000B CXA, N9030B PXA, N9040B UXA, N9041B UXA, N9020A MXA, N9010A EXA, N9000A CXA and N9030A PXA |
X-Series Signal Analyzers VMA Commands | A.24.53, M.24.52 (M8920A), M.24.52 (M9410A), 23.0.37.0 (M90XA) | N9020B MXA, N9010B EXA, N9000B CXA, N9030B PXA, N9040B UXA, N9041B UXA, M8920A, M90XA, M9410A VXT2 |
X-Series Signal Analyzers WCDMA/HSPA/HSPA+ Commands | A.17.05, M.16.57 | N9030A PXA, N9000A CXA, N9020A MXA, N9010A EXA, M9420A VXT, N9020B MXA, N9010B EXA, N9000B CXA, N9030B PXA, N9040B UXA |
X-Series Signal Analyzers WLAN Commands | A.19.05, M.19.07 (VXT) | N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9041B UXA, SPN9003A Russian OEM, SPN9026A Russian OEM, M9420A VXT, M9421A VXT |
X-Series Signal Generators | B.01.55 | N5171B, N5172B, 5173B, N5181B, N5182B, N5183B |
Last updated: 04/06/2020