Contact an Expert

Thread: N8700A - 3300W models may have Product quality & reliability issues.


Permlink Replies: 0 - Pages: 1
carlp

Posts: 43
Registered: 09/08/10
N8700A - 3300W models may have Product quality & reliability issues.
Posted: Apr 26, 2012 9:21 AM
Click to report abuse...   Click to reply to this thread Reply
Situation: This defect has been considered a product quality & reliability defect. The N8700A family uses many different
value electronic capacitors and these capacitors are used on virtually every assembly in the instrument
Agilent cannot anticipate every possible specification impacted, and every possible defect type.
Agilent will assume that all specifications could potentially be impacted if the capacitors became defective or went out of specification.
.
Solution/Action: (See complete list of N8700A 3300Watt models below)
To determine if you have a Model & serial numbers affected by this defect. Use the Service note link below. Simply enter the model number as shown in the link below. An Example Model to review (N8737A). Enter this model click on the link. This link will bring you to " Test and Measurements Service Notes"

The Following SERVICE NOTE ABSTRACT: describes the specifice defect that may effect your instrument.
*The Product quality, reliability and specifications may be affected due to defective electrolytic capacitors in all N8700A 3300Watt models.

SERVICE NOTE NUMBER
Click on the specific Service Note Number, Review the serial numbers listed on the Service Note if one or more of serial numbers appear on the Service note. It is recommended that immediate action should be taken.

A (Return Material Authorization) RMA number assigned. See above for the specific RMA corresponding to the model and serial number shown. Having the RMA number will expedite the repair process. Due to space RMA was not included in the above numbers. IE RMAXW000

https://litstation.marketing.agilent.com/litapp/SearchSN.do?method=openExternalSNSearch&prodNum*=_N8737A_*

Affected N8700A Models Max Power 3300 Watts
N8731A
N8732A
N8733A
N8734A
N8735A
N8736A
N8737A
N8738A
N8739A

Point your RSS reader here for a feed of the latest messages in all forums