Contact an Expert

 
User Profile
xingsali
  Keysight Users
 
Name: xingsali  
Status Level: Keysight Users (15)
Registered: Aug 12, 2010
Total Posts: 15
   


Recent Messages: Point your RSS reader here for a feed of the latest messages in all forums
Re: N9330B Mechanical T-Calibrator
 
Please refer to the below specification of N9330B-201 Mechanical T-Calibrator. PERFORMANCE: GENERAL...
Re: N9340B spe file format information needed
 
{CSV} to set the result saving type to csv file. Hope it's helpful!
Re: Passband filter tunable for N9344C
 
Hi, It's correct solution to use external band pass filter to limit OTA signals to band of interest...
Re: N9342C: Sample Rate in Zero Span mode
 
Hello, As you have observed on the N9342C, when you increase the sweep time, the sample number(and ...
Re: N9000A CXA Signal Analyzer for EMC conducted measurement
 
As emcpete explained above, the settings on the CXA and RS's instrumnt are different(RBW and start f...
Re: 9340B Operation Complete
 
Actually the bit Zero of event status register is "unused" on current N9340B, so the *STB? will not ...
Re: N9330B & Leaky Feeder Cable
 
Hello, Accorting to the radiationg cable related test standard(such as IEC 61196-4), Longitudinal lo...
Re: N9342C HSA - Read out Trace
 
Hello, Actually the command to request the trace data ('TRACe1?' or 'TRACe1:DATA?') is incorrect in ...
Re: N9330B and Using Type N Male to SMA Female Adapter
 
Hi field, If you want to calibrate out the adapter, you should need the N to SMA adapter at first, a...
Re: Reading GPS Info on the N9342C Spectrum Analyzer
 
Agilent N9342C provide SCPI command that can access to the GPS information. The SCPI command is ":SY...