Contact an Expert

 
User Profile
mciholas
  Bronze
 
Name: mciholas  
Status Level: Bronze (5)
Registered: Jun 6, 2009
Total Posts: 5
   


Recent Messages: Point your RSS reader here for a feed of the latest messages in all forums
USB front panel upgrade?
 
We have four 54832B/D scopes, all with the floppy drive we never use. The Motorola VP22 motherboard...
End of support looming on 54832B/D, 54855A, XP load?
 
I have a number of scopes, 54832B, 54832D, 54855A, etc, where the Agilent web site lists end of supp...
Re: 166X/167X LA Parts
 
We got a number of little used 166x series, might have a hangar queen, organ donor in that group we'...
16911A with self test failure on inter-chip bus
 
I have a 16911A card (4 MB, 500 MHz if it matters) which is failing self test on: "Inter-Chip Resour...
54831M specs versus 54831B
 
Where can I find the specs for 54831M scope? It appears to be exactly like a 54831B as far as I can ...