Highlights

5G Channel Sounding, Reference Solution

When DDR4 memory systems don't behave as expected, Keysight's DDR4 functional / protocol debug / analysis solution provides trace capture and analysis. It enables the insight needed to understand system behavior and get to the root cause of system issues.

  • captures traces of elusive issues with the ability to trigger on up to 32 sequential events up to 2.5 GHz
  • provides DDR4 protocol compliance validation up to and including 5,000 Mb/s
  • offers proven capture of DDR4 read / write data at 4,000 Mb/s using a DIMM interposer
  • achieves graphical insight; rapid trace navigation; and performance, refresh, address access, and speed change overviews with new memory analysis software

Web Standard Configurations

Want help or have questions?