Overview

Command Expert supports:

For the latest version of this table, visit www.keysight.com/find/commandexpert

Instruments Supported by Command Expert

SCPI Command Sets
Command Set Name Last updated for Firmware Version Supported Models
11713 Attenuator Switch Drivers A.01.07 11713B, 11713C
11713 Attenuator Switch Drivers 0.19_11_41 11713B, 11713C, 11713D, 11713E
33210 Function Arb Generators 1.04 33210A
33220 Function Arb Generators 1.08 33220A
33250 Function Arb Generators 2.04 33250A
33500 Series Function / Arbitrary Waveform Generators 1.12 33521A, 33522A
33500B/33600A Series Function / Arbitrary Waveform Generators 2.09 33509B, 33510B, 33511B, 33512B, 33519B, 33520B, 33521B, 33522B, 33609A, 33610A, 33611A, 33612A, 33619A, 33620A, 33621A, 33622A
34401 Digital Multimeters 11 34401A
34405 Digital Multimeters 1.46_3.11 34405A
34410 Digital Multimeters 2.35 34410A, 34411A
34450 Digital Multimeters 00.60_00.66 34450A
3446x Series Digital Multimeters 1.08 34460A, 34461A
3446x Series Digital Multimeters. 2.08 34460A, 34461A, 34465A, 34470A.
3497x Data Acquisition / Data Logger Switch Unit 1.13 34970A, 34972A
34980 Multifunction Switches 2.43 34980A
53210 Universal Frequency Counter 1.05 53210A
532xx Universal Frequency Counters 1.05 53220A, 53230A
6060 Series Single Input Electronic Loads A.04.00 6060B, 6060B-J08, 6063B
66000 Modular Power System A.00.07 66101A, 66102A, 66103A, 66104A, 66105A, 66106A
663xx Power Supplies A.03.01 66309B, 66309D, 663311B, 66319B, 66319D, 66321B, 66321D, 66332A
66xx GPIB DC Power Supplies A.01.02, A.02.02 6641A, 6641A-J04, 6642A, 6643A, 6643A-J11, 6644A, 6644A-J09 6645A, 6645A-J05, 6645A-J06, 6651A, 6651A-J03, 6651A-J01, 6651A-J09, 6652A, 6652A-J03, 6652A-J17, 6653A, 6653A-J04, 6653A-J05, 6654A, 6654A-J04, 6654A-J12, 6655A, 6655A-J05, 6655A-J10, 6671A, 6671A-J08, 6671A-J04, 6671A-J03, 6671A-J17, 6672A, 6672A-J04, 6673A, 6673A-J03, 6673A-J08, 6674A, 6674A-J07, 6674A-J03, 6675A, 6675A-J08, 6675A-J09, 6675A-J06, 6675A-J11, 6675A-J04, 6675A-J07, 6680A, 6680A-J04, 6681A, 6682A, 6683A, 6684A, 6690A, 6691A, 6692A
66xxx Power Supplies A.02.04 66111A, 66311B, 66311D, 66309B, 66309D
68xx AC Power supplies 1.0.0 6811C, 6812C, 6813C
81130 Pulse Data Generator 01.12.00 81130A
8113x Pulse Generators 2.9.3 81133A, 81134A
81150 Pulse Function Arbitrary Noise Generator 2.0.7.0 81150A
81160 Pulse Function Arbitrary Noise Generator 1.0 81160A
81180 Arbitrary Waveform Generator 1.58 81180A
816x Lightwave Measurement Systems 5.25 8163B, 8164B, 8166B, 8163A, 8164A, 8166A
89600 VSA Software 24.20.223 89601B
8990B Peak Power Analyzer 1.2.6.1 8990B
AC6800 Series Basic AC Sources A.01.00.0067 AC6801A, AC6802A, AC6803A, AC6804A, AC6801B, AC6802B, AC6803B, AC6804B
AC69xxx AC Power Source 1.0.9.0 AC6903L, AC6903H, AC6906L, AC6906H, AC6912L, AC6912H, AC6918L, AC6918H
APS - Advanced Power System A.01.13 N6950A, N6951A, N6952A, N6953A, N6954A, N6970A, N6971A, N6972A, N6973A, N6974A, N6976A, N6977A N7950A, N7951A, N7952A, N7953A, N7954A, N7970A, N7971A, N7972A, N7973A, N7974A, N7976A N7977A
B2200A Low Leakage Switch Mainframe A.01.04 B2200A, B2201A
B2900 Series Precision Source / Measure Unit 1.0 B2901A, B2902A, B2911A, B2912A
B2900 Series Precision Source / Measure Unit 5.0 B2901A, B2902A, B2911A, B2912A, B2901BL, B2901B, B2902B, B2910BL, B2911B, B2912B
B296x Low Noise Power Source 1.0 B2961A, B2962A
B296x Low Noise Power Source 5.0 B2961A, B2962A, B2961B, B2962B
B2980A Series Femto / Picoammeters and Electrometers / High Resistance Meters 2.1.1645.5880 B2981A B2983A B2985A B2987A
B2980A Series Femto / Picoammeters and Electrometers / High Resistance Meters 5.0 B2981A, B2983A, B2985A, B2987A, B2981B, B2983B, B2985B, B2987B
Complete Regression Test 9.9.9.9 None
CX3300 Series of Device Current Waveform Analyzers 2.0 CX3322A, CX3324A
DAQ970A Data Acquisition System A.01.00 DAQM900A, DAQM901A, DAQM902A, DAQM903A, DAQM904A, DAQM905A, DAQM907A, DAQM908A
DAQ970A DAQ973A Data Acquisition System A.02.01 DAQM900A, DAQM901A, DAQM902A, DAQM903A, DAQM904A, DAQM905A, DAQM907A, DAQM908A, DAQM909A
DSO-X 3000T and DSO-X 4000A 4.05 DSO-X 3012T MSO-X 3012T DSO-X 3014T MSO-X 3014T DSO-X 3022T MSO-X 3022T DSO-X 3024T MSO-X 3024T DSO-X 3032T MSO-X 3032T DSO-X 3034T MSO-X 3034T DSO-X 3052T MSO-X 3052T DSO-X 3054T MSO-X 3054T DSO-X 3102T MSO-X 3102T DSO-X 3104T MSO-X 3104T DSO-X 4022A MSO-X 4022A DSO-X 4024A MSO-X 4024A DSO-X 4032A MSO-X 4032A DSO-X 4034A MSO-X 4034A DSO-X 4052A MSO-X 4052A DSO-X 4054A MSO-X 4054A DSO-X 4102A MSO-X 4102A DSO-X 4104A MSO-X 4104A DSO-X 4152A MSO-X 4152A DSO-X 4154A MSO-X 4154A
E3610XA Power supplies 1.0.0_1.00 E36102A, E36103A, E36104A, E36105A, E36106A
E3610XB Power supplies 1.0.0_1.00 E36102B, E36103B, E36104B, E36105B, E36106B
E36200 Series Power Supplies 1.0.0_1.0.2_1.00 E36231A, E36232A, E36233A, E36234A
E3631 DC Power Supply 2.1 E3631A
E3631xA series Power supplies 1.0.4_1.0.0_1.04 E36311A, E36312A, E36313A
E3632 DC Power Supply 1.4 E3632A
E363x DC Power Supplies 1.7 E3633A, E3634A
E364x Dual Output DC Power Supplies 1.7 E3645A, E3646A, E3647A, E3648A, E3649A
E364x Single Output DC Power Supplies 1.8 E3640A, E3641A, E3642A, E3643A, E3644A
E4360 Solar Array Simulators A.01.02 E4360A
E441x EPM Series Power Meters A.09.01, A2.09.01 E4418B, E4419B
E441x EPM-P Series Power Meters A1.05.01 E4416A, E4417A
E4980 Precision LCR Meters A.05.00 E4980A, E4980AL
E4981 Capacitance Meters A.01.10 E4981A
E4982 LCR Meter A.01.00 E4982A
E4990A Impedance Analyzer A.02.20 E4990A
E4991B Impedance Analyzer A.01.16 E4991B
E5052 Signal Source Analyzers A.03.22 E5052B
E5061 ENA Series Network Analyzers A.02.00 E5061B
E5063 ENA Series Network Analyzers A.01.02 E5063A
E5071 ENA Series Network Analyzers A.11.22 E5071C
E5072 ENA Series Network Analyzers A.01.03 E5072A
E5080 ENA Network Analyzer A.11.00.04 E5080A
E5080A Vector Network Analyzer A.12.55.09 E5080A
E5080B Vector Network Analyzer A.14.10.08 E5080B
E5250 Low Leakage Switch Mainframe A.01.03 E5250A
EDU33211A,EDU33212A Function,Arbitrary Waveform Generators K_01.02.04_01.00_01.03_01.00_01.00 EDU33211A, EDU33212A
EDU36311A series Power supplies K_01.04.03_01.00_01.04_01.01 EDU36311A
EL30000 Series Electronic Load 1.2.5_1.0.6_17_114 EL3313A, EL34143A, EL34243A
ESG Signal Generators C.05.71 E4428C, E4438C
FieldFox Handheld RF and Microwave Analyzers Built-in Power Meter mode commands A.11.26 N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A
FieldFox Handheld RF and Microwave Analyzers CAT mode commands A.11.26 N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9923A, N9925A, N9926A, N9927A, N9928A, N9950A, N9951A, N9952A
FieldFox Handheld RF and Microwave Analyzers CAT mode commands A.12.35 N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9950A, N9951A, N9952A, N9953A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9950B, N9951B, N9952B, N9953B
FieldFox Handheld RF and Microwave Analyzers Channel Scanner mode commands A.11.26 N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9935A, N9936A, N9937A, N9938A, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A
FieldFox Handheld RF and Microwave Analyzers ERTA mode commands A.11.26 N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9935A, N9936A, N9937A, N9938A, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A
FieldFox Handheld RF and Microwave Analyzers IQ mode commands A.11.26 N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9935A, N9936A, N9937A, N9938A, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A
FieldFox Handheld RF and Microwave Analyzers NA mode commands A.11.26 N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9923A, N9925A, N9926A, N9927A, N9928A, N9950A, N9951A, N9952A
FieldFox Handheld RF and Microwave Analyzer Noise Figure mode commands A.11.26 N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9935A, N9936A, N9937A, N9938A, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A
FieldFox Handheld RF and Microwave Analyzers OTA mode commands A.11.26 N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9935A, N9936A, N9937A, N9938A, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A
FieldFox Handheld RF and Microwave Analyzers Phased Array Antenna mode commands A.11.26 N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9935A, N9936A, N9937A, N9938A, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A
FieldFox Handheld RF and Microwave Analyzers Power Meter mode commands A.11.26 N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9923A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A
FieldFox Handheld RF and Microwave Analyzers Pulse Measurement mode commands A.11.26 N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9923A, N9925A, N9926A, N9927A, N9928A, N9935A, N9936A, N9937A, N9938A, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A
FieldFox Handheld RF and Microwave Analyzers Real-time SA mode commands A.11.26 N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9935A, N9936A, N9937A, N9938A, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A
FieldFox Handheld RF and Microwave Analyzers SA mode commands A.11.26 N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9935A, N9936A, N9937A, N9938A, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9950A, N9951A, N9952A, N9960A, N9961A, N9962A
FieldFox Handheld RF and Microwave Analyzers SA mode commands A.12.35 N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9950A, N9951A, N9952A, N9953A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9950B, N9951B, N9952B, N9953B, N9935A, N9936A, N9937A, N9938A, N9960A, N9961A, N9962A, N9963A, N9933B, N9934B, N9935B, N9936B, N9937B, N9938B, N9960B, N9961B, N9962B, N9963B
FieldFox Handheld RF and Microwave Analyzers VVM mode commands A.11.26 N9912A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9923A, N9925A, N9926A, N9927A, N9928A, N9950A, N9951A, N9952A
FieldFox Handheld RF and Microwave Analyzers VVM mode commands A.12.35 N9912A, N9923A, N9913A, N9914A, N9915A, N9916A, N9917A, N9918A, N9950A, N9951A, N9952A, N9953A, N9913B, N9914B, N9915B, N9916B, N9917B, N9918B, N9950B, N9951B, N9952B, N9953B, N9925A, N9926A, N9927A, N9928A
Generic SCPI-99 Instrument 1.0 Any
Generic SCPI-99 Instrument No Error Checking 1.0 Any
Infiniium (A/H/Q/S/V/X/Z) Series Oscilloscopes 6.10 DSO91304A, DSO91204A, DSO90804A, DSO90604A, DSO90404A, DSO90254A, DSOX93204A, DSOX92804A, DSOX92004A, DSOX91604A, DSOX91304A, DSO9064A, MSO9064A, DSO9104A, MSO9104A, DSO9254A, MSO9254A, DSO9404A, MSO9404A MSOX93204A, MSOX92804A, MSOX92004A, MSOX91604A, MSOX91304A, DSOX96204Q, DSOX95004Q, DSOX93304Q, DSOX92504Q, DSOX92004Q, DSOX93004L DSO9204H, DSO9024H, DSO9054H, DSO9104H DSAZ204A, DSAZ254A, DSAZ334A, DSAZ504A, DSAZ634A, DSOZ204A, DSOZ254A, DSOZ334A, DSOZ504A, DSOZ634A MSOS804A, MSOS404A, MSOS254A, MSOS204A, MSOS104A, MSOS054A, DSOS804A, DSOS404A, MSOS254A, DSOS204A, DSOS104A, DSOS054A, DSAV084A, MSOV084A, DSOV134A, DSAV134A, MSOV134A, DSOV164A, DSAV164A, MSOV164A, DSOV204A, DSAV204A, MSOV204A, DSOV254A, DSAV254A, DSOV084A, MSOV254A, DSOV334A, DSAV334A, MSOV334A
Infiniium (A/H/Q/S/X/Z) Series Oscilloscopes 05.20 DSO91304A, DSO91204A, DSO90804A, DSO90604A, DSO90404A, DSO90254A, DSOX93204A, DSOX92804A, DSOX92004A, DSOX91604A, DSOX91304A, MSOX93204A, MSOX92804A, MSOX92004A, MSOX91604A, MSOX91304A, DSOX96204Q, DSOX95004Q, DSOX93304Q, DSOX92504Q, DSOX92004Q, DSOX93004L DSO9204H, DSO9024H, DSO9054H, DSO9104H DSAZ204A, DSAZ254A, DSAZ334A, DSAZ504A, DSAZ634A, DSOZ204A, DSOZ254A, DSOZ334A, DSOZ504A, DSOZ634A MSOS804A, MSOS404A, MSOS254A, MSOS204A, MSOS104A, MSOS054A, DSOS804A, DSOS404A, MSOS254A, DSOS204A, DSOS104A, DSOS054A
Infiniium 90000 (A/Q/X) Series Oscilloscopes 04.60.0016 DSO91304A, DSO91204A, DSO90804A, DSO90604A, DSO90404A, DSO90254A, DSOX93204A, DSOX92804A, DSOX92004A, DSOX91604A, DSOX91304A, MSOX93204A, MSOX92804A, MSOX92004A, MSOX91604A, MSOX91304A, DSOX96204Q, DSOX95004Q, DSOX93304Q, DSOX92504Q, DSOX92004Q, DSOX93004L
Infiniium 90000 (A/X) Series Oscilloscopes 03.50.0011 DSA90254A, DSA90404A, DSA90604A, DSA90804A, DSA91204A, DSA91304A, DSO90254A, DSO90404A, DSO90604A, DSO90804A, DSO91204A, DSO91304A, DSAX91304A, DSAX91604A, DSAX92004A, DSAX92504A, DSAX92804A, DSAX93204A, DSOX91304A, DSOX91604A, DSOX92004A, DSOX92504A, DSOX92804A, DSOX93204A, DSO93004L
Infiniium 90000 (Q/X) Series Oscilloscopes 04.00.0004 DSAX96204Q, DSOX96204Q, DSAX95004Q, DSOX95004Q, DSAX93304Q, DSOX93304Q, DSAX92504Q, DSOX92504Q, DSAX92004Q, DSOX92004Q, DSOX91604A, DSAX91604A, DSOX92004A, DSAX92004A, DSOX92504A, DSAX92504A, DSOX92804A, DSAX92804A, DSOX93204A, DSAX93204A
Infiniium 90000 Series Oscilloscopes 03.22.0004 DSO91304A, DSO91204A, DSO90804A, DSO90604A, DSO90404A, DSO90254A, DSA91304A, DSA91204A, DSA90804A, DSA90604A, DSA90404A, DSA90254A, DSOX93204A, DSAX93204A, DSOX92804A, DSAX92804A, DSOX92504A, DSAX92504A, DSOX92004A, DSAX92004A, DSOX91604A, DSAX91604A
Infiniium 9000A Series Oscilloscopes 03.50.0011 DSO9404A, MSO9404A, DSO9254A, MSO9254A, DSO9104A, MSO9104A, DSO9064A, MSO9064A
Infiniium DCA 86100 Oscilloscopes A.10.60 86100C, 86100D
InfiniiVision 1000 X-Series Oscilloscopes 1.01 EDU-X 1002A, EDU-X 1002G, DSO-X 1102A, DSO-X 1102G
InfiniiVision 1200 X-Series and EDUX1052AG Oscilloscopes 2.10.2019111333 DSOX1202A, DSOX1202G, EDUX1052A, EDUX1052G, DSOX1204A, DSOX1204G
InfiniiVision 2000 X-Series Oscilloscopes 02.35 MSO-X 2002A, MSO-X 2004A, MSO-X 2012A, MSO-X 2014A, MSO-X 2022A, MSO-X 2024A DSO-X 2002A, DSO-X 2004A, DSO-X 2012A, DSO-X 2014A, DSO-X 2022A, DSO-X 2024A
InfiniiVision 3000 X-Series Oscilloscopes 02.35 MSO-X 3104A, DSO-X 3104A, MSO-X 3102A, DSO-X 3012A, MSO-X 3012A, DSO-X 3014A, MSO-X 3014A, DSO-X 3024A, MSO-X 3024A, DSO-X 3032A, MSO-X 3032A, DSO-X 3034A, MSO-X 3034A, DSO-X 3052A, MSO-X 3052A, DSO-X 3054A, MSO-X 3054A
InfiniiVision 3000G X-Series Oscilloscopes 07.55.2022071828 DSOX3012G, DSOX3014G, DSOX3022G, DSOX3024G, DSOX3032G, DSOX3034G, DSOX3052G, DSOX3054G, DSOX3102G, DSOX3104G
InfiniiVision 3000T X-Series Oscilloscopes 7.11 DSO-X 3012T MSO-X 3012T DSO-X 3014T MSO-X 3014T DSO-X 3022T MSO-X 3022T DSO-X 3024T MSO-X 3024T DSO-X 3032T MSO-X 3032T DSO-X 3034T MSO-X 3034T DSO-X 3052T MSO-X 3052T DSO-X 3054T MSO-X 3054T DSO-X 3102T MSO-X 3102T DSO-X 3104T MSO-X 3104T
InfiniiVision 3000T X-Series Oscilloscopes 7.31 DSO-X 3012T MSO-X 3012T DSO-X 3014T MSO-X 3014T DSO-X 3022T MSO-X 3022T DSO-X 3024T MSO-X 3024T DSO-X 3032T MSO-X 3032T DSO-X 3034T MSO-X 3034T DSO-X 3052T MSO-X 3052T DSO-X 3054T MSO-X 3054T DSO-X 3102T MSO-X 3102T DSO-X 3104T MSO-X 3104T
InfiniiVision 4000 X-Series Oscilloscopes 7.11 DSO-X 4022A, MSO-X 4022A, DSO-X 4024A, MSO-X 4024A, DSO-X 4032A, MSO-X 4032A, DSO-X 4034A, MSO-X 4034A, DSO-X 4052A, MSO-X 4052A, DSO-X 4054A, MSO-X 4054A, DSO-X 4102A, MSO-X 4102A, DSO-X 4104A, MSO-X 4104A, DSO-X 4152A, MSO-X 4152A, DSO-X 4154A, MSO-X 4154A
InfiniiVision 4000 X-Series Oscilloscopes 7.31 DSO-X 4022A, MSO-X 4022A, DSO-X 4024A, MSO-X 4024A, DSO-X 4032A, MSO-X 4032A, DSO-X 4034A, MSO-X 4034A, DSO-X 4052A, MSO-X 4052A, DSO-X 4054A, MSO-X 4054A, DSO-X 4102A, MSO-X 4102A, DSO-X 4104A, MSO-X 4104A, DSO-X 4152A, MSO-X 4152A, DSO-X 4154A, MSO-X 4154A
InfiniiVision 5000 Series Oscilloscopes 06.10.0001 DSO5054A, DSO5052A, DSO5034A, DSO5032A, DSO5014A, DSO5012A
InfiniiVision 6000 Series Oscilloscopes 06.10.0001 DSO6104A, MSO6104A, DSO6102A, MSO6102A, DSO6054A, MSO6054A, DSO6052A, MSO6052A, DSO6034A, MSO6034A, DSO6032A, MSO6032A, DSO6014A, MSO6014A, DSO6012A, MSO6012A
InfiniiVision 6000 X-Series Oscilloscopes 6.10 DSOX6002A, DSOX6004A, MSOX6002A, MSOX6004A
InfiniiVision 6000 X-Series Oscilloscopes 7.31 DSOX6002A, MSOX6002A, DSOX6004A, MSOX6004A
InfiniiVision 7000A Series Oscilloscopes 06.10.0001 DSO7104A, MSO7104A, DSO7054A, MSO7054A, DSO7052A, MSO7052A, DSO7034A, MSO7034A, DSO7032A, MSO7032A, DSO7014A, MSO7014A, DSO7012A, MSO7012A
InfiniiVision 7000B Series Oscilloscopes 06.10.0001 DSO7104B, MSO7104B, DSO7054B, MSO7054B, DSO7052B, MSO7052B, DSO7034B, MSO7034B, DSO7032B, MSO7032B, DSO7014B, MSO7014B, DSO7012B, MSO7012B
InfiniiVision P9241,42,43A USB Oscilloscopes 7.21 P9241A, P9242A, P9243A
InfiniiVision P9241,42,43A USB Oscilloscopes 7.31 P9241A, P9242A, P9243A
InfiniVision M9241/42/43A PXIe Oscilloscopes 7.10 M9241A, M9242A, M9243A
InfiniVision M9241,42,43A PXIe Oscilloscopes 7.31 M9241A, M9242A, M9243A
J7201x Attenuation Control Unit 0.22_17_6 J7201A, J7201B, J7201C
L4411 Digital Multimeters 2.35 L4411A
L449x RF/Microwave Switch Platform 2.43 L4490A, L4491A
L453x LXI Digitizers 1.03 L4532A, L4534A
M8070A High-Performance BERT 3.0 M8041A, M8051A, M8061A, M8062A, M8195A
M8070A System Software S4.5 M8041A, M8051A, M8061A, M8062A, M8195A, M8196A, M8045A, M8046A, M8057A, M9502A, M9505A, M9514A, N1076A, DSAZ634A
M8070B BERT 8.0.390.34 M8041A, M8051A, M8061A, M8062A, M8045A, M8046A, M8194A, M8195A, M8196A, M8054A, M8199A
M8190 Arbitrary Waveform Generator 3.1.0.0 M8190A
M9485A PXIe Vector Network Analyzer A.11.60.00 M9485A
M9506 Integrated Controller BC1 V1.0 M9703B, M9710A, M9709A
MXG Signal Generators A.01.80 N5181A, N5182A, N5183A, N5161A, N5162A
N1010A FlexDCA Remote Access Software A.05.60 N1010A, 86100D
N191x EPM Series Power Meters A.01.03 N1913A, N1914A
N191x P-Series Peak Power Meters A.05.09 N1911A, N1912A
N33xx DC Electronic Loads A.00.08 N3300A, N3301A, N3302A, N3303A N3304A, N3305A, N3306A, N3307A
N432 Thermistor Power Meter A.01.00 N432A
N4903 J-BERT High-Performance Serial BERT 7.40 N4903B
N4906 Serial BERT 3.60 N4906B
N4960A BERT 2.2 N4960A
N5700 Power Supplies A.04.00 N5741A, N5742A, N5743A, N5744A, N5745A, N5746A, N5747A, N5748A, N5749A, N5750A, N5751A, N5752A, N5761A, N5762A, N5763A, N5764A, N5765A, N5766A, N5767A, N5768A, N5769A, N5770A, N5771A, N5772A
N6700 Power Supplies D.04.07, E.01.00 N6700A, N6700B, N6701A, N6702A, N6700C, N6701C, N6702C
N6700C Power Supplies E.02.01.3173 N6791A, N6792A
N6705 DC Power Analyzers D.02.13, E.01.00 N6705A, N6705B, N6705C
N6705C Power Supplies E.02.01.3173 N6791A, N6792A
N77xx Series Optical Instruments 1.3x N7711A, N7714A, N7731A, N7734A, N7744A, N7745A, N7747A, N7748A, N7751A, N7752A, N7761A, N7762A, N7764A, N7766A, N7768A
N8700 Power Supplies A.04.00 N8731A, N8732A, N8733A, N8734, N8735A, N8736A, N8737A, N8738A, N8739A, N8740A, N8741A, N8742A, N8754A, N8755A, N8756A, N8757A, N8758A, N8759A, N8760A, N8761 A, N8762A
N8900 Series Autoranging System DC Power Supply B.02.02, A.02.02(PV models) N8920A, N8921A, N8923A, N8924A, N8940A, N8941A, N8943A, N8944A, N8925A, N8926A, N8928A, N8929A, N8930A, N8945A, N8946A, N8948A, N8949A, N8950A, N8931A, N8932A, N8934A, N8935A, N8937A, N8951A, N8952A, N8954A, N8955A, N8957A, N8957APV, N8937APV
N8900A Infiniium Offline 5.52.0004 N8900A
Pathwave Signal Generator A.05.03 M9383B, M9384B
Pathwave Signal Generator A.08.02 M9383B, M9384B
PNA Microwave Network Analyzers A.09.50.13 N5241A, N5242A, N5244A, N5245A, N5247A, N5264A, E8361C, E8362C, E8363C, E8364C, N5230C, N5250C, N5221A, N5222A, N5224A, N5225A, N5227A
PNA Network Analyzers A.10.49.10 N5241A, N5242A, N5244A, N5245A, N5247A, N5221A, N5222A, N5224A, N5225A, N5227A, N5231A, N5232A, N5233A, N5235A, N5237A, N5264A
PNA Network Analyzers A.14.80 N524xB, N522xB, N523xB, N529xA, E5080B, M937xA, M980xA, P937xA, P500xA
PNA Network Analyzers A.14.80.xx N524xB, N522xB, N523xB, N529xA, E5080B, M937xA, M980xA, P937xA, P500xA
PSG Signal Generators C.06.24 E8257D, E8267D, E8663D
RP7900 Regenerative Power System B.01.02 RP7951A, RP7961A, RP7952A, RP7962A, RP7953A, RP7963A, RP7951AT, RP7952AT
Signal Studio for Global Navigation Satellite Systems B.01.70 N5182B, N5172B
U2000 Series USB Average Power Sensors A1.03.01 U2000A, U2000B, U2000H, U2001A, U2001B, U2001H, U2002A, U2002H, U2004A
U2020 X-Series USB Peak and Average Power Sensors A.03.00 U2021XA, U2022XA
U2040XA series Peak and Average power sensors A.02.02 U2041XA, U2042XA, U2043XA, U2044XA and U2049XA
U2040XA series Peak and Average power sensors A.02.06 U2041XA, U2042XA, U2043XA, U2044XA and U2049XA, U2051XA, U2052XA, U2061XA, U2062XA
U3606 Multimeter DC Power Supply 03.07 04.07 03.02 U3606A
U3606B Multimeter DC Power Supply 3.09_3.00_3.04 U3606B
U8480 series USB thermocouple average power sensor A.01.01 U8481A, U8485A, U8487A, U8488A
U8903B Audio Analyzer 3.4.1704.2092 U8903B
UXG Agile Signal Generator A.01.60 N5193A
UXR series Infiniium Oscilloscopes 11.10.00105 UXR0134A, UXR0164A, UXR0204A, UXR0252AP, UXR0254A, UXR0254AP, UXR0334A, UXR0402A, UXR0402AP, UXR0404A, UXR0404AP, UXR0502A, UXR0504A, UXR0592A, UXR0592AP, UXR0594A, UXR0594AP, UXR0702A, UXR0702AP, UXR0704A, UXR0704AP, UXR0802A, UXR0804A, UXR1002A, UXR1004A, UXR1102A, UXR1104A, UXR0051AP, UXR0104A
Vector Network Analyzer PNA FW A.13.30.07, PXI FW A.12.60.04 N524xB, N522xB, N523xB, N529xA, M9485A, M980xA, P500xA, P502xA, E5080B
Vector Network Analyzer PNA FW PNA A.14.80.xx, ENA PXI Streamline A.14.70.xx N524xB, N522xB, N523xB, N529xA, E5080B, M937xA, M980xA, P937xA, P500xA
X-Series Signal Analyzer 5G NR Commands A.23.05, M.23.04 (VXT1), M.22.26 (VXT2), 23.0.35.0 (M90XA) N9020B MXA, N9030B PXA, N9040B UXA, N9041B Hyrax, M90XA, M9420A VXT1, M9421A VXT1, M9410A VXT2
X-Series Signal Analyzers Analog Demod Commands A.19.29, M.19.07 (VXT), M.19.05 (CXAm), 5.0.36.0 (M90XA) N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9041B UXA, N9038A MXE, SPN9003A Russian OEM, SPN9026A Russian OEM, M9420A VXT, M9421A VXT, M9290A CXA-m, M90XA
X-Series Signal Analyzers Bluetooth Commands A.19.29, M.19.31 (VXT), M.19.05 (CXAm), 5.0.36.0 (M90XA) N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9041B UXA, M9420A VXT, M9421A VXT, M9290A CXA-m, M90XA
X-Series Signal Analyzers GSM/EDGE Commands A.19.29, M.19.31 (VXT), M.19.05 (CXAm), 5.0.36.0 (M90XA) N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9041B UXA, M9420A VXT, M9421A VXT, M9290A CXA-m, M90XA
X-Series Signal Analyzers IQ Analyzer Commands A.19.05, M.19.07(VXT), M.19.05(CXAm) N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9041B UXA, N9038A MXE, N8973B NFA-B, N8974B NFA-B, N8975B NFA-B, N8976B NFA-B, SPN9003A Russian OEM, SPN9026A Russian OEM, M9420A VXT, M9421A VXT, M9290A CXA-m
X-Series Signal Analyzers LTE FDD Commands A.17.05, M.16.57, M.17.56 N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, SPN9003A Russian OEM, SPN9026A Russian OEM, M9420A VXT, M9290A CXA-m
X-Series Signal Analyzers LTE FDD Commands [eMTC and NB-IoT] A.19.29, M.19.31 (VXT), M.19.05 (CXAm), 5.0.36.0 (M90XA) N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9041B UXA, M9420A VXT, M9421A VXT, M9290A CXA-m, M90XA
X-Series Signal Analyzers LTE TDD Commands A.19.29, M.19.31 (VXT), M.19.05 (CXAm), 5.0.36.0 (M90XA) N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9041B UXA, M9290A CXA-m, M9420A VXT, M9421A VXT, M90XA
X-Series Signal Analyzers Noise Figure Commands A.17.55, M.17.56 N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9038A MXE, SPN9003A Russian OEM, SPN9026A Russian OEM, M9290A CXA-m, N8973B NFA-B, N8974B NFA-B, N8975B NFA-B, N8976B NFA-B
X-Series Signal Analyzers Phase Noise Commands A.17.55, M.17.56 N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9038A MXE, SPN9003A Russian OEM, SPN9026A Russian OEM, M9290A CXA-m
X-Series signal Analyzers Radio Test Commands M.20.38 M8920A
X-Series Signal Analyzers Spectrum Analyzer Commands A.17.05, M.17.56 N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9038A MXE, N8973B NFA-B, N8974B NFA-B, N8975B NFA-B, N8976B NFA-B, SPN9003A Russian OEM, SPN9026A Russian OEM, M9290A CXA-m
X-Series Signal Analyzers Vector Signal Analyzer Commands A.08.03 N9030A PXA, N9000A CXA, N9020A MXA, N9010A EXA
X-Series Signal Analyzers VMA Commands A.19.28 N9020B MXA, N9010B EXA, N9000B CXA, N9030B PXA, N9040B UXA, N9041B UXA, N9020A MXA, N9010A EXA, N9000A CXA and N9030A PXA
X-Series Signal Analyzers VMA Commands A.30 N9020B MXA, N9021B MXA, N9010B EXA, N9000B CXA, N9030B PXA, N9032B PXA, N9040B UXA, N9041B UXA, N9042B UXA, M8920A, M90XA, M9410A VXT2, M9411A VXT2, M9415A VXT3
X-Series Signal Analyzers VMA Commands A.24.53, M.24.52 (M8920A), M.24.52 (M9410A), 23.0.37.0 (M90XA) N9020B MXA, N9010B EXA, N9000B CXA, N9030B PXA, N9040B UXA, N9041B UXA, M8920A, M90XA, M9410A VXT2
X-Series Signal Analyzers VMA Commands A.30 N9020B MXA, N9021B MXA, N9010B EXA, N9000B CXA, N9030B PXA, N9032B PXA, N9040B UXA, N9041B UXA, N9042B UXA, M8920A, M90XA, M9410A VXT2, M9411A VXT2, M9415A VXT3
X-Series Signal Analyzers WCDMA/HSPA/HSPA+ Commands A.17.05, M.16.57 N9030A PXA, N9000A CXA, N9020A MXA, N9010A EXA, M9420A VXT, N9020B MXA, N9010B EXA, N9000B CXA, N9030B PXA, N9040B UXA
X-Series Signal Analyzers WLAN Commands A.19.05, M.19.07 (VXT) N9020A MXA, N9020B MXA, N9010A EXA, N9010B EXA, N9000A CXA, N9000B CXA, N9030A PXA, N9030B PXA, N9040B UXA, N9041B UXA, SPN9003A Russian OEM, SPN9026A Russian OEM, M9420A VXT, M9421A VXT
X-Series Signal Generators B.01.55 N5171B, N5172B, 5173B, N5181B, N5182B, N5183B

Last updated: 02/21/2023