Discutez avec un expert

Technical Support

34405A Digital Multimeter, 5½ digit [Discontinued]

Product Status: Discontinued | Currently Supported
Supported Until: 1 December 2018

View Product Details

Current Firmware/Software

Version: 1.1
Release Date: 2014-06-03

1-21 of 21

Sort:
Digital Multimeters Brochure
This is the brochure for Keysight's range of digital multimeters from a bench top to a test rack to a handheld.

Brochure 2013-09-30

PDF PDF 1.18 MB
DMM Connectivity Utility for Windows provides Easy Setup and Analysis on YouTube
Easily control, capture and view the Keysight digital multimeters on your bench with a single click.

How-To Video 2013-07-25

34405A Digital Multimeter - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for the 34405A Digital Multimeter.

Promotional Materials 2013-05-17

PDF PDF 2.93 MB
No Programming Required: Multisignal Capture and Analysis DMMs - Application Note
This measurement brief describes how to use a DMM to make multisignal captures and analysis without programming.

Application Note 2013-05-01

34405A User's and Service Guide
34405A User's and Service Guide (English Version).

Service Manual 2013-04-05

34405A Multimeter, 5.5 Digit Dual-Display Benchtop DMM - Data Sheet
This document cotains the features and technical specifications of the Keysight 34405A digital multimeter.

Data Sheet 2013-03-25

34401A, 34405A, 34410A, and 34411A Digital Multimeters Quick Fact Sheet
This Quick Fact Sheet describes the features and performance of the 34401A, 34405A, 34410A and 34411A digital multimeters.

Promotional Materials 2012-12-01

PDF PDF 233 KB
Digital Multimeter Resources Page for Educators
Learn more about DMM key features and benefits, technical specifications and applications.

Selection Guide 2010-10-18

Side-by-Side SCPI Command Comparison of the Keysight U2741A, 34405A, and 34410A Digital Multimeters
This document compares the list of SCPI commands supported between the U2741A USB modular 5½ digit digital multimeter, the 34405A 5½ digit multimeter, and the 34410A 6½ digit multimeter.

Programming and Syntax Guide 2009-01-22

PDF PDF 149 KB
Maximizing DMM Throughput: Reading Rate vs. Configuration and Settling Time
This product note explains the Keysight 34405A’s reading rate and throughput to help users better understand the 34405A and thus work more efficiently.

Application Note 2008-11-18

PDF PDF 109 KB
Side-by-Side Comparison: Keysight 34405A and Fluke 45 Digital Multimeter
Selection and Configuration Guides: This literature compares two benchtop products: Keysight 34405A and Fluke 45 DMM.

Application Note 2008-07-17

PDF PDF 95 KB
Understand Keysight 34405A DMM Operation
This application note explains the architecture of the Keysight 34405A digital multimeter and helps you better understand the 34405A DMM and thus work more effectively.

Application Note 2008-07-17

PDF PDF 138 KB
Migration for the Keysight 34401A to the Keysight 34405A Digital Multimeter
This application note explains how to migrate from the Keysight 34401A to the new 34405A digital multimeter.

Application Note 2008-07-17

34405A Digital Multimeter Brochure
Learn more about key features and benefits, technical specifications of the 34405A digital multimeter.

Brochure 2008-03-07

PDF PDF 1.17 MB
34405A Programmer’s Reference Help
This Help file contains reference information to help you program the Keysight 34405A digital multimeter over a remote interface using the SCPI programming language.

Help File 2007-07-01

Easy Steps to Integrate the 34405A Multimeter into a System
Application note: This application note gives you tips on how to integrate the 34405A DMM to a test system.

Application Note 2007-02-02

PDF PDF 226 KB
Digital Multimeter Selection Guide

Selection Guide 2006-06-07

34405A Quick Start Guide (multiple language version)

Quick Start Guide 2006-04-11

34405A product interactive flash demonstration
Try out Keysight's 34405A digital multimeter from your computer with this interactive flash demo.

Demo 2006-03-30

34405A Standard Shipped Components

Reference Guide 2005-11-01

Using USB in the Test and Measurement Environment (AN 1465-12) - Application Note
Simplify test integration with USB interface. Whether you’re setting up an ad hoc system on a lab bench or designing a permanent solution for a manufacturing line, the three best choices today for connecting modern instrumentation to computers are GPIB, LAN, and USB.

Application Note 2004-11-19

PDF PDF 194 KB