Contact an Expert

Technical Support

MSO6054A Mixed Signal Oscilloscope: 500 MHz, 4 scope and 16 digital channels

Product Status: Currently Orderable | Currently Supported

View Product Details

Current Firmware/Software

Version: System, 6.16.0001
Release Date: 2011-05-15

Refine the List

By Class

By Type of Content

1-24 of 24

Sort:
BenchVue Software
BenchVue software offers multiple instrument measurement visibility and data capture from a PC or mobile device with no programming.
Previous Versions

Computer Software Current Version: 2.6 | 2015-02-19

Keysight IO Libraries Suite Recommended Downloads
Current and supported versions of the IO Libraries Suite...
Previous Versions

Computer Software Current Version: 17.1.19313.5 | 2015-02-07

Keysight Command Expert Downloads
Previous Versions

Computer Software Current Version: 1.4 Update 1 | 2015-02-07

Keysight Oscilloscope Mobile
View and control your Keysight oscilloscope from your mobile device.
Previous Versions

Computer Software Current Version: 1.4 | 2014-12-19

N5406A FPGA Dynamic Probe for Xilinx and InfiniiVision MSOs, Software and 30-Day Trial License
Keysight N5406A FPGA dynamic probe software for Xilinx FPGAs and Keysight InfiniiVision Series mixed-signal oscilloscopes (MSOs).
Previous Versions

Computer Software Current Version: 02.70.0001 | 2014-09-25

U1881B Power Measurement Application Software for InfiniiVision Series Oscilloscopes
Keysight U1881B Power Measurement Application software for Keysight InfiniiVision 3000/4000 X-Series and 6000/7000 Series oscilloscopes.
Previous Versions

Computer Software Current Version: 01.31 | 2014-07-02

5000, 6000, 7000, 546xx Series Oscilloscopes IVI Instrument Drivers
Supported models: 5000, 6000, 7000, 546xx...
Previous Versions

Driver Current Version: 1.3.24.0 | 2014-02-01

IntuiLink Data Capture for Keysight Oscilloscopes
Supported Models: Infiniium Series, 1000 Series, 1000B Series, 2000 X-Series, 3000 X-Series, 4000 X-Series, 5000 Series, 6000 Series, 7000 Series, or 54600 Series Oscilloscopes
Previous Versions

Computer Software Current Version: 4.30 | 2013-03-04

FlexRay Physical Layer Conformance Test Software
Lets you verify and debug the physical layer characteristics of your FlexRay designs.
Previous Versions

Computer Software Current Version: 01.10 | 2012-12-03

U1881A Power Measurement Application Software for InfiniiVision Series Oscilloscopes (Version 01.24)
Keysight U1881A Power Measurement Application software for Keysight InfiniiVision 3000/4000 X-Series and 6000/7000 Series oscilloscopes.
Previous Versions

Computer Software Current Version: 01.24 | 2012-11-14

N5434A 6000 Series FPGA Dynamic Probe Software for Altera and 30-Day Trial License
Keysight N5434A FPGA dynamic probe software for Altera FPGAs and 6000 Series mixed-signal oscilloscopes (MSOs).
Previous Versions

Computer Software Current Version: 01.30 | 2012-10-19

InfiniiVision 5000/6000 Series Oscilloscope Software
Software updates for the Keysight 5000 and 6000 Series oscilloscopes.
Previous Versions

Instrument Firmware/Software Current Version: System, 6.16.0001 | 2011-05-15

MATLAB Instrument Driver for 5000, 6000, and 7000 Series Oscilloscopes
MATLAB is a software environment and programming language used to analyze and visualize data from Keysight oscilloscopes, configure and control instruments, and automate measurements. This instrument driver allows you to use MATLAB with Keysight DSO6000x, MSO6000x, DSO5000x, MSO5000x, DSO7000x, MSO7000x Series oscilloscopes.
Previous Versions

Driver Current Version: n/a | 2010-03-09

IntuiLink for 5000/6000 Series Oscilloscopes, Version 1.13
Supported Models: 5000/6000 Series Oscilloscopes ***To transfer more than 50,000 points, use IntuiLink Data Capture for Keysight Oscilloscopes, Version 3.81***
Previous Versions

Computer Software Current Version: 1.13 | 2009-02-11

Binary Oscilloscope File to MATLAB Translator Program
This is a program for importing binary files from Keysight oscilloscopes into The MathWorks MATLAB.

Programming Example 2007-05-11

Example Program for Reading Binary Data
Reads binary data saved by the Keysight InfiniiVision Series oscilloscopes.

Programming Example 2006-03-01

Direct I/O: DSO MATLAB Butterworth Filter of Waveform (Read Me)
Code sample documentation.

Programming Example 2005-04-01

Direct I/O: DSO MATLAB Butterworth Filter of Waveform
Reads a waveform, uses VEEs MATLAB function to apply a Butterworth filter, and plots the result.

Programming Example 2005-04-01

Direct I/O: DSO Read Waveform & Display Trace and Measured Parameters (Read Me)
Code sample documentation.

Programming Example 2005-04-01

Direct I/O: DSO MATLAB Computes abs() and exp() of Waveform
Reads 2 analog waveforms, computes abs() and exp() on each with VEEs MATLAB functionality, and plots the results.

Programming Example 2005-04-01

Direct I/O: DSO MATLAB Cross-correlation
Reads 2 analog waveforms then computes a cross-correlation and plots results with VEEs MATLAB functionality.

Programming Example 2005-04-01

Direct I/O: DSO MATLAB Computes abs() and exp() of Waveform (Read Me)
Code sample documentation.

Programming Example 2005-04-01

Direct I/O: DSO MATLAB Cross-correlation (Read Me)
Code sample documentation.

Programming Example 2005-04-01

Direct I/O: DSO Read Waveform & Display Trace and Measured Parameters
Reads a waveform then displays the trace and measured parameters.

Programming Example 2005-04-01